Getting Started with the RD772BJBCANFDEVB Evaluation Board | NXP Semiconductors

Getting Started with the RD772BJBCANFDEVB Evaluation Board

Last Modified: Feb 16, 2023Supports HVBMS | Battery Junction Box (BJB)

Contents of this document

  • 1

    Out of the Box
  • 2

    Get Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the RD772BJBCANFDEVB board.

1.1 Kit Contents/Packing List

The RD772BJBCANFDEVB kit contents include:

  • Assembled and tested evaluation board in an anti-static bag
  • High-voltage measurement cables
  • External thermistor connection cable
  • Power supply and CAN communication cable

1.2 Lethal Voltage and Fire Ignition Hazard

WARNING

Lethal voltage and fire ignition hazard

The non-insulated high voltages that are present when operating this product, constitute a risk of electric shock, personal injury, death and/ or ignition of fire. This product is intended for evaluation purposes only. It shall be operated in a designated test area by personnel qualified according to local requirements and labor laws to work with non- insulated mains voltages and high-voltage circuits. This product shall never be operated unattended.

2. Get Hardware

2.1 Board Features

  • Five inputs high-voltage positive measurement up to 500 V
  • Two inputs high-voltage negative measurement down to −500 V
  • Single shunt for current measurement ±1500 A
  • Shunt temperature measurement from −40 °C to +105 °C
  • Connection to the precharge resistor for temperature measurement
  • Passive isolation resistance measurement between high-voltage and low-voltage domains
  • Two EEPROMs for data and calibration data storage
  • Controller Area Network (CAN) line followed by an isolated gateway for communication with other systems
  • Additional galvanically isolated electrical transport protocol link (ETPL) for communication with other systems

2.2 Board Description

The RD772BJBCANFDEVB is a BJB reference design for high-voltage battery management systems. The solution features high-voltage, current and isolation resistance measurements. The RD772BJBCANFDEVB has a communication port using CAN protocol.

The RD772BJBCANFDEVB is supplied either with an isolated DC-DC from low-voltage domain (12 V) or directly from the high-voltage battery with a self-supply circuitry.

2.3 Board Components