1
Get Started2
Know the Hardware3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through learning about how to set up the RD33771CNTREVM board.
The RD33771CNTREVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
Something went wrong! Please try again.
The RD33771CNTREVM provides a solution for a centralized and distributed architecture for lithium-ion battery management in automotive applications. This board allocates four MC33771C devices controlled by one MCU. The MCU could be bypassed and stacked to a long daisy chain for a flexible BMS architecture.
Each BCC can measure lithium batteries having 7 to 14 cells each. The BCCs communicate by TPL daisy chain or capacitor isolation. The MCU is supplied by an SBC that is powered by a 12 VDC power source.
Something went wrong! Please try again.
Overview of the RD33771CNTREVM flexible HV BMS solution.
Table 1. Board description.
Name | Description |
---|---|
MC33771C | 14-channel Li-ion battery cell controller IC. |
MC33664 | Isolated communication IC. |
UJA1169 | Mini high-speed CAN companion system basis chip. |
S32K144 | 32-bit automotive general purpose microcontroller. |
HM2103NL | TPL isolation transformer. |
TPL connector | TPL communication connector. |
HV connector | Battery sensing connector for real battery or battery simulation board. |
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
Incorrect connections of the power and ground wires damage the board.
Incorrect connections of the power and ground wires damage the board.
Something went wrong! Please try again.
Note: Registration is required.
Something went wrong! Please try again.
In addition to our RD33771CNTREVM: Flexible Battery Management System (BMS) Reference Design page, you may also want to visit: