1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the PTN3944EVMKIT evaluation board.
The kit contents include:
Something went wrong! Please try again.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this evaluation board.
Something went wrong! Please try again.
Something went wrong! Please try again.
The PTN3944EVM is intended to evaluate PTN3944s for PCIe Gen 4 channel extension using the raiser-card concept. On the PTN3944EVM-KIT, 16 channels of the PCIe buses are routed from the gold finger side to the CEM connector side through 8 PTN3944s, 4 on the front side of the board for TX channels and 4 on the back side of the board for RX channels.
The gold finger side must plug into a PCs PCIe x16 slot for evaluation, but a PCIe endpoint device (x1/x2/x4/x8/x16) can be plugged into the CEM connector side.
An included USB-2-I²C module is used to configure the EVM via a GUI running on a host PC.
User can configure the equalizer gain settings through either onboard DIP switches, or through the GUI.
Something went wrong! Please try again.
By default, board power should be provided through the DC jack (J13
) on the board. Make sure that
J16.1-2
and J17.1-2
are shorted with jumpers (by default, these jumpers are installed when
shipped). A USB-2-DC5V power cable is provided to plug into J13
. The USB side of this cable should be
connected to a phone charger (5.0 V, 1.0 A) or a PCs USB port to source 5.0 V power.
User can choose to use either hardware or software GUI to configure each TX/RX channel's PTN3944's equalizer gain settings.
To use the hardware configuration:
To use the software GUI configuration:
J5
(via an included 10-pin
ribbon cable)
Something went wrong! Please try again.
Refer to UM11596 , PTN3944 linear equalizer application board for additional details on the featured components and board configuration