Getting Started with the NEWTEC-NTBMS | NXP Semiconductors

Getting Started with the NEWTEC-NTBMS

Last Modified: 2019-03-26 11:51:00Supports NewTec battery management system (BMS) reference design

Contents of this document

  • 1

    Board Overview
  • 2

    NTBMS Demo
  • 3

    Get Software

1. Board Overview

1.1 Get Started with NEWTEC-NTBMS Reference Design

Learn the basics to run your NEWTEC-NTBMS for the larger battery system. Get up and running with your NEWTEC-NTBMS reference design.

Video Player is loading.
Current Time 0:00
Duration 14:14
Loaded: 0%
Stream Type LIVE
Remaining Time 14:14
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

    2. NTBMS Demo

    2.1 NEWTEC-NTBMS Implementation Example

    Watch this video to see NXP's demo in action.

    Video Player is loading.
    Current Time 0:00
    Duration 10:41
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 10:41
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected

      3. Get Software

      Learn how to install and run the NTBMS with sample code.

      3.1 Download S32 Design Studio IDE for Arm®

      The S32 Design Studio is a complimentary Eclipse-based IDE offering comprehensive software writing and debugging capabilities. It supports multiple debuggers including GDB and Lauterbach, and also comes with the S32 SDK and other drivers.

      Download

      3.2 Download the NTBMS Sample Software

      Get the NTBMS sample software to jump start your design.

      Download and import the S32 Design Studio for Arm project into your workspace.
      Although the showcased demo you saw in the previous section is not for sale, the NEWTEC-NTBMS User Manual provides a list of compatible external components that you can purchase. Since those components are compatible with the same NTBMS connectors and the software interfaces with those connectors, this project will work with your components just like in the video.

      Download NTBMS Sample Software