Getting Started with the NCx3310EVB Evaluation Board | NXP Semiconductors

Getting Started with the NCx3310EVB Evaluation Board

Last Modified: 2022-09-23 10:08:00Supports NCx3310-EVB

Contents of this document

  • 1

    Out of the Box
  • 2

    Get to Know the Hardware

Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the NCx3310EVB board.

1.1 Kit Contents and Packing List

The NCx3310EVB contents include:

  • Assembled and tested evaluation board/module in anti-static bag
  • 1.2 Additional Hardware

    In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.

    • LPC11U37H evaluation board
    • NFC-enabled android phone
    • PNEV7462C development board
    • NCX3320 DHRD

    Get to Know the Hardware

    2.1 Board Features

    • Small form factor with breakable antenna part
    • Enables easy prototyping: can be easily wired or stacked onto host systems
    • Enables easy designing

    2.2 Board Description

    The NCx3310EVB evaluation board can be stacked on single-board computer boards, MCU evaluation boards (e.g. NXP LPCXpresso boards, NXP Freedom boards), or used standalone.

    2.3 Board Components

    Overview of the NCx3310EVB board

    NCx3310 Evaluation Board

    NCx3310 Evaluation Board