1
Out of the Box2
Plug It In3
Get Software4
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the KITPF7100FRDMEVM evaluation board.
The KITPF7100FRDMEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
The customer evaluation board features the PF7100 power management IC. The kit integrates all hardware needed to fully evaluate the PMIC. The PF7100 on the board is without OTP pre-programmed, allowing the user to define the OTP configuration for the device.
It integrates a communication bridge based on the FRDM-KL25Z FRDM board to interface with the NXPGUI software, to fully configure and control the PF7100 PMIC.
Something went wrong! Please try again.
Something went wrong! Please try again.
Overview of the KITPF7100FRDMEVM evaluation board.
Something went wrong! Please try again.
The KITPF7100FRDMEVM can use the NXPGUI for any of the PF7100 devices. Prior to the installation of the NXPGUI software and performing device firmware updates (if needed), download and unzip the NXP_GUI_PR_version.zip file to any desired location.
Open and run the NXP_GUI_version_Setup.exe file from the unzipped package. This installs the NXPGUI software in the system. Install it in a local destination folder.
The installation package is available at PF7100 Evaluation Board.
The FRDM-KL25Z FRDM board is used to operate as a communication bridge to interface the NXPGUI with the PMIC and other I²C devices. The firmware is organized in three levels:
If the FRDM-KL25Z is not loaded with the correct firmware to support a future software upgrade, the firmware can be updated in a few simple steps.
Note: The following firmware updates are optional and can be skipped if the firmware is up-to-date.
Something went wrong! Please try again.
Something went wrong! Please try again.
If a new software or silicon release requires a firmware update on the FRDM-KL25Z FRDM board, use the following steps to upgrade or downgrade the firmware of the FRDM board as needed. Note that this procedure is needed only to update the firmware and may be skipped if no change is needed.
Something went wrong! Please try again.
J10
(VIN) and J4
(GND)J7
1-2 to provide 5.0 V Vin from FRDM board (use this mode of operation for functional
demonstration only, no regulation loading allowed in this mode)Something went wrong! Please try again.
The product summary page for PF7100 is at 7-Channel Power Management Integrated Circuit for High Performance Applications, Fit for ASIL B Safety Level .
The product summary page for PF7100 is at 7-Channel Power Management Integrated Circuit for High Performance Applications, Fit for ASIL B Safety Level .
The tool summary page for the KITPF7100FRDMEVM board is at PF7100 Evaluation Board.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The 'Get Started' guide provides quick-reference information applicable to using the KITPF7100FRDMEVM board, including the downloadable assets.
In addition to our PF7100: 7-Channel Power Management Integrated Circuit for High Performance Applications, Fit for ASIL B Safety Level page, you may also want to visit:
Application pages:
Hardware pages:
Software pages:
Community page: