1
Out of the Box2
Get to Know the Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the BATT-18EMULATOR board.
The BATT-18EMULATOR kit contents include:
Something went wrong! Please try again.
Something went wrong! Please try again.
The BATT-18EMULATOR board can emulate a multi-cell battery pack that can be easily hooked-up to the evaluation boards for MC33774 18-cell battery cell controllers (BCCs):
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
J4
, J5
, J6
using 32-pin cable that is included in the MC33774 EVB pack.J3
, a Ø2.5 mm jack connector. The center pin is to be connected to the positive voltage and the ring terminal to the ground. The onboard LED should switch ON.Something went wrong! Please try again.