MC9S08MM Medical Development Tower System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Connectivity

  • Two 80-pin connectors on the outside to support debugging or expansion to LCD module
  • RS-232, RS485, CAN, USB
  • Open connector for MED-EKG development board

Power Management

  • Includes power regulation circuitry with standardized bus
  • Low power

Debug

  • Integrated open source BDM debugging tool

Support

  • Supports external communications interfaces

Size

  • Small form factor (59 mm x 90 mm)
  • The TWR-S08MM128 board contains a Flexis® MC9S08MM128, an Energy-Efficient Product Solution by NXP®

Documentation

Quick reference to our documentation types.

1-5 of 23 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?