The Freedom development boards are small, low-power, cost-effective evaluation and development platforms for quick application prototyping and demonstration of Kinetis MCU families and NXP sensors. These evaluation boards offer an easy-to-use mass-storage device mode flash programmer, a virtual serial port and classic programming and run-control capabilities.
It's easy to get started. Simply choose your preferred Freedom development board, select compatible software, connect with the community, and go. You can even add features and functionality to your designs with additional open-source boards that are also form-factor compatible with the Arduino® Rev3 pin layout.
Our broad portfolio features a wide range of Kinetis MCU boards based on Arm® Cortex®-M0+/M4/M7 cores with exceptional performance efficiency, memory scalability and integration.
Choose from a selected portfolio of boards that enable 2.4 GHz wireless connectivity supporting Bluetooth®, BLE, Generic FSK, IEEE® 802.15.4, Thread and SMAC.
Sensor Add-on/Companion boards feature accelerometer, magnetometer, gyroscope and pressure sensing capabilities compatible with the Freedom board ecosystem.
Add analog and power management stages to your design by using our Add-on/Companion boards that support motor control, battery charging, signal conditioning and other power management applications.
Take your design beyond the Freedom ecosystem by utilizing our adaptor boards and modules.