Warehouse Management | NXP Semiconductors

Warehouse Management

Block Diagram

Warehouse Management

Warehouse Management BD

Supported Devices

Wireless Connectivity

Zigbee

Interfaces

LCD Drivers

Features

CPU and Memory

  • Up to 48 MHz Cortex-M4
  • Up to 640 KB flash, up to 152 kB RAM, 128 KB ROM
  • NFC NTAG Option with EEPROM
  • Quad-SPI for execute in place or data storage in NVM

RF performance/power consumption

  • -100 dBm RX sensitivity
  • up to 11dBm TX power
  • RX 4.3mA, DC/DC on at 3V
  • TX 7.4mA @ 0dBm, 20.3mA @ 10dBm
  • 2.4 GHz IEEE 802.15.4 compliant

Security

  • AES256 with hardware protected key
  • Hash engine (SHA256)
  • Code readout protection

Digital and Analog Interfaces

  • UART/SPI/I²C up to 2
  • ISO7816 Interface for Secure Access Module
  • 8 ch 12-bit ADC,
  • 1 Analog comparator
  • Digital Microphone Interface and Audio Event Detection

Clocks and timers

  • 32 MHz and 32.768 kHz crystals
  • Low and High Frequency Internal Clock sources
  • 4 x general purpose timer
  • 32K sleep timer
  • Watchdog timer
  • RTC with calibration

More

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?