Marine Transponder

Block Diagram

AIS Transponder

AIS Transponder BD

Supported Devices

Interfaces

CAN with Flexible Data Rate

Automotive Ethernet PHYs

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 KB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI
  • Extensive external memory interface options NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread
  • Supported by MCUXpresso SDK, IDE and Config Tools

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?