Full-Bridge DC-DC Switch Mode Power Supply | NXP Semiconductors

KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS)

Roll over image to zoom in

Block Diagram

DC-DC

Full-Bridge DC-DC Switch Mode Power Supply (SMPS) Block Diagram

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

  • Input and output voltage sensing with under and over voltage protection transformer primary current sensing with over load and short circuit protection.
  • Full-bridge MOSFET driver to driver primary full bridge MOSFETs and half-bridge MOSFET driver for synchronous MOSFET driving.
  • Power supply input voltage input of 20-30 V DC, output voltage 5 V and load up to 8 A.
  • Dynamic/transient load circuit to test digital control loop performance on transient load.
  • Operates over supply voltage range of 4.5 V < VPWR < 36 V
  • Start-up/shut-down control and power sequence logic with KEYSW input
  • MCU supply: VCC is a 5.0 V (±2.0%, 200 mA) regulated supply
  • Sensor supply: VPROT (100 mA) is a VCC tracking protected sensor supply
  • Two configurable pre-drivers for IGBT or general purpose gate MOSFETs for ignition and O2 sensor (HEGO) heater
  • PWM

Buy Options

TWR-KV46F150M-Image

Click to expand

  • TWR-KV46F150M
    Active

  • Tower System Development Board for Kinetis KV42, KV44 and KV46 MCUs.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-SMPS-LVFB-Image

Click to expand

  • TWR-SMPS-LVFB
    Active

  • Tower System, Peripheral Module, Low Voltage Power Control, Low-Voltage.

  • For a quantity of 1
Order from distributors
N true 0 PSPFULL-BRIDGE-SMPSen 2 User Guide User Guide t792 2 en_US en_US 2 1 1 English The TWR-KV46F150M Tower<sup>&#174;</sup> System Module is a standalone development kit that can be used in conjunction with the Tower System development platform and the TWR-SMPS- LVFB for software and hardware development for low voltage full bridge DC-DC switch mode power supply (SMPS) and various control algorithms. 1423721562703717059279 DSP 401.5 KB Registration without Disclaimer None documents Y Extended 1423721562703717059279 /secured/assets/documents/en/user-guide/TWR-KV46PWCONVQSG.pdf 401545 /secured/assets/documents/en/user-guide/TWR-KV46PWCONVQSG.pdf TWR-KV46PWCONVQSG Y N 2016-10-31 TWR-KV46F150M Quick Start Guide for Power Conversion /webapp/Download?colCode=TWR-KV46PWCONVQSG /secured/assets/documents/en/user-guide/TWR-KV46PWCONVQSG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Oct 30, 2015 User Guide t792 User Guide User Guide Y N TWR-KV46F150M Quick Start Guide for Power Conversion 2 0 English The Low-Voltage Full-Bridge DC-DC Switch Mode Power Supply Tower<sup>&#174;</sup> board (TWR-SMPS-LVFB) is a peripheral Tower System Module used as a development platform that enables rapid prototyping of various power-control topologies using NXP MCUs. 1423507424588734695734 DSP 350.5 KB None None documents Y None 1423507424588734695734 /docs/en/user-guide/TWRSMPSLVFBUG.pdf 350510 /docs/en/user-guide/TWRSMPSLVFBUG.pdf TWRSMPSLVFBUG N N 2016-10-31 TWR-SMPS-LVFB User's Guide /docs/en/user-guide/TWRSMPSLVFBUG.pdf /docs/en/user-guide/TWRSMPSLVFBUG.pdf User Guide N 132339537837198660 2023-06-18 pdf N en Feb 9, 2015 User Guide t792 User Guide User Guide Y N TWR-SMPS-LVFB User's Guide false en false 0 FULL-BRIDGE-SMPS downloads en true 0 Y DSP User Guide 2 /secured/assets/documents/en/user-guide/TWR-KV46PWCONVQSG.pdf 2016-10-31 1423721562703717059279 DSP 1 Oct 30, 2015 User Guide User Guide The TWR-KV46F150M Tower<sup>&#174;</sup> System Module is a standalone development kit that can be used in conjunction with the Tower System development platform and the TWR-SMPS- LVFB for software and hardware development for low voltage full bridge DC-DC switch mode power supply (SMPS) and various control algorithms. Y Registration without Disclaimer /secured/assets/documents/en/user-guide/TWR-KV46PWCONVQSG.pdf English 401545 None User Guide 2023-06-18 Y /webapp/Download?colCode=TWR-KV46PWCONVQSG TWR-KV46F150M Quick Start Guide for Power Conversion /secured/assets/documents/en/user-guide/TWR-KV46PWCONVQSG.pdf documents 132339537837198660 User Guide N en Extended Y t792 pdf 1 Y N TWR-KV46F150M Quick Start Guide for Power Conversion 401.5 KB TWR-KV46PWCONVQSG N 1423721562703717059279 /docs/en/user-guide/TWRSMPSLVFBUG.pdf 2016-10-31 1423507424588734695734 DSP 2 Feb 9, 2015 User Guide User Guide The Low-Voltage Full-Bridge DC-DC Switch Mode Power Supply Tower<sup>&#174;</sup> board (TWR-SMPS-LVFB) is a peripheral Tower System Module used as a development platform that enables rapid prototyping of various power-control topologies using NXP MCUs. Y None /docs/en/user-guide/TWRSMPSLVFBUG.pdf English 350510 None User Guide 2023-06-18 N /docs/en/user-guide/TWRSMPSLVFBUG.pdf TWR-SMPS-LVFB User's Guide /docs/en/user-guide/TWRSMPSLVFBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 0 N N TWR-SMPS-LVFB User's Guide 350.5 KB TWRSMPSLVFBUG N 1423507424588734695734 true Y Designs

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history