High Voltage Wireless Charging Receiver

Roll over image to zoom in

Product Details

Features

  • Compliant with the EPP WPC Qi V1.3x specification, compatible with V1.2.4
  • Input voltage (3.5 V – 20 V AC peak) from the transmitter through the receiver coil
  • Output voltage range can be set from 3.5 V to 20 V
  • Default output power 15 W(12 V@1.25 A), can be extended up to 30 W(20 V@1.5 A)
  • Hardware protection of rectifier voltage, output voltage and output current
  • Software based solution to provide maximum design freedom and product differentiation
  • Enhanced EMC performance
  • Power transfer efficiency exceeds 80%

Buy Options

WPR1500-HV-Image

Click to expand

  • WPR1500-HV
    Active

  • High Voltage Wireless Charging Receiver.

  • $208.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 6
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?