5G | NXP Semiconductors

5G

Block Diagram

Choose a diagram:

Customer Premises Equipment

5G Customer Premises Equipment BD

Central Unit

5G Central Unit BD

Distributed Unit

5G Distributed Unit BD

Radio Unit

5G Radio Unit BD

Supported Devices

Interfaces

USB Interfaces

I²C Logic Multiplexers/Switches

General Purpose I/O (GPIO)

High-Speed Multiplexer

Sensors

I3C/I²C Digital Temp. Sensors

RF

Legacy 5G mmWave

Analog and Mixed Signal

Voltage Level Translators

Real-Time Clocks

Analog Switches

Wireless Connectivity

Bluetooth Low Energy

Processors and Microcontrollers

Layerscape Processors

Power Management

PMICs

More

LX2160A Features

  • 16 Cortex®-A72 CPU cores, running up to 2.2 GHz
  • 18 MB cache/on-chip memory
  • 24 SerDes lanes, operating up to 25 GHz
  • Up to 16 Ethernet ports
  • Supported Ethernet speeds include 1, 2.5, 10, 25, 40, 50, and 100 gigabits per second
  • 114 Gbps Layer 2 Ethernet switch

LS1046A Features

  • Four Cortex-A72 cores
  • 2 MB L2 cache
  • 2x 10 GbE, 1x 2.5 GbE, and 5x GbE
  • Eight-lane SerDes up to 10 GHz multiplexed across controllers supporting:
  • DPAA Parse, Classify, and Distribution Engines
  • Integrated security engine
  • 3x PCIe 3.0 Controllers, x4, x2, x1

LA12xx Features

  • > 1 TFLOPs VSPA Vector Engine performance
  • Integrated High Speed and Low Speed ADC/DACs for mmWave and sub-6 GHz applications
  • High performance Polar and LDCP Forward Error Correction / HARQ engine
  • 50 Gbit/s of PCIe I/O
  • 4-8x VSPA3-16@ < 640 MHz (=1.3 TFLOP)
  • Floating point SIMD compute, 32 CMAC HP /clock
  • 2 MB on-chip SRAM

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Support

What do you need help with?