PEG Pro Runtime | Ordering Information | NXP Semiconductors

PEG® Pro Runtime

 

Evaluation

Development License

Upgrade from Existing License

Production Buyout License

Description

The PEG Pro Evaluation software provides the full PEG Window Builder application and an included library that allows development of fully functional UIs in the Microsoft Windows environment. Select NXP target libraries can also be downloaded to test the UI on a development platform.

The PEG Pro Development License includes all PEG source code, PEG Window Builder, and several reference drivers and projects. The PEG Pro Development License includes 10K runtime units that can be used for production purposes.

The PEG Pro Development License can be upgraded from a previous PEG Lite or PEG Plus Development License.

The PEG Pro Production Buyout License includes the production rights for an unlimited number of production units. There are no additional royalties. Requires the purchase of an existing PEG Pro Development License.

Upgrade from an existing PEG Lite Development License.

Upgrade from an existing PEG Plus Development License.

Unlimited Production Buyout License for a Single Project. Limited to a single MCU and RTOS.

Unlimited Production Buyout License. Suitable for use across multiple MCUs and projects.

NXP Silicon

PEGPR-DEV-F

US$ 7,500.00

  Buy From NXP

PEGPL2PR-DEV

PEGPR-PROD-F

PEGPR-UNLIM-F

non-NXP Silicon

PEGPR-DEV

US$ 9,000.00

PEGLT2PR-DEV

PEGPL2PR-DEV

PEGPR-PROD

PEGPR-UNLIM


Software Maintenance Renewal and Driver Development Services


 

Annual Renewal

Driver Development Services

Description

The annual renewal provides continued access to any updates or patches that are released.

Driver Development Services allow for development of PEG drivers developed for and tested on the specific target hardware. Target hardware must be provided to NXP.

Screen Driver (LCD panel, display controller, etc...)

Input Driver (touch overlay, buttons, mouse/keyboard input, etc...)

RTOS Driver (Operating System integration, memory and thread management, etc...)

NXP Silicon

PEGPR-MAINT-F

PEG-SCRN-DRV-F

PEG-INPT-DRV-F

PEG-RTOS-DRV-F

non-NXP Silicon

PEGPR-MAINT

PEG-SCRN-DRV

PEG-INPT-DRV

PEG-RTOS-DRV