PT2000 Evaluation Kit for 4/6 Cylinder | NXP Semiconductors

PT2000 Evaluation Kit with KL25Z for 4/6 Cylinder

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

KITPT2000FRDM6C

  • PT2000 Programmable Solenoid Pre-Driver Circuit
  • FRDM-KL25Z for SPI communication and IO control
  • Power-conditioning circuitry
  • External MOSFETs used to control 4/6 injectors and 1 fuel pump
  • +12 V VBAT supply provides the power to the two internal voltage regulators, VCCP and VCCP2.5
  • DC-to-DC control

PT2000

  • Battery voltage range, 5.5 < VBATT < 72 V
  • Predrive operating voltage up to 72 V
  • High side/low side predrive PWM capability up to 100 KHz
  • All predrivers have four selectable slew rates
  • Twelve selectable, predefined VDS/VSRC monitoring thresholds
  • Encryption for microcode protection
  • Integrated 1.0 MHz back-up clock
  • End of injection detection

Documentation

Quick reference to our documentation types.

4 documents

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?