NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board | NXP Semiconductors

NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board

Roll over image to zoom in

Supported Devices

Analog and Mixed Signal

Analog Front-End

Features

Eight Configurable HV Inputs

  • Single-ended or differential, with ranges up to ±25 V
  • Independent configurations for voltage and current ranges
  • Overvoltage protected up to ±36 V for less than one hour

High Accuracy

  • 0.005% FS accuracy at room after user calibration
  • 0.1% FS accuracy over -25 ⁰C to 105 ⁰C
  • 17-bit effective resolution at 72 kSPS / 24-bit at 30 SPS

Fast Data Rates

  • 7.5 SPS to 288 kSPS

System Calibration

  • End-to-end calibration with integrated precise voltage sources
  • Accurate factory-calibrated products available

Supporting Features

  • ±3 ⁰C internal temperature sensor
  • 0.2% internal oscillator accuracy at room temperature
  • Diagnostic system for faults detection and prediction
  • CRC error detection
  • Ten GPIOs
  • 32 MHz SPI interface
  • Robust 8 kV HBM ESD and IEC61000-4-5 2 kV surge protection

Buy Options

NAFE11388-EVB-Image

Click to expand

  • NAFE11388-EVB
    Active

  • NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board.

  • $220.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
NAFE13388-EVB-Image

Click to expand

  • NAFE13388-EVB
    Active

  • NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board.

  • $220.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
KITNAFE13388-EVB-Image

Click to expand

  • KITNAFE13388-EVB
    Active

  • NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board.

  • $330.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
KITNAFE11388-EVB-Image

Click to expand

  • KITNAFE11388-EVB
    Active

  • NAFExx388-EVB 8 Channels Universal Input AFE Evaluation Board.

  • $330.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?