Freedom Expansion Board for MC34931- Brushed DC Motor Driver | NXP Semiconductors

Freedom Expansion Board for MC34931- Brushed DC Motor Driver

Roll over image to zoom in

Product Details

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

Connectivity

  • Enabling/disabling of outputs

Power Management

  • Transient voltage suppressor to handle system level transients
  • Built in voltage regulator to supply logic level circuitry
  • Built in reverse battery protection

Components

  • LEDs to indicate the supply status and direction of motor

Support

  • Compatible with NXP®s all Freedom Development Platforms

Test Points

  • Test points to allow probing of signals

Monitoring

  • Real-time load current monitoring for implementing advanced diagnostics
  • Monitoring of status flag pin for undervoltage, short circuit and over-temperature events

General Specifications

  • Motor Run and Stop
  • PWM frequency control up to 11 kHz
  • Duty cycle
  • Direction control

Buy Options

FRDM-34931-EVB-Image

Click to expand

  • FRDM-34931-EVB
    Active

  • Freedom Expansion Board - MC34931, 5.0 A H-Bridge for industrial applications.

  • $124.20 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?