KIT9Z1J638EVM | EVK MM9Z1J638, Battery Sensor with CAN/LIN | NXP Semiconductors

Evaluation Kit - MM9Z1J638, Battery Sensor with CAN/LIN

Roll over image to zoom in

Supported Devices

Power Management

Battery Sensors

Features

Key Features

  • LED indicators
  • Onboard BDM connection via open source OSBDM circuit using the MC9S08JM60 MCU

Sensors

  • Five external temperature sensor inputs with internal supply for external sensors

Connectivity

  • Embedded msCAN protocol and external high-speed CAN physical layer (MC33901)
  • LIN interface
  • Customizable GPIOs for voltage and temperature sensing
  • Support for USB multilink interface BDM

Power Management

  • Wide range battery current measurement; on-chip temperature measurement
  • Four battery voltage measurements with internal resistor dividers, and up to five direct voltage measurements for use with an external resistor divider
  • Measurement synchronization between voltage channels and current channels
  • Low-power modes with low-current operation

Buy Options

KIT9Z1J638EVM-Image

Click to expand

  • KIT9Z1J638EVM
    Active

  • Evaluation Kit - MM9Z1_638 Battery Sensor with CAN and LIN.

  • $242.65 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

  • Application Example Software

    MM9Z1J638 Demo Software (CodeWarrior® for MCU 10.x project)

    Account Required
  • BSPs and Device Drivers

    LIN2.x and SAE J2602 Stack

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?