The RDK-S32R274 is an open and flexible reference design engineered for supporting developers to rapidly prototype high-performance automotive-grade radar applications.
Developed in partnership with Colorado Engineering Inc. and based on the 32-bit Power Architecture® S32R274 radar microcontroller, the fully-integrated TEF8102 RFCMOS transceiver, and the FS8410 Power Management IC, the RDK-S32R274 helps to enable both adaptive cruise control (ACC) and automatic emergency braking (AEB) new car assessment program (NCAP) up to ISO 26262 ASIL B applications.
The RDK-S32R274 works with the end-to-end automotive-qualified radar software development kit (rSDK). Also, its expansion and antenna modules can be optimized to create a customized development platform suited to specific customer radar application requirements.
RDK-S32R274 Automotive Radar Reference Platform - Fact Sheet
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
Select a section:
1 hardware offering
1 hardware offering
To find a complete list of our partners that support this product, please see our Partner Marketplace.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.