TEA2376DK1011 | Development Programming Board and Samples | NXP Semiconductors

TEA2376DK1011 Development Programming Board and Samples

Roll over image to zoom in

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

Features

TEA2376 Features

  • Interleaved PFC controller
  • Programmable phase shedding and burst mode operation
  • High PF and low THD
  • Low audible noise
  • Valley/zero voltage switching for minimum switching losses
  • Many programmable protections like Dual OVP, UVP, OTP, OCP, etc.

TEA2376DK1011 Content

  • TEA2376DB1604 programming board with SO10 and SO14 IC sockets
  • 20 TEA2376DT IC samples

TEA2376DB1604 Programming

  • This board can be used to program IC samples in combination with a TEA2016DB1514 USB I2C interface
  • A SO10 and SO14 IC socket support both TEA2376 package versions
  • A switch with LED indicator can be used to disconnect the VCC supply voltage when exchanging IC samples

Buy Options

TEA2376DK1011-Image

Click to expand

  • TEA2376DK1011
    Active

  • TEA2376DK1011 Development Programming Board and Samples.

  • $50.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

  • Software Development Resources

    Ringo TEA2376 GUI 64-bit

    Account Required
  • Software Development Resources

    Ringo TEA2376 GUI 32-bit

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.