FS26 Safety SBC Programming Socket Board

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows USB connection for easy connection to software GUI (access to SPI bus, IOs, Safety outputs, Debug, AMUX, regulators) USB connection for register access, OTPemulation and fuse

Power Management

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output 3.3 V to 6.5 V, up to 1.5 A
  • VBOOST in Independent mode or in Front-end topology to support battery cranking profiles
  • VCORE output 0.8 V to 3.3 V, up to 1.6 A
  • LDO1 and LDO2, from 3.3 V or 5.0 V, up to 400 mA
  • VTRK1 and VTRK2, from 3.3 V or 5.0 V, up to 150 mA
  • VREF accuracy regulator for external ADC reference

General Specifications

  • FS0B, FS1b external safety pins

Support

  • Debug mode access
  • Manual or Automated OTP fuse programming
  • Connectors allowing easy access to digital signals
  • Allows easy configuration of front-end and back-end power topologies

Components

  • LEDs that indicate signal or regulator status
  • Analog variable resistor to test external VMON
  • LQF48 non-soldered socket to allow functional testing and programming of multiple devices. Due to the socket, all output current should be limited to 1 A maximum

Buy Options

KITFS26SKTEVM-Image

Click to expand

  • KITFS26SKTEVM

  • FS26 Safety SBC Programming Socket Board.

  • $507.44 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?