FS2400 Safety SBC Evaluation Board

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Connectivity

  • S32K144 MCU embedded allows USB connection for easy connection to software GUI (access to SPI bus, IOs, Safety outputs, Debug, AMUX, regulators) USB connection for register access, OTP emulation and fuse

Power Management

  • VBAT power supplied by phoenix connector or by USB
  • V1 output 1.9 V to 5 V, up to 400 mA
  • V3 output 3.3 V or 5.0 V, up to 150 mA

General Specifications

  • LIMP0 external safety pin

Support

  • Debug mode access
  • OTP fuse programming
  • Connectors allowing easy access to digital signals

Components

  • LEDs that indicate signal or regulator status
  • Analog variable resistor to test external VMON

Buy Options

KITFS2400FRDMEVM-Image

Click to expand

  • KITFS2400FRDMEVM

  • FS2400 Safety SBC Evaluation Board.

  • $160.03 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?