S32R274 End-to-End Reference Design Kit | NXP Semiconductors

S32R274 End-to-End Reference Design Kit

Roll over image to zoom in

Block Diagram

S32R274 end-to-end Reference Design Kit - Block Diagram

S32R274 End-to-End Reference Design Kit, Engineered for High-Performance Automotive Radar - Block Diagram

Supported Devices

RF

Radar Technology

Power Management

System Basis Chips

Processors and Microcontrollers

S32R Radar MCUs

Features

Technical and Functional Specifications

  • Leverages market leading performance/watt radar processor
  • Automotive-grade end-to-end reference design, following automotive hardware design methodologies
  • Full-design platform enabling engineers to optimize up to ISO 26262 ASIL B applications
  • Enables NCAP applications: ACC or AEB
  • Helps to rapidly reduce time-to-market
  • Features the automotive-grade NXP radar software development kit (rSDK)
N true 0 PSPRDK-S32R274en 1 Fact Sheet Fact Sheet t523 1 en_US 1 1 4 English The new RDK-S32R274 radar solution is targeted to help developers rapidly prototype high-performance automotive radar using NXP technology. 1535061943157699559942 DSP 278.2 KB None None documents None 1535061943157699559942 /docs/en/fact-sheet/RDK-S32R274_FS.pdf 278224 /docs/en/fact-sheet/RDK-S32R274_FS.pdf RDK-S32R274_FS N N 2018-08-23 RDK-S32R274 Radar Reference Platform Fact Sheet /docs/en/fact-sheet/RDK-S32R274_FS.pdf /docs/en/fact-sheet/RDK-S32R274_FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Jan 30, 2021 Fact Sheet t523 Fact Sheet Fact Sheet Y N RDK-S32R274 Radar Reference Platform Fact Sheet false en_US en false 0 RDK-S32R274 downloads en true 0 Y DSP Fact Sheet 1 /docs/en/fact-sheet/RDK-S32R274_FS.pdf 2018-08-23 1535061943157699559942 DSP 1 Jan 30, 2021 Fact Sheet Fact Sheet The new RDK-S32R274 radar solution is targeted to help developers rapidly prototype high-performance automotive radar using NXP technology. None /docs/en/fact-sheet/RDK-S32R274_FS.pdf English 278224 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/RDK-S32R274_FS.pdf RDK-S32R274 Radar Reference Platform Fact Sheet /docs/en/fact-sheet/RDK-S32R274_FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 4 N N RDK-S32R274 Radar Reference Platform Fact Sheet 278.2 KB RDK-S32R274_FS N 1535061943157699559942 true Y Designs

Documentation

Quick reference to our documentation types.

1 document

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    MATLAB SPT 2.x/3.x toolboxes

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history