KITFS26AEEVM FS26 Safety SBC Evaluation Board | NXP Semiconductors

FS26 Safety SBC Evaluation Board

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows USB connection for easy connection to software GUI (access to SPI bus, IOs, Safety outputs, Debug, AMUX, regulators) USB connection for register access, OTPemulation and fuse

Power Management

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output 3.3 V to 6.5 V, up to 1.5 A
  • VBOOST in Independent mode or in Front-end topology to support battery cranking profiles
  • VCORE output 0.8 V to 3.3 V, up to 1.6 A
  • LDO1 and LDO2, from 3.3 V or 5.0 V, up to 400 mA
  • VTRK1 and VTRK2, from 3.3 V or 5.0 V, up to 150 mA
  • VREF accuracy regulator for external ADC reference

General Specifications

  • FS0B, FS1b external safety pins

Support

  • Debug mode access
  • Manual or Automated OTP fuse programming.
  • Connectors allowing easy access to digital signals

Components

  • LEDs that indicate signal or regulator status
  • Analog variable resistor to test external VMON

Buy Options

KITFS26AEEVM-Image

Click to expand

  • KITFS26AEEVM
    Active

  • FS26 Safety SBC Evaluation Board.

  • $324.88 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 TSPKITFS26AEEVMen 3 User Guide User Guide t792 1 User Manual User Manual t1009 2 en_US en_US 1 1 English This page will help guide you through the process of learning about your KITFS26AEEVM evaluation board. 1613421045264722890145 Y 1613421045264722890145 GS-KITFS26AEEVM GS-KITFS26AEEVM /document/guide/getting-started-with-the-kitfs26aeevm-evaluation-board:GS-KITFS26AEEVM HTML 0 TSP 2021-02-15 GS-KITFS26AEEVM TSP User Guide 132339537837198660 2025-01-14 en Feb 15, 2021 User Guide t792 User Guide User Guide Y Getting Started with the KITFS26AEEVM Evaluation Board false en User Manual User Manual 2 2 3 English This user guide describes the use of the NXP GUI for Automotive PMIC family in development using the FS2600 Automotive PMIC family, referred to hereafter as FS26. This document is intended for engineers involved in evaluation, design, implementation and validation using the FS26 Fail-safe system basis chip with multiple SMPS and LDO. 1656956102914713576302 TSP 3.2 MB Registration without Disclaimer None documents Extended 1656956102914713576302 /secured/assets/documents/en/user-manual/UM11812.pdf 3189427 /secured/assets/documents/en/user-manual/UM11812.pdf UM11812 documents Y N 2022-07-04 UM11812, NXP GUI for FS26 Automotive PMIC Family - User Manual /webapp/Download?colCode=UM11812 /secured/assets/documents/en/user-manual/UM11812.pdf User Manual N 309919593431037931 2024-08-09 pdf Y en Jul 24, 2024 309919593431037931 User Manual Y N UM11812, NXP GUI for FS26 Automotive PMIC Family - User Manual 3 4 English The KITFS26AEEVM provides flexibility to play with all the features of the device and make measurements on the main part of the application. 1613423477758726994469 TSP 4.1 MB Registration without Disclaimer None documents Extended 1613423477758726994469 /secured/assets/documents/en/user-guide/UM11503.pdf 4070144 /secured/assets/documents/en/user-guide/UM11503.pdf UM11503 documents Y N 2021-02-15 UM11503, KITFS26AEEVM Evaluation Board - User Manual /webapp/Download?colCode=UM11503 /secured/assets/documents/en/user-guide/UM11503.pdf User Manual N 309919593431037931 2024-04-26 pdf Y en Apr 25, 2024 309919593431037931 User Manual Y N UM11503, KITFS26AEEVM Evaluation Board - User Manual false 0 KITFS26AEEVM downloads en true 0 Y TSP User Guide 1 2021-02-15 1613421045264722890145 TSP 1 Feb 15, 2021 User Guide User Guide This page will help guide you through the process of learning about your KITFS26AEEVM evaluation board. Y GS-KITFS26AEEVM English 0 User Guide 2025-01-14 /document/guide/getting-started-with-the-kitfs26aeevm-evaluation-board:GS-KITFS26AEEVM Getting Started with the KITFS26AEEVM Evaluation Board GS-KITFS26AEEVM TSP 132339537837198660 User Guide en Y t792 HTML GS-KITFS26AEEVM 1613421045264722890145 User Manual 2 /secured/assets/documents/en/user-manual/UM11812.pdf 2022-07-04 1656956102914713576302 TSP 2 Jul 24, 2024 User Manual This user guide describes the use of the NXP GUI for Automotive PMIC family in development using the FS2600 Automotive PMIC family, referred to hereafter as FS26. This document is intended for engineers involved in evaluation, design, implementation and validation using the FS26 Fail-safe system basis chip with multiple SMPS and LDO. Registration without Disclaimer /secured/assets/documents/en/user-manual/UM11812.pdf English documents 3189427 None 309919593431037931 2024-08-09 Y /webapp/Download?colCode=UM11812 UM11812, NXP GUI for FS26 Automotive PMIC Family - User Manual /secured/assets/documents/en/user-manual/UM11812.pdf documents 309919593431037931 User Manual N en Extended Y pdf 3 Y N UM11812, NXP GUI for FS26 Automotive PMIC Family - User Manual 3.2 MB UM11812 N 1656956102914713576302 /secured/assets/documents/en/user-guide/UM11503.pdf 2021-02-15 1613423477758726994469 TSP 3 Apr 25, 2024 User Manual The KITFS26AEEVM provides flexibility to play with all the features of the device and make measurements on the main part of the application. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM11503.pdf English documents 4070144 None 309919593431037931 2024-04-26 Y /webapp/Download?colCode=UM11503 UM11503, KITFS26AEEVM Evaluation Board - User Manual /secured/assets/documents/en/user-guide/UM11503.pdf documents 309919593431037931 User Manual N en Extended Y pdf 4 Y N UM11503, KITFS26AEEVM Evaluation Board - User Manual 4.1 MB UM11503 N 1613423477758726994469 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history