Evaluation Platform for Automotive|VFxxx VF5 | NXP Semiconductors

VFxxx VF5xxR Family Evaluation Platform for Automotive Applications

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Microcontroller

  • SVF522R3K1CMK4, 500 MHz 32-bit Arm Cortex-A5 core MCU

Memory

  • 1 Gb (64 M x 16) DDR3 IC
  • Three 256 Mbit (32 MB) QuadSPI Flash ICs
  • SD card
  • SPI serial 32 Mbit Flash IC (dedicated to DSP, optional usage)

Connectivity

  • Unified 24-bit DCU connector
  • MLB daughtercard connector
  • Board-to-Board connector bearing one 10/100 Mbit/s RMII MAC (Ethernet) interface
  • Boot configuration jumpers and full 32-bit
  • Two incremental encoders

Interfaces

  • Two VFxxx USB interfaces: Micro-AB and Standard-A connectors with full 500 mA support each
  • I2C header for custom-made daughtercard powered from 3.3 V
  • I2C header for daughtercard powered from 5 V
  • Bluetooth daughtercard header
  • Generic CD header

Audio

  • Left and right SPI-based microphones
  • Standalone DSP for audio processing
  • Twin dedicated audio DAC, filter, and headphone amplifiers for audio outputs (3.5 mm connectors)
  • Radio-tuner daughtercard connector

Video

  • Four analog video inputs with direct connection to VFxxx video ADC

Debug

  • 20-pin JTAG debug header
  • 10-pin Cortex debug header

Components

  • RCON switches
  • Four dedicated station preset buttons
  • Potentiometer connected to VFxxx ADC
  • High-speed CAN transceiver
  • SCI/RS232 and LIN transceivers on shared VFxxx channel

More

Buy Options

MCIMXHDMICARD-Image

Click to expand

  • MCIMXHDMICARD
    Active

  • Accessory Board, Hardware, i.MX 6SoloLite, i.MX53, i.MX50, 24-bit HDMI Interface Card.

  • For a quantity of 1
Order from distributors
N true 0 TSPEVB-VF522R3en 6 Application Note Application Note t789 3 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 2 en_US en_US en Application Note Application Note 3 1 0 English The VFxxx family features a heterogeneous dual-core solution that combines the Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup> -A5 and Arm Cortex<sup>&#174;</sup> -M4 cores. The family also features dual USB 2.0 OTG controllers with integrated PHY, dual 10/100 Ethernet controllers with L2 switch, 1.5 MB of on-chip SRAM and a rich suite of communication, connectivity and human-machine interfaces (HMI). The VF6xx family is pin-and software-compatible with the VF[3,5,6] families. VFxxx VF6xx devices include multiple serial interfaces including UARTs 1371065276603710447722 TSP 467.1 KB None None documents None 1371065276603710447722 /docs/en/application-note/AN4755.pdf 467125 /docs/en/application-note/AN4755.pdf AN4755 documents N N 2016-10-31 AN4755:CAN Booting Procedure for VFxxx Controller Solutions - Application Note /docs/en/application-note/AN4755.pdf /docs/en/application-note/AN4755.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 26, 2013 645036621402383989 Application Note Y N AN4755:CAN Booting Procedure for VFxxx Controller Solutions - Application Note 2 0 English AN4651: Each Animation and Compositing Engine (2D-ACE) module on the VFxxx MCU family is capable of driving a TFT LCD panel of different sizes. 1359384905641705695317 TSP 234.5 KB None None documents None 1359384905641705695317 /docs/en/application-note/AN4651.pdf 234456 /docs/en/application-note/AN4651.pdf AN4651 documents N N 2016-10-31 AN4651, TFT Panel Support in the VFxxx Microcontroller Family - Application Notes /docs/en/application-note/AN4651.pdf /docs/en/application-note/AN4651.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 23, 2013 645036621402383989 Application Note Y N AN4651, TFT Panel Support in the VFxxx Microcontroller Family - Application Notes 3 0 English The VFxxx family of microcontrollers features up to two independent display peripherals that allow it to drive up to two TFT LCD panels. The 2D-ACE module features a rich set of capabilities that allow you to build engaging and dynamic graphic content from pre-rendered images and display this content on a wide range of TFT LCD panels. This application note explains the steps to configure and use the 2D-ACE with TFT LCD panels and how to display and blend graphics on each panel. See nxp.com for more d 1358539513172704485942 TSP 311.5 KB None None documents None 1358539513172704485942 /docs/en/application-note/AN4647.pdf 311527 /docs/en/application-note/AN4647.pdf AN4647 documents N N 2016-10-31 Configuring and Using the 2D-ACE on VFxxx Microcontrollers /docs/en/application-note/AN4647.pdf /docs/en/application-note/AN4647.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 18, 2013 645036621402383989 Application Note Y N Configuring and Using the 2D-ACE on VFxxx Microcontrollers User Guide User Guide 2 4 1 English The heterogeneous dual-core VFxxx series of applications processors represents NXP&#8217;s scalable family of products powered by single Arm<sup>&#174;</sup> Cortex<sup>&#8482;</sup>-A5 core and dual-core Cortex-A5 + Cortex&#8482;-M4 implementations for the automotive market. 1417799497515708100281 TSP 810.5 KB None None documents None 1417799497515708100281 /docs/en/user-guide/EVBVF522R3QSG.pdf 810546 /docs/en/user-guide/EVBVF522R3QSG.pdf EVBVF522R3QSG documents N N 2016-10-31 EVB-VF522R3 Quick Start Guide – Evaluation Platform for the VFxxx R Series Products Used in Automotive Applications /docs/en/user-guide/EVBVF522R3QSG.pdf /docs/en/user-guide/EVBVF522R3QSG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Dec 17, 2014 132339537837198660 User Guide Y N EVB-VF522R3 Quick Start Guide – Evaluation Platform for the VFxxx R Series Products Used in Automotive Applications 5 0 English This user&#8217;s guide details the setup and configuration of the NXP Automotive Evaluation Board. The EVB is intended to &#13;&#10;provide a mechanism for easy customer evaluation of the heterogeneous dual-core VFxxx family, and to facilitate hardware and software development.&#13;&#10; 1416347471909721901579 TSP 2.8 MB None None documents None 1416347471909721901579 /docs/en/user-guide/EVBVF522R3UG.pdf 2778610 /docs/en/user-guide/EVBVF522R3UG.pdf EVBVF522R3UG documents N N 2016-10-31 EVB-VF522R3 Platform User’s Guide /docs/en/user-guide/EVBVF522R3UG.pdf /docs/en/user-guide/EVBVF522R3UG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Nov 18, 2014 132339537837198660 User Guide Y N EVB-VF522R3 Platform User’s Guide Fact Sheet Fact Sheet 1 6 2 English The VFxxx VF5xxR family is purpose-built and cost-optimized for connected radio, entry-level infotainment and digital instrument cluster applications. The family features generous 1.5 MB on-chip SRAM, dual-core architecture combining the high-performance low-power Arm&#174; Cortex&#174;-A5 application processor with the ultra-low-power Arm Cortex&#174;-M4 microcontroller, OpenVG<sup>™</sup> graphics accelerator, 2D graphics composition engine and dual QuadSPI interface with DDR support. 1339620612140698476164 TSP 137.2 KB None None documents None 1339620612140698476164 /docs/en/fact-sheet/VF5XXRFAMFS.pdf 137181 /docs/en/fact-sheet/VF5XXRFAMFS.pdf VF5XXRFAMFS documents N N 2016-10-31 VFxxx VF5xxR Family Fact Sheet /docs/en/fact-sheet/VF5XXRFAMFS.pdf /docs/en/fact-sheet/VF5XXRFAMFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Dec 5, 2014 736675474163315314 Fact Sheet Y N VFxxx VF5xxR Family Fact Sheet false 0 EVB-VF522R3 downloads en true 0 Y TSP Application Note 3 /docs/en/application-note/AN4755.pdf 2016-10-31 1371065276603710447722 TSP 1 Jun 26, 2013 Application Note The VFxxx family features a heterogeneous dual-core solution that combines the Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup> -A5 and Arm Cortex<sup>&#174;</sup> -M4 cores. The family also features dual USB 2.0 OTG controllers with integrated PHY, dual 10/100 Ethernet controllers with L2 switch, 1.5 MB of on-chip SRAM and a rich suite of communication, connectivity and human-machine interfaces (HMI). The VF6xx family is pin-and software-compatible with the VF[3,5,6] families. VFxxx VF6xx devices include multiple serial interfaces including UARTs None /docs/en/application-note/AN4755.pdf English documents 467125 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4755.pdf AN4755:CAN Booting Procedure for VFxxx Controller Solutions - Application Note /docs/en/application-note/AN4755.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4755:CAN Booting Procedure for VFxxx Controller Solutions - Application Note 467.1 KB AN4755 N 1371065276603710447722 /docs/en/application-note/AN4651.pdf 2016-10-31 1359384905641705695317 TSP 2 Mar 23, 2013 Application Note AN4651: Each Animation and Compositing Engine (2D-ACE) module on the VFxxx MCU family is capable of driving a TFT LCD panel of different sizes. None /docs/en/application-note/AN4651.pdf English documents 234456 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4651.pdf AN4651, TFT Panel Support in the VFxxx Microcontroller Family - Application Notes /docs/en/application-note/AN4651.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4651, TFT Panel Support in the VFxxx Microcontroller Family - Application Notes 234.5 KB AN4651 N 1359384905641705695317 /docs/en/application-note/AN4647.pdf 2016-10-31 1358539513172704485942 TSP 3 Jan 18, 2013 Application Note The VFxxx family of microcontrollers features up to two independent display peripherals that allow it to drive up to two TFT LCD panels. The 2D-ACE module features a rich set of capabilities that allow you to build engaging and dynamic graphic content from pre-rendered images and display this content on a wide range of TFT LCD panels. This application note explains the steps to configure and use the 2D-ACE with TFT LCD panels and how to display and blend graphics on each panel. See nxp.com for more d None /docs/en/application-note/AN4647.pdf English documents 311527 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4647.pdf Configuring and Using the 2D-ACE on VFxxx Microcontrollers /docs/en/application-note/AN4647.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Configuring and Using the 2D-ACE on VFxxx Microcontrollers 311.5 KB AN4647 N 1358539513172704485942 Fact Sheet 1 /docs/en/fact-sheet/VF5XXRFAMFS.pdf 2016-10-31 1339620612140698476164 TSP 6 Dec 5, 2014 Fact Sheet The VFxxx VF5xxR family is purpose-built and cost-optimized for connected radio, entry-level infotainment and digital instrument cluster applications. The family features generous 1.5 MB on-chip SRAM, dual-core architecture combining the high-performance low-power Arm&#174; Cortex&#174;-A5 application processor with the ultra-low-power Arm Cortex&#174;-M4 microcontroller, OpenVG<sup>™</sup> graphics accelerator, 2D graphics composition engine and dual QuadSPI interface with DDR support. None /docs/en/fact-sheet/VF5XXRFAMFS.pdf English documents 137181 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/VF5XXRFAMFS.pdf VFxxx VF5xxR Family Fact Sheet /docs/en/fact-sheet/VF5XXRFAMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N N VFxxx VF5xxR Family Fact Sheet 137.2 KB VF5XXRFAMFS N 1339620612140698476164 User Guide 2 /docs/en/user-guide/EVBVF522R3QSG.pdf 2016-10-31 1417799497515708100281 TSP 4 Dec 17, 2014 User Guide The heterogeneous dual-core VFxxx series of applications processors represents NXP&#8217;s scalable family of products powered by single Arm<sup>&#174;</sup> Cortex<sup>&#8482;</sup>-A5 core and dual-core Cortex-A5 + Cortex&#8482;-M4 implementations for the automotive market. None /docs/en/user-guide/EVBVF522R3QSG.pdf English documents 810546 None 132339537837198660 2023-06-19 N /docs/en/user-guide/EVBVF522R3QSG.pdf EVB-VF522R3 Quick Start Guide – Evaluation Platform for the VFxxx R Series Products Used in Automotive Applications /docs/en/user-guide/EVBVF522R3QSG.pdf documents 132339537837198660 User Guide N en None Y pdf 1 N N EVB-VF522R3 Quick Start Guide – Evaluation Platform for the VFxxx R Series Products Used in Automotive Applications 810.5 KB EVBVF522R3QSG N 1417799497515708100281 /docs/en/user-guide/EVBVF522R3UG.pdf 2016-10-31 1416347471909721901579 TSP 5 Nov 18, 2014 User Guide This user&#8217;s guide details the setup and configuration of the NXP Automotive Evaluation Board. The EVB is intended to &#13;&#10;provide a mechanism for easy customer evaluation of the heterogeneous dual-core VFxxx family, and to facilitate hardware and software development.&#13;&#10; None /docs/en/user-guide/EVBVF522R3UG.pdf English documents 2778610 None 132339537837198660 2023-06-19 N /docs/en/user-guide/EVBVF522R3UG.pdf EVB-VF522R3 Platform User’s Guide /docs/en/user-guide/EVBVF522R3UG.pdf documents 132339537837198660 User Guide N en None Y pdf 0 N N EVB-VF522R3 Platform User’s Guide 2.8 MB EVBVF522R3UG N 1416347471909721901579 true Y Tools

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Fact Sheet (1)
User Guide (2)

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.