3-Phase AC Induction Motor Control | NXP Semiconductors

KV Series 3-Phase AC Induction Motor Control

Roll over image to zoom in

Block Diagram

AC Induction Motor

3-Phase AC Induction Motor Control Block Diagram

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

  • Prototype quickly using the high-voltage development platform (HVP) for high-voltage motor control application development up to 1 kW of power.
  • Quickly build an industrial drive application with the embedded source code.
  • Uses special rotor flux observer (RFO) and model-referenced adaptive system (MRAS) speed estimation algorithms, so no position or speed sensor required.

Buy Options

TWR-KV31F120M-Image

Click to expand

  • TWR-KV31F120M
    Active

  • Tower System Development Board for Kinetis KV30 and KV31 MCUs.

  • For a quantity of 1
Order from distributors
TWR-KV46F150M-Image

Click to expand

  • TWR-KV46F150M
    Active

  • Tower System Development Board for Kinetis KV42, KV44 and KV46 MCUs.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
HVP-MC3PH-Image

Click to expand

  • HVP-MC3PH
    Active

  • High-Voltage Development Platform.

  • $690.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Application Note Software (1)
Reference Manual (1)
User Guide (1)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

Recently viewed products

There are no recently viewed products to display.