Battery Powered Portable Device Design Based on i.MX 8ULP | NXP Semiconductors

Battery Powered Portable Device Design Based on i.MX 8ULP

Battery-Powered Portable Device Validation Kit, based on the i.MX 8ULP Applications Processor

Click over video to play

Block Diagram

Battery Powered Portable Device Validation Kit Based on i.MX 8ULP

Battery Powered Portable Device Validation Kit Based on i.MX 8ULP

Supported Devices

Sensors

Barometric Pressure 15 to 150 kPa

Power Management

PMICs

Interfaces

USB Interfaces

Processors and Microcontrollers

i.MX 8 Applications Processors

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • NXP i.MX 8ULP applications processor

Memory

  • eMCP: 2GB LPDDR4x + 32GB eMMC

PMIC

  • NXP PCA9460B: 13-Channel PMIC for Ultra Low Power Application

Display

  • 1.39” Full color round AMOLED with touch

Wireless

  • Murata Type 1XK (NXP IW416) Shielded Ultra Small Dual band Wi-Fi® 11a/b/g/n + Bluetooth® 5.2 Module

Audio

  • 2x Digital MIC
  • 1x Speaker (connects to MQS)

Connectivity

  • NXP PTN5150: USB 2.0 Type C
  • NXP SN110T NFC

Sensors

  • NXP MPL3115A2: I2C precision pressure sensor with altimetry
  • High-Sensitivity Pulse Oximeter and Heart-Rate Sensor
  • Light-to-Digital Sensor

Debug

  • FT4232 (Port A- JTAG, Port B- I2C, Port C- A35 Debug UART, Port D-M33 Debug UART)
  • JTAG
  • Support online real-time power measurement. (by bcu tool)

Tools and OS support

  • Android
  • FreeRTOS

More

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Related Software

Quick reference to our software types.

1 software file

  • Demo Software

    i.MX 8ULP Battery Powered Portable Device Design M33 Firmware

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?