Sign in for a personalized NXP experience.
During the collaboration, NXP's vCPE solution provided hardware, virtualization and application software solutions for the China Mobile Virtualization network project. Featuring an NXP 64-bit Arm V8 processor, the LS1043A, with four high-performance Arm V8 cores, the vCPE integrates a powerful hardware acceleration engine, which can be used for network packet analysis, data encryption/decryption as well as traffic management and ingress traffic classification and distribution. The platform is the optimum combination of high performance and low power consumption, making it well-suited for enterprise, industrial and residential edge computing gateway devices.
"We are very pleased with the initial success of the NXP and China Mobile collaboration on network function virtualization,” said
As a superior provider of secure connectivity solutions, NXP developed its vCPE solution to work in conjunction with China Mobile Access Networks using the China Mobile Cloud platform. The vCPE supports virtualization technology and isolation between services, providing a guarantee for the security and reliability of the edge computing gateway system. Service providers can quickly, easily and efficiently carry out business deployment, updates, configuration and lifecycle management on the remote edge computing gateway equipment through China Mobile's business scheduling system and cloud platform, shortening the product innovation cycle and reducing the overall cost of network investment.
NXP's vCPE solution successfully completed laboratory and field testing in
NXP the NXP logo and Layerscape are trademarks of
Contacts:
Americas | Greater China/Asia | Europe | ||||
Jacey Zuniga | Esther Chang | Martijn van der Linden | ||||
Tel: +1 512 895 7398 | Tel: +886 2 8170 9990 | Phone: +31 6 1091 4896 | ||||
Email: Jacey.zuniga@nxp.com | Email: esther.chang@nxp.com | Email: martijn.van.der.linden@nxp.com |
Tags: Consumer, Industrial