Full-Bridge DC-DC Switch Mode Power Supply | NXP 半导体

KV Series Full-Bridge DC-DC Switch Mode Power Supply (SMPS)

滚动图片以放大

框图

DC-DC

Full-Bridge DC-DC Switch Mode Power Supply (SMPS) Block Diagram

支持的器件

处理器和微控制器

KV系列Cortex-M4/M0+/M7

Features

  • Input and output voltage sensing with under and over voltage protection transformer primary current sensing with over load and short circuit protection.
  • Full-bridge MOSFET driver to driver primary full bridge MOSFETs and half-bridge MOSFET driver for synchronous MOSFET driving.
  • Power supply input voltage input of 20-30 V DC, output voltage 5 V and load up to 8 A.
  • Dynamic/transient load circuit to test digital control loop performance on transient load.
  • Operates over supply voltage range of 4.5 V < VPWR < 36 V
  • Start-up/shut-down control and power sequence logic with KEYSW input
  • MCU supply: VCC is a 5.0 V (±2.0%, 200 mA) regulated supply
  • Sensor supply: VPROT (100 mA) is a VCC tracking protected sensor supply
  • Two configurable pre-drivers for IGBT or general purpose gate MOSFETs for ignition and O2 sensor (HEGO) heater
  • PWM

购买选项

TWR-KV46F150M-Image

点击展开

  • TWR-KV46F150M
    正常供应

  • Tower System Development Board for Kinetis KV42, KV44 and KV46 MCUs.

  • $171.35 USD
  • 数量为 1
    • 供货情况: 待定库存
从分销商处购买
TWR-SMPS-LVFB-Image

点击展开

  • TWR-SMPS-LVFB
    正常供应

  • Tower System, Peripheral Module, Low Voltage Power Control, Low-Voltage.

  • 数量为 1
从分销商处购买

文档

快速参考恩智浦 文档类别.

2 文件

紧凑列表

设计资源

设计文件

快速参考恩智浦 设计文件类型.

4 设计文件

软件

快速参考恩智浦 软件类型.

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?

近期查看的产品

There are no recently viewed products to display.