FlexGUI: Software Tool for Evaluation of Reference Design Kits

FLEXGUI-SW

Click over video to play

Software Details

Features

Application Launcher

  • Kit, device models, and revisions selection
  • USB CDC or USB HID selection
  • MCU selection

Application Workspace

  • Session logs for communication history
  • Device panel for quick access to device modes, in/out pins and bus address/frequency settings
  • Script editor for sequences of actions on pins and registers
  • Script generator for sharing current register values wrapped around by custom script snippets
  • Register map for r/w registers with value hints
  • Custom tabs for device-specific features, for example, programming, measurements, etc.

Supported MCUs

  • KL25Z, K82F, S32K144

Requirements

  • FlexGUI v1.0 - compatible with Windows 7, Windows 8 and Windows 10
  • Java Run Time Environment 8

Supported Devices

  • PF81-PF82: 12-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
  • FS8500: Safety System Basis Chip for S32 Microcontrollers, Fit for ASIL D
  • FS8400: Safety System Basis Chip for S32 Microcontrollers, Fit for ASIL B
  • PF8101-PF8201: 9-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
  • PF8121: 12-Channel Power Management Integrated Circuit (PMIC) for High-Performance Consumer Applications
  • XS2410: Quad 100 mΩ / Dual 50 mΩ, 3.0 V to 60 V High-Side Switch
  • GD3100: Advanced High Voltage Isolated Gate Driver for IGBT and SiC MOSFETs
  • GD3160: Advanced High Voltage Isolated Gate Driver with Segmented Drive for SiC MOSFETs
  • UJA1164ATK: Mini High-Speed CAN System Basis Chip with Standby Mode and Watchdog
  • UJA1168ATK: Mini High-Speed CAN System Basis Chip for Partial Networking
  • TJA1145A: High Speed CAN Transceiver with Partial Networking, CAN FD Data Rates up to 5 Mbit/s
  • UJA1169ATK: Mini High-Speed CAN System Basis Chip
  • GD3162: Advanced High Voltage Isolated Gate Driver with Dynamic Gate Strength Control

Downloads

1-5 of 9 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Resources

Hardware

1-5 of 25 hardware offerings

Show All

Support

What do you need help with?