The S32 Design Studio is a complimentary Integrated Development Environment (IDE) for automotive and ultra-reliable Power Architecture® (e200 core) and Arm®-based microcontrollers and processors.

The S32DS IDE is a straight forward development tool based on open-source software, including Eclipse IDE, GNU Compiler Collection (GCC), and GNU Debugger (GDB), with no code-size limitations that enable editing, compiling and debugging of designs. S32DS IDE supports Microsoft® Windows® 10/11 64-bit OS (with 32&64-bit binaries) and Ubuntu 20.04 (64 bit) host operating systems (OS).

Key Differentiators

  • Enabling editing, compiling and debugging
  • Free-of-charge with no code-size limitations
  • IDE based on Eclipse IDE, GCC and GDB
  • Help reducing development time

S32 Design Studio Embedded Software Development Tools

The S32 Design Studio IDE for S32 Platform for automotive and ultra-reliable Arm®-based microcontrollers and processors enables editing, compiling and debugging of designs.

S32 Debugger for testing and debugging software solutions

The S32 Debugger provides all of the standard debugging features critical for testing and locating bugs in your application. It is dedicated to NXP microprocessors and accelerators and is available at the first customer silicon samples.