PowerQUICC® II Pro Processor with DDR2, Dual PCI, 1 GB Ethernet, Dual USB, Security

MPC8343E

See product image

Product Details

Features

  • Secure Communications Architecture leveraging Mocana's Device Security Framework technology
  • 32-bit, high-performance superscalar core
  • 1260 MIPS @ 400 MHz
  • Double-precision floating point, integer, load/store, system register, and branch processor units
  • 32 KB data and 32 KB instruction cache with line locking support
  • DDR1/DDR2 memory controller, up to 266 MHz data rate, with a 32-bit interface with ECC
  • Dual PCI interfaces
  • Dual 10/100/1000 Ethernet controllers
  • Embedded security engine
  • Dual Hi-Speed USB controllers
  • Local bus controller
  • Dual UART (DUART)
  • Dual I2C interfaces (controller or target mode)
  • Four-channel DMA controller
  • Serial peripheral interface (SPI)
  • General-purpose parallel I/O (GPIO)
  • IEEE 1149.1 JTAG test access port
  • Package: 672-pin, 35 mm x 35 mm TBGA (1 mm pitch)
  • Process technology: 130 nm CMOS
  • Voltage: 1.2V core voltage with 3.3V and 2.5V I/O

Part numbers include: MPC8343CVRADDB, MPC8343CVRAGDB, MPC8343ECVRAGDB, MPC8343ECZQAGDB, MPC8343EVRADDB, MPC8343EVRAGDB, MPC8343VRADDB, MPC8343VRAGDB.

Documentation

Quick reference to our documentation types.

1-5 of 48 documents

Show All

Hardware

3 hardware offerings

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

8 trainings

Show All

Support

What do you need help with?