Smart Lighting Design Based on LPC860 MCUs

SLD-LPC860-MCU

Block Diagram

Smart Lighting Design

Smart Lighting Design

Supported Devices

Processors and Microcontrollers

LPC800 Arm Cortex-M0+

Features

Light Control Interface

  • IEC 62386-101 compatible transceiver
  • Supports 16/24-bit forward frames and 8-bit backward frames

Light Control Protocol

  • IEC 62386-102/20x subset reference implementation based on the transceiver

LED Drivers

  • Constant-current (non-flicker) synchronous rectification LED drivers
  • Maximum 3 channels, 8 bit color depth with ~100kHz switching frequency
  • Flexible topology without separate controller IC

Sensors and Input Devices

  • Analog NTC for overheat protection and thermal shutdown
  • Analog potentiometer and buttons for control devices
  • Analog ambient light sensor (ALS) for smart sensor applications
  • I2C master available for digital sensors

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Design Files

1 design file

Training

1 trainings

Support

What do you need help with?