MC33937 | Field Effect Transistor | NXP Semiconductors

3-Phase Field Effect Transistor Pre-Driver

Roll over image to zoom in

Block Diagram

MC34937 Power Actuation

MC34937 Power Actuation Block Diagram

Features

Key Features

  • Fully specified from 8.0 to 40 V covers 12 and 24 V automotive systems
  • Extended operating range from 6.0 to 58 V covers 12 and 42 V systems
  • Greater than 1.0 A gate drive capability with protection
  • Protection against reverse charge injection from CGD and CGS of external FETs
  • Includes a charge pump to support full FET drive at low battery voltages
  • Deadtime is programmable via the SPI port
  • Load current(IL) 1 A (Typ)
  • 6 channels
  • Drain-to-source on resistance 5500 mOhm RDS(ON) (Typ)
  • Parallel and SPI Interface and Input Controllers

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33937 is included in the 15-year program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Selector Guide (2)
Technical Notes (2)
User Guide (2)

Design Files

Hardware

Quick reference to our board types.

1-5 of 17 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.