Embedded SW: Three-Phase Brushless Motor Pre-Driver Software Driver for GD3000, MC33937 and MC34937

GD3000-MC33937-SOFTWARE-DRIVER

Roll over image to zoom in

Features

  • Operational mode management
  • Fault protection settings via SPI
  • Dead time insertion
  • Pre-driver setting via SPI and interrupts handling
  • BLDC motor control example

Supported Devices

  • MC33937: 3-Phase Field Effect Transistor Pre-Driver
  • GD3000: 3-Phase Brushless Motor Pre-Driver
  • MC34937: Three Phase Field Effect Transistor Pre-driver

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Hardware

3 hardware offerings

Support

What do you need help with?