For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Design Center
Documentation
Development Boards and Designs
Partner Marketplace
Software
Training
Development Boards and Designs
Analog Toolbox
Automotive Development Platforms
Automotive Motor Control Solutions
General-Purpose MCUs
LPCXpresso Boards
i.MX Evaluation and Development Boards
Tower Development Boards
RF Circuit Collection
Sensor Developer Resources
Models
Tower Development Boards
MCU and Processor Modules
Peripheral Modules
Plug-In Modules
MCU and Processor Modules
8-bit MCU Modules
16-bit MCU Modules
Kinetis Modules
PowerQUICC and QorIQ Modules
VFxxx Controller Modules
Coldfire/ColdFire+ MCU Modules
DSC Modules
Kinetis Modules
AR KickStart™ Kinetis
®
K60 Tower
®
System Kit
IAR KickStart™ Kinetis K60 Tower System Ki
Kinetis K20 50 MHz Tower System Module
Kinetis K20 72 MHz MCU Tower System Module
Kinetis K60 120 MHz Tower System Module
Kinetis K70 120 MHz Tower System Module
Kinetis K81 MCU POS Tower System Module
Kinetis M Series Tower System Module
Kinetis
®
KL28 MCU Tower
®
System Module
MED-EKG | Electrocardiograph Dev Kit
MED-SPO2 | Pulse Oximeter Dev Kit
Tower System Development Board for Kinetis Ultra-Low-Power KL82 MCUs
TWR-K21D50M | K21
TWR-K21F120MA | K21
TWR-K22F120M | K22
TWR-K24F120M | K24
TWR-K40D100M | K40
TWR-K40X256 | K40
TWR-K53N512 | K53
TWR-K60D100M | K60
TWR-K64F120M | K64
TWR-K65F180M | K66/K65/K26
TWR-K80F150M | K80
TWR-KL25Z48M | KL1x/KL2x
TWR-KL43Z48M | KL43/KL33/KL27/KL17
TWR-KL46Z48M | KL3x/KL4x
TWR-KM34Z75M | Kinetis M Series
TWR-KM35Z75M
TWR-KV10Z32 | KV1x
TWR-KV11Z75M | KV1x
TWR-KV31F120M | KV3x
TWR-KV46F150M | KV4x
TWR-KV58F220M | KV5x
TWR-K80F150M | K80
TWR-K80F150M
TWR-K80F150M