Evaluation Kit for the i.MX 8M Plus Applications Processor

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Processor

  • i.MX 8M Plus Quad applications processor
  • 4x Arm® Cortex-A53 up to 1.8 GHz
  • 1x Arm® Cortex-M7 up to 800 MHz
  • Cadence® Tensilica® HiFi4 DSP up to 800 MHz
  • Neural Processing Unit

Memory

  • 6 GB LPDDR4
  • 32 GB eMMC 5.1
  • 32 MB QSPI NOR

Display and Camera Interfaces

  • 1x MIPI-DSI interface (Mini-SAS connector)
  • 1x LVDS interface (Mini-SAS connector)
  • 2x MIPI-CSI interfaces (Mini-SAS connector)
  • 1x HDMI 2.0a connector with eARC

Wireless

  • AzureWave AW-CM276MA (NXP 88W8997): Wi-Fi 5 (802.11ac) 2x2 dual-band (2.4/5GHz) and Bluetooth 5.1

Audio

  • Audio DAC
  • Microphone/headphone jacks

Connectivity

  • 2x 10/100/1000 Ethernet port (1x w/ TSN)
  • USB 3.0 Type C for Power
  • USB 3.0 Type A
  • USB 3.0 Type C
  • PCIe M.2 interface
  • 2x CAN DB9 Female connectors

Debug

  • JTAG Connector

Tools and OS support

  • Linux
  • Android
  • FreeRTOS

Buy Options

8MPLUSLPD4-EVK-Image

Click to expand

  • 8MPLUSLPD4-EVK
    Active

  • Evaluation Kit for the i.MX 8M Plus Applications Processor.

    • Availability: In Stock
    • Inventory: 13
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 37 documents

Show All

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 82 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?