Commitment to Longevity
Digital signal controllers are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordMCX A series MCUs, powered by the Arm® Cortex®-M33, are general-purpose MCUs designed to address a wide range of applications with scalable device options, low power and intelligent peripherals. The innovative power architecture is designed to support high utilization of I/Os and power efficiency with a simple supply circuit in a smaller footprint. Designed to support more GPIO pins for additional external connections, the MCX A allows designers to utilize a smaller package, simpler board design and lower system BOM costs. The MCX A Series is supported by the MCUXpresso Developer Experience.
The MCX A series is highly scalable, offering a balance between cost, performance and power consumption.
Autonomous peripherals take the load off the core for power-saving and power modes to keep the intelligent peripherals running while the core is in sleep.
MCUXpresso IDEs, SDK, secure provisioning and configuration tools help speed-up development time with high-quality software and tools.
| Series | Products | Main Clock | Flash | Features | Packages |
|---|---|---|---|---|---|
|
MCX A1 Essential |
MCX A13 | 96 MHz | 64 kB to 128 kB | ADC, I3C | H-PQFN32, LQFP48 |
| MCX A14 | 48 MHz | 64 kB to 1 MB | 1x/2x ADC, I3C, USB, Opt. CAN | H-PQFN32, LQFP48, LQFP64, LQFP100, LFBGA64, VFBGA112 | |
| MCX A15 | 96 MHz | 64 kB to 1 MB | 1x/2x ADC, Opt. OpAmp, I3C, USB, Opt. CAN | H-PQFN32, LQFP48, LQFP64, LQFP100, LFBGA64, VFBGA112 | |
| MCX A17 | 180 MHz | 128 kB to 1 MB | 2x ADC, OpAmp, Opt. I3C, USB, CAN | H-PQFN32, LQFP48, LQFP64, LQFP100, LQFP144, WFBGA169 | |
| MCX A18 | 240 MHz | 512 kB to 1 MB | 2x ADC, OpAmp, I3C, USB, 2x CAN, seg-LCD | LQFP64, LQFP100, LQFP144, VBGA169 | |
|
MCX A2 Enhanced |
MCX A25 | 180 MHz | 512 kB to 1 MB | 2x ADC, OpAmp, I3C, USB, CAN, Advance Security | LQFP64, LQFP100, LQFP144, WFBGA169 |
| MCX A26 | 240 MHz | 512 kB to 1 MB | 2x ADC, OpAmp, I3C, USB, 2x CAN, seg-LCD, Advance Security | LQFP64, LQFP100, LQFP144, WFBGA169 | |
|
MCX A3 Mixed-Signals |
MCX A34 | 180 MHz | 128 kB to 1 MB | 2x/4x ADC, 3x/4x OpAmp, CAN | H-PQFN32, LQFP48, LQFP64, LQFP100, LQFP144, WFBGA169 |
| MCX A35 | 240 MHz | 512 kB to 1 MB | 4x ADC, 4x OpAmp, CAN | LQFP64, LQFP100, LQFP144, VBGA169 | |
|
MCX A36
|
240 MHz | 512 kB to 1 MB | 4x ADC, 4x OpAmp, I3C, USB, CAN, seg-LCD, Advance Security | LQFP64, LQFP100, LQFP144, VBGA169 |
Six new families push the MCX A series further, expanding scalable performance, security and connectivity for Industrial and IoT designs.
Digital signal controllers are ready to support your development today, tomorrow and beyond through our longevity program. The Product Longevity program ensures a stable supply of products for your embedded designs.
| Recommended Board | Supported MCU(s) | Best Fit For | Key Differentiators |
|---|---|---|---|
| FRDM-MCXA153 | MCX A13, A14, A15 | Cost-sensitive smart sensing and motor control | FS USB, 16-bit ADC, compact entry platform |
| FRDM-MCXA156 | MCX A14, A15 | Connected control, smart sensing, industrial HMI | 1 MB Flash, FS USB, CAN-FD, FlexIO, 2x 16-bit ADC, I3C |
| FRDM-MCXA174 | MCX A17 | Balanced real-time control and connected sensing | CAN-FD, SmartDMA, ADC, compact mid-tier platform |
| FRDM-MCXA266 | MCX A17, A18, A25, A26 | Industrial HMI, secure connected sensing, USB-enabled control | FS USB, SLCD, CAN-FD, FlexIO, SmartDMA, advanced security |
| FRDM-MCXA344 | MCX A34 | Cost-optimized motor control and smart sensing | CAN-FD, MAU, SmartDMA/LCD expansion |
| FRDM-MCXA346 | MCX A34 | Advanced motor control and high-performance real-time designs | 2x FlexPWM, MAU, SmartDMA, CAN-FD |
| FRDM-MCXA366 | MCX A35, A36 | Industrial HMI, secure connected sensing, high-performance control | FS USB, SLCD, CAN-FD, MAU, SmartDMA, FlexIO, advanced security |
MCX A addresses applications needing strong IO capabilities, industry-leading power consumption and connectivity with simplified supply circuitry.
Discover how the benefits and features of the MCX A series can accelerate your next project.
Read the factsheetDiscover the advanced features and capabilities of the MCX A Series.
Read the overviewLearn more about NXP's MCX A series portfolio of products.
MCX A’s autonomous peripherals with DMA and trigger matrices offload timers, ADC conversions and serial bursts, letting the core sleep longer and wake predictably. Across MCX A13x/A14x/A15x to A25x/A26x you get deterministic timing and lower jitter for closed-loop control and sensor fusion. MCUXpresso examples speed up bring-up and verification.
MCX A series includes A1 (Essential), A2 (Enhanced) and A3 (Mixed Signal) with pin-compatible packages and a simple power tree. Scale from 48–96 MHz (A13x/A14x/A15x) to 180–240 MHz (A25x/A26x) or to A34x mixed signal while reusing the board, IO map and SDK drivers to reduce respins and DVT time.
MCX A34x combines multi-ADC sampling phase-aligned to PWM edges with on-chip op amps and comparators integrated into FlexPWM. This enables faster current and voltage acquisition, lower group delay and cleaner layouts, often eliminating external amps and ADCs. With FreeMASTER and MCUXpresso examples, FOC and digital power tuning and protection bring-up accelerate.
MCX A 1/2/3 families share peripheral IP, pinouts and package options to enable firmware and board reuse. This reduces NRE, shortens DVT and supports long-life product roadmaps under NXP’s longevity program.
MCUXpresso IDE and SDK unify drivers, RTOS projects and configuration tools for pins, clocks and peripherals. Reference designs and FRDM boards deliver ready-to-run I3C, USB, CAN FD, segment LCD and motor control demos. FreeMASTER enables real-time tuning and telemetry so you can verify latency, throughput, CPU load and current draw on day one.
FRDM MCX A boards vary in MCU features, peripherals and intended use cases, such as sensing or control applications. To choose the right one, match your performance, interface and expansion needs with the board’s capabilities.
For selection guidance, visit: Choosing the Right FRDM Board for MCX A Series .