14-Cell Battery Pack Emulator to Supply MC33771C BCC EVBs

Click image to open expanded view

Product Details

Supported Devices

Battery Management

Battery Cell Controllers

Features

Power Input

  • 12 V

Cell Voltage Output

  • Adjustable individual cell voltage (1.25 V to 4.9 V)

Temperature Sensor Emulator

  • Adjustable (0 V to 4.9 V)

User Components

  • LED power indicator

Buy Options

BATT-14CTCABLE25-Image

Click to expand

BATT-14CTCABLE25
Active

Cell Terminal (CT) cable, 14 cells, 25 cm-long.

$34.50 USD
In Stock :10
Order from distributors
BATT-14CEMULATOR-Image

Click to expand

BATT-14CEMULATOR
Active

14-Cell Battery Pack Emulator to Supply MC33771C BCC EVBs.

$393.30 USD
In Stock :4
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?