ICODE® SLIX

SL2S2002_SL2S2102

Block Diagram

SL2S2002_SL2S2102 Block diagram

SL2S2002_SL2S2102 Block diagram

Features

ICODE SLIX RF interface (ISO/IEC 15693)

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: up to 1.5 m (depending on antenna geometry)
  • Operating frequency: 13.56 MHz (ISM, world-wide license freely available)
  • Fast data transfer: up to 53 kbit/s
  • High data integrity: 16-bit CRC, framing
  • True anti-collision
  • Password protected Electronic Article Surveillance (EAS)
  • Password protected Application Family Identifier (AFI)
  • Data Storage Format IDentifier (DSFID)
  • Additional fast anti-collision read
  • Write distance equal to read distance

EEPROM

  • 1024 bits, organized in 32 blocks of 4 bytes each
  • 50 years data retention
  • Write endurance of 100000 cycles

Security

  • Unique identifier for each device
  • Lock mechanism for each user memory block (write protection)
  • Lock mechanism for DSFID, AFI, EAS
  • Password (32-bit) protected EAS and AFI functionality

Part numbers include: SL2S2002FTB, SL2S2002FUD, SL2S2102FTB, SL2S2102FUD.

Documentation

Quick reference to our documentation types.

3 documents

Hardware

1 hardware offering

Software

1 software offerings

Engineering Services

1-5 of 16 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?