NXP GUI for Automotive PMIC Families

PMIC-GUI-SW

Roll over image to zoom in

Features

Application Workspace

  • Supports multiple PMIC product families

Integrated Tools

  • Integrated software with multiple applications
  • I2C communication interface for device access
  • OTP tool to configure the settings needed for a specific application
  • OTP programming tool to program the OTP fuses using the socket programming board
  • Power efficiency calculator for estimating the losses and calculating total system efficiency
  • Flexible I/O control to emulate processor interface

Additional Features

  • Session logs for communication history
  • Device panel for quick access to device modes, I2C-bus address
  • Script editor for sequences of actions on pins and registers
  • OTP mirror editor for modifying and/or reading the OTP mirror content in the device

Supported Interface MCUs

  • KL25Z, K82F

Requirements

  • OS: Windows 7 or Windows 10

Supported Devices

  • PF7100: 7-Channel Power Management Integrated Circuit for High Performance Applications, Fit for ASIL B Safety Level
  • PF5023: Multi-Channel (3) PMIC for Automotive Applications – 3 High Power, Fit for ASIL B Safety Level
  • PF5024: Multi-Channel (4) PMIC for Automotive Applications – 4 High Power, Fit for ASIL B Safety Level
  • PF5020: Multi-Channel (5) PMIC for Automotive Applications – 4 High Power and 1 Low Power, Fit for ASIL B Safety Level
  • VR5510: Multi-Channel (9) PMIC for S32G Processor – 8 High Power, 1 Low Power, Fit for ASIL D Safety Level
  • FS26: Safety System Basis Chip with Low Power, for ASIL D Systems
  • FS5600: Automotive Dual Buck Regulator and Controller with Voltage Monitors and Watchdog Timer
  • FS86: Safety System Basis Chip For Domain Controller, Fit For ASIL B and D
  • PF8101-PF8201: 9-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
  • PF8121: 12-Channel Power Management Integrated Circuit (PMIC) for High-Performance Consumer Applications
  • PF81-PF82: 12-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
  • PF5200: Dual-Channel PMIC for Automotive Applications – 2 High Efficient LVBUCK, Fit for ASIL B Safety Level
  • PF5030: Multi-Channel PMIC for Automotive Applications
  • PF53: 12 A / 8 A / 15 A Core Supply Regulator with AVP and Watchdog
  • FS23: Safety System Basis Chip (SBC) Family with Power Management, CAN and LIN

System Requirements

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Hardware

1-5 of 16 hardware offerings

Show All

Training

1 trainings

Support

What do you need help with?