Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
Our Arm-based portfolio offers high levels of integration, comprehensive software/hardware enablement and a broad range of performance.
Choosing the right product just got easier. View all product finder tools.
Offering a broad range of scalable, highly integrated and flashed-based microcontrollers. NXP Cortex-M based MCUs are supported by the MCUXpresso Developer Experience.
The i.MX RT series of crossover MCUs are designed to support next-generation IoT applications with a high level of integration and security balanced with MCU-level usability at an affordable price.
A 32-bit MCU scalable family for automotive body, zone control and electrification applications.
The S32M family offers scalability, high-performance for streamlined control of BLDC and PMSM motors used for in-vehicle applications such as pumps, fans, sunroofs, seat positioning, seat belt pretensioners, trunk openers and more.
Entry level MCU family for high-quality general purpose automotive and industrial applications.
Targeting midrange instrument cluster, human-machine interfaces and industrial applications.
Get to know our S32 automotive processing platform for automotive and industrial applications.
High performance, low latency real-time compute and control for a range of zonal architectures and electrification X-in-1 integration.
Our Bluetooth Low Energy (BLE) solutions provide complete SoCs, a host BLE stack and many GATT profiles and services.
These high-performance, bidirectional sub-GHz radios are capable of operating over a wide frequency range including 315, 433, 470, 868, 915, 928 and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands.
Thread is a simplified IPv6-based mesh networking protocol developed by technology companies for connecting products around the home to each other, to the Internet and to the cloud.
Zigbee is a networking protocol defined by the Zigbee Alliance for low-cost, low-power, wireless control and monitoring solutions.
The MAC7xxx family of MCUs is a pin-compatible family of 32-bit flash memory-based devices developed specifically for embedded automotive applications.
VFxxx devices are built on an asymmetrical-multiprocessing architecture using Arm® cores as the anchor for the platform.
Sign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.