5 Watt Wireless Charging Transmitter ICs for Automotive Applications

Click over video to play

Block Diagram

MWCT1XXXA Block diagram

Features

  • Compliant with the latest Wireless Power Consortium (WPC) specification
  • Power transfer efficiency exceeding 60%
  • Optimized Foreign Object Detection algorithm
  • Support for most 5W coil types, single or multi
  • On-chip digital demodulation for lower bill-of-materials cost
  • Low active and standby power
  • Premium version available for additional design flexibility and product differentiation
  • Easy-to-use debug and configuration tools to speed up product development

Buy/Parametrics










































































































N true 0 PSPMWCT1x0xAen 11 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Errata Errata t522 2 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 2 User Guide User Guide t792 3 en_US 3 1 4.1 English This document describes the features, architecture, and programming model of Our MWCT1xxx series of microcontroller. Supports MWCT1000CFM, MWCT1001AVLH, MWCT1101CLH, and MWCT1200CFM 1392356351685700738314 PSP 7.4 MB Registration without Disclaimer None documents Extended 1392356351685700738314 /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf 7361743 /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf MWCT1XXXRM Y N 2016-10-31 MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM /webapp/Download?colCode=MWCT1XXXRM /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf Reference Manual N Y 500633505221135046 2023-06-18 pdf Y en Sep 18, 2020 Reference Manual t877 Reference Manual Reference Manual Y N MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM 2 2 English The MWCT1001A and MWCT1003A devices are Our newest solutions for automotive wireless charging applications. MWCT1001A is the standard offering, featuring a complete system solution to implement the controller functions in a wireless charging transmitter system. MWCT1001A supports most 5 W coil topologies, providing a single solution with maximum flexibility. 1401840830544711366448 PSP 238.4 KB None None documents None 1401840830544711366448 /docs/en/fact-sheet/MWCT1001A3AFS.pdf 238362 /docs/en/fact-sheet/MWCT1001A3AFS.pdf MWCT1001A3AFS N N 2016-11-23 Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A /docs/en/fact-sheet/MWCT1001A3AFS.pdf /docs/en/fact-sheet/MWCT1001A3AFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Oct 1, 2016 Fact Sheet t523 Fact Sheet Fact Sheet Y N Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A 3 1.2 English The WCT100xA is a wireless power transmitter controller that integrates all required functions for WPC “Qi” compliant wireless power transmitter design. The WCT100xA transmitter IC manages the power transfer by receiving commands from the receiver. Receivers are detected by using either standard protocol methods or NXP touch sensor technology. Once the mobile device is detected, the WCT100xA controls the power transfer by adjusting rail voltage or phase shift of power stage according to me 1406708319863689470185 PSP 1.4 MB None None documents None 1406708319863689470185 /docs/en/data-sheet/WCT100XADS.pdf 1429718 /docs/en/data-sheet/WCT100XADS.pdf WCT100XADS N N 2016-10-31 Automotive Wireless Transmitter Controller - Data Sheet /docs/en/data-sheet/WCT100XADS.pdf /docs/en/data-sheet/WCT100XADS.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Jan 5, 2021 Data Sheet t520 Data Sheet Data Sheet Y N Automotive Wireless Transmitter Controller - Data Sheet false en_US en Reference Manual Reference Manual 1 4 MWCT1003AVLH 2 English 1474263930326725500929 PSP 8.3 MB Registration without Disclaimer None documents Extended 1474263930326725500929 /secured/assets/documents/en/reference-manual/MWCT10x3ARM.pdf 8302389 /secured/assets/documents/en/reference-manual/MWCT10x3ARM.pdf MWCT10X3ARM documents Y N 2016-11-09 MWCT10x3A Reference Manual /webapp/Download?colCode=MWCT10X3ARM /secured/assets/documents/en/reference-manual/MWCT10x3ARM.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en Sep 1, 2016 500633505221135046 Reference Manual Y N MWCT10x3A Reference Manual Application Note Application Note 2 5 0 English This application note provides an example on how to build a wireless-charging receiver (WCHRX) and battery charger controlled by the Kinetis KL05Z32 MCU. It can be used as any of the low-cost MCUs, like the Kinetis Mini family, together with the dedicated Lithium battery charger from the MC3467x NXP family, to form the whole battery charging application. 1423622148958715586658 PSP 302.0 KB None None documents None 1423622148958715586658 /docs/en/application-note/AN5075.pdf 302004 /docs/en/application-note/AN5075.pdf AN5075 documents N N 2016-10-31 Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note /docs/en/application-note/AN5075.pdf /docs/en/application-note/AN5075.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 9, 2015 645036621402383989 Application Note N Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note 6 0 English AN5059 This application note describes the migration from A13 topology of wireless charging transmitter reference design made by NXP to the B5 topology of wireless charging. 1421402175551718070427 PSP 415.6 KB None None documents None 1421402175551718070427 /docs/en/application-note/AN5059.pdf 415603 /docs/en/application-note/AN5059.pdf AN5059 documents N N 2015-01-16 AN5059: Migration from A13 to B5 Wireless Charging Transmitter - Application note /docs/en/application-note/AN5059.pdf /docs/en/application-note/AN5059.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 15, 2015 645036621402383989 Application Note N N AN5059: Migration from A13 to B5 Wireless Charging Transmitter - Application note User Guide User Guide 3 7 0 English 1568061493154742304019 PSP 2.8 MB Registration without Disclaimer None documents Extended 1568061493154742304019 /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf 2799897 /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf WCT100XAV42WCAUG documents Y N 2019-09-09 WCT100xA-Automotive-A13-V4.2-WCA-UG /webapp/Download?colCode=WCT100XAV42WCAUG /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 9, 2019 132339537837198660 User Guide Y N WCT100xA-Automotive-A13-V4.2-WCA-UG 8 0 English 1568060988608705445092 PSP 415.8 KB Registration without Disclaimer None documents Extended 1568060988608705445092 /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf 415756 /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf WCT100XAV42LIBUG documents Y N 2019-09-09 WCT100XAV42LIBUG /webapp/Download?colCode=WCT100XAV42LIBUG /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 9, 2019 132339537837198660 User Guide Y N WCT100XAV42LIBUG 9 0 English 1568060738097714061936 PSP 1.2 MB Registration without Disclaimer None documents Extended 1568060738097714061936 /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf 1223588 /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf WCT100XAV42RTDUG documents Y N 2019-09-09 WCT1001A/WCT1003A V4.2 Run-Time Debugging /webapp/Download?colCode=WCT100XAV42RTDUG /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Sep 9, 2019 132339537837198660 User Guide Y N WCT1001A/WCT1003A V4.2 Run-Time Debugging Errata Errata 2 10 Feb 2020 English Mask Set Errata for Mask 2N27E 1585739183216719041917 PSP 194.9 KB None None documents None 1585739183216719041917 /docs/en/errata/MWCT10x3_2N27E.pdf 194914 /docs/en/errata/MWCT10x3_2N27E.pdf MWCT10x3_2N27E documents N N 2020-04-01 Mask Set Errata for Mask 2N27E /docs/en/errata/MWCT10x3_2N27E.pdf /docs/en/errata/MWCT10x3_2N27E.pdf Errata N 155452329886410597 2022-12-07 pdf N en Apr 1, 2020 155452329886410597 Errata Y N Mask Set Errata for Mask 2N27E 11 0 English 1548744774254715821686 PSP 234.7 KB None None documents None 1548744774254715821686 /docs/en/errata/MWCT1015_0N73V.PDF 234671 /docs/en/errata/MWCT1015_0N73V.PDF MWCT1015_0N73V documents N N 2019-01-28 Mask Set Errata for Mask 0N73V /docs/en/errata/MWCT1015_0N73V.PDF /docs/en/errata/MWCT1015_0N73V.PDF Errata N 155452329886410597 2022-12-07 PDF N en Jan 28, 2019 155452329886410597 Errata Y N Mask Set Errata for Mask 0N73V false 0 MWCT1x0xA downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN5075.pdf 2016-10-31 1423622148958715586658 PSP 5 Feb 9, 2015 Application Note This application note provides an example on how to build a wireless-charging receiver (WCHRX) and battery charger controlled by the Kinetis KL05Z32 MCU. It can be used as any of the low-cost MCUs, like the Kinetis Mini family, together with the dedicated Lithium battery charger from the MC3467x NXP family, to form the whole battery charging application. None /docs/en/application-note/AN5075.pdf English documents 302004 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5075.pdf Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note /docs/en/application-note/AN5075.pdf documents 645036621402383989 Application Note N en None pdf 0 N N Wireless Charging Receiver Using the Kinetis KL05Z32 MCU - Application Note 302.0 KB AN5075 N 1423622148958715586658 /docs/en/application-note/AN5059.pdf 2015-01-16 1421402175551718070427 PSP 6 Jan 15, 2015 Application Note AN5059 This application note describes the migration from A13 topology of wireless charging transmitter reference design made by NXP to the B5 topology of wireless charging. None /docs/en/application-note/AN5059.pdf English documents 415603 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5059.pdf AN5059: Migration from A13 to B5 Wireless Charging Transmitter - Application note /docs/en/application-note/AN5059.pdf documents 645036621402383989 Application Note N en None N pdf 0 N N AN5059: Migration from A13 to B5 Wireless Charging Transmitter - Application note 415.6 KB AN5059 N 1421402175551718070427 Data Sheet 1 /docs/en/data-sheet/WCT100XADS.pdf 2016-10-31 1406708319863689470185 PSP 3 Jan 5, 2021 Data Sheet Data Sheet The WCT100xA is a wireless power transmitter controller that integrates all required functions for WPC “Qi” compliant wireless power transmitter design. The WCT100xA transmitter IC manages the power transfer by receiving commands from the receiver. Receivers are detected by using either standard protocol methods or NXP touch sensor technology. Once the mobile device is detected, the WCT100xA controls the power transfer by adjusting rail voltage or phase shift of power stage according to me None /docs/en/data-sheet/WCT100XADS.pdf English 1429718 None Data Sheet 2022-12-07 N /docs/en/data-sheet/WCT100XADS.pdf Automotive Wireless Transmitter Controller - Data Sheet /docs/en/data-sheet/WCT100XADS.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 1.2 N N Automotive Wireless Transmitter Controller - Data Sheet 1.4 MB WCT100XADS N 1406708319863689470185 Errata 2 /docs/en/errata/MWCT10x3_2N27E.pdf 2020-04-01 1585739183216719041917 PSP 10 Apr 1, 2020 Errata Mask Set Errata for Mask 2N27E None /docs/en/errata/MWCT10x3_2N27E.pdf English documents 194914 None 155452329886410597 2022-12-07 N /docs/en/errata/MWCT10x3_2N27E.pdf Mask Set Errata for Mask 2N27E /docs/en/errata/MWCT10x3_2N27E.pdf documents 155452329886410597 Errata N en None Y pdf Feb 2020 N N Mask Set Errata for Mask 2N27E 194.9 KB MWCT10x3_2N27E N 1585739183216719041917 /docs/en/errata/MWCT1015_0N73V.PDF 2019-01-28 1548744774254715821686 PSP 11 Jan 28, 2019 Errata None /docs/en/errata/MWCT1015_0N73V.PDF English documents 234671 None 155452329886410597 2022-12-07 N /docs/en/errata/MWCT1015_0N73V.PDF Mask Set Errata for Mask 0N73V /docs/en/errata/MWCT1015_0N73V.PDF documents 155452329886410597 Errata N en None Y PDF 0 N N Mask Set Errata for Mask 0N73V 234.7 KB MWCT1015_0N73V N 1548744774254715821686 Fact Sheet 1 /docs/en/fact-sheet/MWCT1001A3AFS.pdf 2016-11-23 1401840830544711366448 PSP 2 Oct 1, 2016 Fact Sheet Fact Sheet The MWCT1001A and MWCT1003A devices are Our newest solutions for automotive wireless charging applications. MWCT1001A is the standard offering, featuring a complete system solution to implement the controller functions in a wireless charging transmitter system. MWCT1001A supports most 5 W coil topologies, providing a single solution with maximum flexibility. None /docs/en/fact-sheet/MWCT1001A3AFS.pdf English 238362 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MWCT1001A3AFS.pdf Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A /docs/en/fact-sheet/MWCT1001A3AFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 2 N N Wireless Charging ICs for Automotive Application MWCT1001AMWCT1003A 238.4 KB MWCT1001A3AFS N 1401840830544711366448 Reference Manual 2 /secured/assets/documents/en/reference-manual/MWCT10x3ARM.pdf 2016-11-09 1474263930326725500929 PSP 4 Sep 1, 2016 Reference Manual Registration without Disclaimer /secured/assets/documents/en/reference-manual/MWCT10x3ARM.pdf English documents 8302389 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=MWCT10X3ARM MWCT10x3A Reference Manual /secured/assets/documents/en/reference-manual/MWCT10x3ARM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 2 Y N MWCT10x3A Reference Manual MWCT1003AVLH 8.3 MB MWCT10X3ARM N 1474263930326725500929 /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf 2016-10-31 1392356351685700738314 PSP 1 Sep 18, 2020 Reference Manual Reference Manual This document describes the features, architecture, and programming model of Our MWCT1xxx series of microcontroller. Supports MWCT1000CFM, MWCT1001AVLH, MWCT1101CLH, and MWCT1200CFM Registration without Disclaimer /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf English 7361743 None Reference Manual 2023-06-18 Y /webapp/Download?colCode=MWCT1XXXRM MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM /secured/assets/documents/en/reference-manual/MWCT1XXXRM.pdf documents 500633505221135046 Reference Manual N Y en Extended Y t877 pdf 4.1 Y N MWCT1xxx RM: MWCT1xxx Reference Manual supporting MWCT1000CFM, MWCT1001AVLH, MWCT1011AVLH, MWCT1101CLH, MWCT1111CLH, MWCT1011CFM 7.4 MB MWCT1XXXRM N 1392356351685700738314 User Guide 3 /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf 2019-09-09 1568061493154742304019 PSP 7 Sep 9, 2019 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf English documents 2799897 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=WCT100XAV42WCAUG WCT100xA-Automotive-A13-V4.2-WCA-UG /secured/assets/documents/en/user-guide/WCT100XAV42WCAUG.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N WCT100xA-Automotive-A13-V4.2-WCA-UG 2.8 MB WCT100XAV42WCAUG N 1568061493154742304019 /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf 2019-09-09 1568060988608705445092 PSP 8 Sep 9, 2019 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf English documents 415756 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=WCT100XAV42LIBUG WCT100XAV42LIBUG /secured/assets/documents/en/user-guide/WCT100XAV42LIBUG.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N WCT100XAV42LIBUG 415.8 KB WCT100XAV42LIBUG N 1568060988608705445092 /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf 2019-09-09 1568060738097714061936 PSP 9 Sep 9, 2019 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf English documents 1223588 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=WCT100XAV42RTDUG WCT1001A/WCT1003A V4.2 Run-Time Debugging /secured/assets/documents/en/user-guide/WCT100XAV42RTDUG.pdf documents 132339537837198660 User Guide N en Extended Y pdf 0 Y N WCT1001A/WCT1003A V4.2 Run-Time Debugging 1.2 MB WCT100XAV42RTDUG N 1568060738097714061936 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (2)
Fact Sheet (1)
Reference Manual (2)
User Guide (3)

Design Files

Quick reference to our design files types.

1 design file

  • Design Files - miscellaneous

    5 Watt Wireless Charging Transmitter ICs

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?