Digital Signal Controller

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

N true 0 PSPDSP56F802TA60en 29 Application Note Application Note t789 23 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Reference Manual Reference Manual t877 1 Reliability and Quality Information Reliability and Quality Information t791 1 User Guide User Guide t792 2 en_US 0 false en_US en Data Sheet Data Sheet 1 1 9 English The 56F802 is a member of the 56800 core-based family of processors. The 56F802 includes many peripherals that are especially useful for applications such as motion control, home appliances, encoders, tachometers, limit switches, power supply and control, engine management, and industrial control for power, lighting, automation and HVAC. A1012500737638 PSP 1.5 MB None None documents None A1012500737638 /docs/en/data-sheet/P56F802.pdf 1465061 /docs/en/data-sheet/P56F802.pdf P56F802 documents N N 2016-10-31 56F802 - Data Sheet /docs/en/data-sheet/P56F802.pdf /docs/en/data-sheet/P56F802.pdf Data Sheet N 980000996212993340 2023-07-13 pdf N en Jan 31, 2007 980000996212993340 Data Sheet Y N 56F802 - Data Sheet Reference Manual Reference Manual 1 2 3.1 English This manual describes the central processing unit of the DSP56800 family in detail. It is intended to be used with the appropriate DSP56800 family member user's manual L966575243541 PSP 2.2 MB None None documents None L966575243541 /docs/en/reference-manual/DSP56800FM.pdf 2245762 /docs/en/reference-manual/DSP56800FM.pdf DSP56800FM documents N 2000-08-17 DSP56800 16-Bit Digital Signal Processor Family Manual /docs/en/reference-manual/DSP56800FM.pdf /docs/en/reference-manual/DSP56800FM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Nov 22, 2005 500633505221135046 Reference Manual N N DSP56800 16-Bit Digital Signal Processor Family Manual Application Note Application Note 23 3 0 English AN4334: MC56F800x DSCs have two integrated Programmable Gain Amplifiers (PGA) that can amplify the differential signals by up to 32 times and convert it to the single ended signal, which is one of the on-chip ADC inputs. On old maskset 1M53M devices, with PGA hardware trigger mode enabled in both PGAs. The new maskset devices (2M53M or newer) fixed this issue with new enhanced features and support sampling four analog signals per single hardware trigger. 1331792988403731097205 PSP 830.4 KB None None documents None 1331792988403731097205 /docs/en/application-note/AN4334.pdf 830420 /docs/en/application-note/AN4334.pdf AN4334 documents N N 2012-03-15 AN4334, Use of PGA on MC56F800x - Application Notes /docs/en/application-note/AN4334.pdf /docs/en/application-note/AN4334.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 14, 2012 645036621402383989 Application Note Y N AN4334, Use of PGA on MC56F800x - Application Notes 4 0 English This application note details two alternative methods for resetting an NXP MC56F8300 family device besides the nominal reset pin function, the nominal JTAG sequences, and the nomincal power on reset. The nominal methods are not treated in this document. 1326412612743704933704 PSP 225.5 KB None None documents None 1326412612743704933704 /docs/en/application-note/AN4439.pdf 225470 /docs/en/application-note/AN4439.pdf AN4439 documents N N 2012-01-12 Recovering MC56F8300 Family Devices from Extreme RFI /docs/en/application-note/AN4439.pdf /docs/en/application-note/AN4439.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 12, 2012 645036621402383989 Application Note Y N Recovering MC56F8300 Family Devices from Extreme RFI 5 3 English This application note presents techniques and detailed information on production programming of the Program, Data, and Boot Flash memory blocks in the 56F801, 56F803, 56F805, 56F807, and 56F826 components. N993579400645 PSP 71.0 KB None None documents None N993579400645 /docs/en/application-note/AN1926.pdf 70957 /docs/en/application-note/AN1926.pdf AN1926 documents N 2001-06-26 Production Flash Programming for 56F800 /docs/en/application-note/AN1926.pdf /docs/en/application-note/AN1926.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 2, 2010 645036621402383989 Application Note Y N Production Flash Programming for 56F800 6 1 English Programming On-Chip Flash Memories B1019062631939 PSP 469.1 KB None None documents None B1019062631939 /docs/en/application-note/AN1935.pdf 469127 /docs/en/application-note/AN1935.pdf AN1935 documents N 2002-04-17 Programming On-Chip Flash Memories of DSP56F80x DSPs Using the JTAG/Once Interface /docs/en/application-note/AN1935.pdf /docs/en/application-note/AN1935.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 16, 2005 645036621402383989 Application Note Y N Programming On-Chip Flash Memories of DSP56F80x DSPs Using the JTAG/Once Interface 7 1 English Analog to Digital Converter R1031936319795 PSP 722.3 KB None None documents None R1031936319795 /docs/en/application-note/AN1933.pdf 722276 /docs/en/application-note/AN1933.pdf AN1933 documents N N 2016-10-31 Synchronization of On-chip Analog to Digital Converter on DSP56F80x DSPs /docs/en/application-note/AN1933.pdf /docs/en/application-note/AN1933.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 16, 2005 645036621402383989 Application Note Y N Synchronization of On-chip Analog to Digital Converter on DSP56F80x DSPs 8 1 English 3-Phase BLDC Motor Control R998585621713 PSP 1.8 MB None None documents None R998585621713 /docs/en/application-note/AN1914.pdf 1838197 /docs/en/application-note/AN1914.pdf AN1914 documents N N 2016-10-31 3-Phase BLDC Motor Control with Sensorless Back EMF Zero Crossing Detection Using DSP56F80x /docs/en/application-note/AN1914.pdf /docs/en/application-note/AN1914.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 16, 2005 645036621402383989 Application Note Y N 3-Phase BLDC Motor Control with Sensorless Back EMF Zero Crossing Detection Using DSP56F80x 9 3.0 English 3-Phase BLDC Motor Control J989354004739 PSP 1.8 MB None None documents None J989354004739 /docs/en/application-note/AN1913.pdf 1835423 /docs/en/application-note/AN1913.pdf AN1913 documents N N 2016-10-31 3-phase BLDC Motor Control with Sensorless Back-EMF ADC Zero Crossing Detection using DSP 56F80x /docs/en/application-note/AN1913.pdf /docs/en/application-note/AN1913.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 16, 2005 645036621402383989 Application Note Y N 3-phase BLDC Motor Control with Sensorless Back-EMF ADC Zero Crossing Detection using DSP 56F80x 10 1 English Design of Indirect Power Factor Correction G1029437229762 PSP 378.2 KB None None documents None G1029437229762 /docs/en/application-note/AN1918.pdf 378235 /docs/en/application-note/AN1918.pdf AN1918 documents N 2002-08-15 Indirect Power Factor Correction for 3-Phase AC Motor Control with V/Hz Speed Open Loop Application Using DSP56F80x /docs/en/application-note/AN1918.pdf /docs/en/application-note/AN1918.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 16, 2005 645036621402383989 Application Note Y N Indirect Power Factor Correction for 3-Phase AC Motor Control with V/Hz Speed Open Loop Application Using DSP56F80x 11 1 English PC Master Software Visualization Tool G1031935377362 PSP 798.6 KB None None documents None G1031935377362 /docs/en/application-note/AN1948.pdf 798646 /docs/en/application-note/AN1948.pdf AN1948 documents N N 2016-10-31 Real Time Development of MC Applications using the PC Master Software Visualization Tool /docs/en/application-note/AN1948.pdf /docs/en/application-note/AN1948.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 16, 2005 645036621402383989 Application Note Y N Real Time Development of MC Applications using the PC Master Software Visualization Tool 12 3 Chinese U993580316788zh PSP 252.5 KB None None documents None U993580316788 /docs/zh/application-note/AN1916.pdf 252515 /docs/zh/application-note/AN1916.pdf AN1916 documents N N 2016-10-31 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers /docs/zh/application-note/AN1916.pdf /docs/zh/application-note/AN1916.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N 使用56800/E数字信号控制器实现带霍尔传感器的3相无刷直流电机控制 3 English 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers U993580316788 PSP 252.5 KB None None documents None U993580316788 /docs/en/application-note/AN1916.pdf 252515 /docs/en/application-note/AN1916.pdf AN1916 documents N N 2016-10-31 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers /docs/en/application-note/AN1916.pdf /docs/en/application-note/AN1916.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 11, 2005 645036621402383989 Application Note Y N 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers 13 0 English Using Program Memory as Data Memory 113skqjy PSP 357.6 KB None None documents None 113skqjy /docs/en/application-note/AN1952.pdf 357582 /docs/en/application-note/AN1952.pdf AN1952 documents N 2003-04-02 Using Program Memory as Data Memory /docs/en/application-note/AN1952.pdf /docs/en/application-note/AN1952.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 20, 2005 645036621402383989 Application Note N N Using Program Memory as Data Memory 14 2 English Note describes the design example of a 3-phase SR Switched Reluctance) motor drive. It is based on NXP DSP56F80x dedicated motor control device. The software design takes advantage of the SDK (Software Development Kit) developed by Motorola. Note includes description of NXP DSP features, basic SR motor theory, system design concept, hardware implementation and software design including utilization of the PC master software visualization tool. P1020805764617 PSP 922.1 KB None None documents None P1020805764617 /docs/en/application-note/AN1912.pdf 922147 /docs/en/application-note/AN1912.pdf AN1912 documents N N 2016-10-31 DSP56F80x 3-Phase SR Motor Control with Hall Sensors using DSP56F80x /docs/en/application-note/AN1912.pdf /docs/en/application-note/AN1912.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 20, 2005 645036621402383989 Application Note Y N DSP56F80x 3-Phase SR Motor Control with Hall Sensors using DSP56F80x 15 2 English ADC Specifications P1027375352603 PSP 381.7 KB None None documents None P1027375352603 /docs/en/application-note/AN1947.pdf 381698 /docs/en/application-note/AN1947.pdf AN1947 documents N 2002-07-22 DSP56800 ADC /docs/en/application-note/AN1947.pdf /docs/en/application-note/AN1947.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 30, 2005 645036621402383989 Application Note N N DSP56800 ADC 16 1 English DSP56F80x Resolver Driver and Hardware Interface E1016040393424 PSP 2.2 MB None None documents None E1016040393424 /docs/en/application-note/AN1942.pdf 2173727 /docs/en/application-note/AN1942.pdf AN1942 documents N 2002-03-13 DSP56F80x Resolver Driver and Hardware Interface /docs/en/application-note/AN1942.pdf /docs/en/application-note/AN1942.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 30, 2005 645036621402383989 Application Note Y N DSP56F80x Resolver Driver and Hardware Interface 17 1 English This document describes the design of an Indirect Power Factor Correction (PFC) application. It is based on Our 56F800/E controllers, which are ideal for&#13;&#10;motor control applications.&#13;&#10; 1073597832087704012595 PSP 728.0 KB None None documents None 1073597832087704012595 /docs/en/application-note/AN1965.pdf 727979 /docs/en/application-note/AN1965.pdf AN1965 documents N 2004-01-08 AN1965 Design of Indirect Power factor Correction Using the 56F800/E /docs/en/application-note/AN1965.pdf /docs/en/application-note/AN1965.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 29, 2005 645036621402383989 Application Note Y N AN1965 Design of Indirect Power factor Correction Using the 56F800/E 18 0 English This application note describes the design of a 3-phase BLDC (Brushless DC) motor drive based on NXP&#8217;s 56F800/Econtrollers. The software design takes advantage of Processor Expert<sup>&#174;</sup>TM (PE). 1063940405236722858843 PSP 1.2 MB None None documents None 1063940405236722858843 /docs/en/application-note/AN1961.pdf 1234172 /docs/en/application-note/AN1961.pdf AN1961 documents N N 2016-10-31 3-Phase BLDC Motor Control with Quadrature Encoder Using the 56F800/E /docs/en/application-note/AN1961.pdf /docs/en/application-note/AN1961.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 29, 2005 645036621402383989 Application Note Y N 3-Phase BLDC Motor Control with Quadrature Encoder Using the 56F800/E 19 1 English This document provides general information that will help in porting code from the HCS12/16 microcontroller cores to the&#13;&#10;higher-performance 56800/E cores. The 56800/E hybrid controllers provide a migration path for microcontrollers requiring additional resources and/or signal processing functionality, while maintaining the ease of MCU programmability. 1071605184328718044286 PSP 347.4 KB None None documents None 1071605184328718044286 /docs/en/application-note/AN1983.pdf 347353 /docs/en/application-note/AN1983.pdf AN1983 documents N 2003-12-16 HCS12/16 to 56800/E Software Porting Considerations /docs/en/application-note/AN1983.pdf /docs/en/application-note/AN1983.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 29, 2005 645036621402383989 Application Note N N HCS12/16 to 56800/E Software Porting Considerations 20 2 English 3-Phase SR Sensorless Motor Control using DSP56F80x S1031936302532 PSP 1.1 MB None None documents None S1031936302532 /docs/en/application-note/AN1932.pdf 1093282 /docs/en/application-note/AN1932.pdf AN1932 documents N 2002-09-13 3-Phase SR Sensorless Motor Control using DSP56F80x /docs/en/application-note/AN1932.pdf /docs/en/application-note/AN1932.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 28, 2005 645036621402383989 Application Note Y N 3-Phase SR Sensorless Motor Control using DSP56F80x 21 3 English 3-Phase PM Synchronous Motor Vector Control Using DSP56F80x U1038249279568 PSP 1.1 MB None None documents None U1038249279568 /docs/en/application-note/AN1931.pdf 1119146 /docs/en/application-note/AN1931.pdf AN1931 documents N 2002-11-25 3-Phase PM Synchronous Motor Vector Control /docs/en/application-note/AN1931.pdf /docs/en/application-note/AN1931.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 30, 2005 645036621402383989 Application Note Y N 3-Phase PM Synchronous Motor Vector Control 22 2 English 3-Phase AC Induction Motor Vector Control T1034094013933 PSP 1.2 MB None None documents None T1034094013933 /docs/en/application-note/AN1930.pdf 1153899 /docs/en/application-note/AN1930.pdf AN1930 documents N N 2016-10-31 3-Phase AC Induction Motor Vector Control Using DSP56F80x /docs/en/application-note/AN1930.pdf /docs/en/application-note/AN1930.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 28, 2004 645036621402383989 Application Note Y N 3-Phase AC Induction Motor Vector Control Using DSP56F80x 23 0 English This application note describes the advanced techniques for creating PC master software Control Pages. 10blXDt4 PSP 847.9 KB None None documents None 10blXDt4 /docs/en/application-note/AN2263.pdf 847867 /docs/en/application-note/AN2263.pdf AN2263 documents N N 2016-10-31 PC Master Software: Creation of Advanced Control Pages /docs/en/application-note/AN2263.pdf /docs/en/application-note/AN2263.pdf Application Note N 645036621402383989 2023-08-07 pdf N en Dec 17, 2002 645036621402383989 Application Note Y N PC Master Software: Creation of Advanced Control Pages 24 0 English The PC master software is a PC Windows(R)-based application providing various kinds of support for embedded applications. It is a very efficient tool that can be used for debugging, monitoring, and controlling the target application and for demonstrating the board application functionality. 10blPgWB PSP 553.3 KB None None documents None 10blPgWB /docs/en/application-note/AN2395.pdf 553290 /docs/en/application-note/AN2395.pdf AN2395 documents N N 2016-10-31 PC Master Software Usage /docs/en/application-note/AN2395.pdf /docs/en/application-note/AN2395.pdf Application Note N 645036621402383989 2023-08-09 pdf N en Dec 17, 2002 645036621402383989 Application Note Y N PC Master Software Usage 25 0 English Interface techniques to the DSP56800 Embedded DSP Controller family of devices are shown. This includes system interface, memory interface and peripheral interface examples. This document is intended to cover device interfacing for the DSP56F801, DSP56F803, DSP56F805, DSP56F807 and DSP56824 products. B993581249285 PSP 1.1 MB None None documents None B993581249285 /docs/en/application-note/AN1920.pdf 1090807 /docs/en/application-note/AN1920.pdf AN1920 documents N 2001-06-26 DSP56800 Hardware Interface Techniques /docs/en/application-note/AN1920.pdf /docs/en/application-note/AN1920.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 1, 2001 645036621402383989 Application Note Y N DSP56800 Hardware Interface Techniques User Guide User Guide 2 26 8 English The DSP56F801, DSP56F802, DSP56F803, DSP56F805, and DSP56F807 are members of the DSP56800 core-based family of digital signal controllers(DSCs). Combined on a single chip are the processing power of a DSP and the functionality of a micro controller and a flexible set of peripherals. L966575253967 PSP 8.8 MB None None documents None L966575253967 /docs/en/user-guide/DSP56F801-7UM.pdf 8847279 /docs/en/user-guide/DSP56F801-7UM.pdf DSP56F801-7UM documents N 2000-08-17 DSP56F801-7UM 16-Bit Digital Signal Processor Users Manual /docs/en/user-guide/DSP56F801-7UM.pdf /docs/en/user-guide/DSP56F801-7UM.pdf User Guide N 132339537837198660 2022-12-07 pdf en Mar 13, 2007 132339537837198660 User Guide Y N DSP56F801-7UM 16-Bit Digital Signal Processor Users Manual 27 2.0 English The Serial Bootloader has been developed to load and run a proprietary user application presented&#13;&#10;as an S-Record file into the Program and Data memory. 1080690086640709954816 PSP 2.9 MB None None documents None 1080690086640709954816 /docs/en/user-guide/DSP56F8XXBLUM.pdf 2940470 /docs/en/user-guide/DSP56F8XXBLUM.pdf DSP56F8XXBLUM documents N 2004-03-30 56F8xx Serial Bootloader User Manual /docs/en/user-guide/DSP56F8XXBLUM.pdf /docs/en/user-guide/DSP56F8XXBLUM.pdf User Guide N 132339537837198660 2022-12-07 pdf en Sep 29, 2005 132339537837198660 User Guide Y N 56F8xx Serial Bootloader User Manual Errata Errata 1 28 4 English DSP56F802 16-Bit Signal Processor. This document reports errata information on chip revision A. V1012847003423 PSP 73.6 KB None None documents None V1012847003423 /docs/en/errata/DSP56F802E.pdf 73589 /docs/en/errata/DSP56F802E.pdf DSP56F802E documents N 2002-02-04 Chip Errata DSP56F802 16-Bit Signal Processor /docs/en/errata/DSP56F802E.pdf /docs/en/errata/DSP56F802E.pdf Errata N 155452329886410597 2022-12-07 pdf en Dec 14, 2005 155452329886410597 Errata N N Chip Errata DSP56F802 16-Bit Signal Processor Reliability and Quality Information Reliability and Quality Information 1 29 1.0 English Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the DSC product. 1285883472892714810629 PSP 1.7 MB Registration without Disclaimer None documents Extended 1285883472892714810629 /secured/assets/documents/en/reliability-and-quality-information/VDE_DSC_ClassB_Test_Report_.pdf 1697927 /secured/assets/documents/en/reliability-and-quality-information/VDE_DSC_ClassB_Test_Report_.pdf VDE_DSC_CLASSB_TEST_REPORT_ documents Y N 2016-11-15 VDE IEC 60730 Class B test report for the DSC56F8xxx controller /webapp/Download?colCode=VDE_DSC_CLASSB_TEST_REPORT_ /secured/assets/documents/en/reliability-and-quality-information/VDE_DSC_ClassB_Test_Report_.pdf Reliability and Quality Information N 506336137622222552 2022-12-07 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N VDE IEC 60730 Class B test report for the DSC56F8xxx controller false 0 DSP56F802TA60 downloads en true 1 Y PSP Application Note 23 /docs/en/application-note/AN4334.pdf 2012-03-15 1331792988403731097205 PSP 3 Mar 14, 2012 Application Note AN4334: MC56F800x DSCs have two integrated Programmable Gain Amplifiers (PGA) that can amplify the differential signals by up to 32 times and convert it to the single ended signal, which is one of the on-chip ADC inputs. On old maskset 1M53M devices, with PGA hardware trigger mode enabled in both PGAs. The new maskset devices (2M53M or newer) fixed this issue with new enhanced features and support sampling four analog signals per single hardware trigger. None /docs/en/application-note/AN4334.pdf English documents 830420 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4334.pdf AN4334, Use of PGA on MC56F800x - Application Notes /docs/en/application-note/AN4334.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4334, Use of PGA on MC56F800x - Application Notes 830.4 KB AN4334 N 1331792988403731097205 /docs/en/application-note/AN4439.pdf 2012-01-12 1326412612743704933704 PSP 4 Jan 12, 2012 Application Note This application note details two alternative methods for resetting an NXP MC56F8300 family device besides the nominal reset pin function, the nominal JTAG sequences, and the nomincal power on reset. The nominal methods are not treated in this document. None /docs/en/application-note/AN4439.pdf English documents 225470 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4439.pdf Recovering MC56F8300 Family Devices from Extreme RFI /docs/en/application-note/AN4439.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Recovering MC56F8300 Family Devices from Extreme RFI 225.5 KB AN4439 N 1326412612743704933704 /docs/en/application-note/AN1926.pdf 2001-06-26 N993579400645 PSP 5 Mar 2, 2010 Application Note This application note presents techniques and detailed information on production programming of the Program, Data, and Boot Flash memory blocks in the 56F801, 56F803, 56F805, 56F807, and 56F826 components. None /docs/en/application-note/AN1926.pdf English documents 70957 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1926.pdf Production Flash Programming for 56F800 /docs/en/application-note/AN1926.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N Production Flash Programming for 56F800 71.0 KB AN1926 N N993579400645 /docs/en/application-note/AN1935.pdf 2002-04-17 B1019062631939 PSP 6 Nov 16, 2005 Application Note Programming On-Chip Flash Memories None /docs/en/application-note/AN1935.pdf English documents 469127 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1935.pdf Programming On-Chip Flash Memories of DSP56F80x DSPs Using the JTAG/Once Interface /docs/en/application-note/AN1935.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Programming On-Chip Flash Memories of DSP56F80x DSPs Using the JTAG/Once Interface 469.1 KB AN1935 N B1019062631939 /docs/en/application-note/AN1933.pdf 2016-10-31 R1031936319795 PSP 7 Nov 16, 2005 Application Note Analog to Digital Converter None /docs/en/application-note/AN1933.pdf English documents 722276 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1933.pdf Synchronization of On-chip Analog to Digital Converter on DSP56F80x DSPs /docs/en/application-note/AN1933.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Synchronization of On-chip Analog to Digital Converter on DSP56F80x DSPs 722.3 KB AN1933 N R1031936319795 /docs/en/application-note/AN1914.pdf 2016-10-31 R998585621713 PSP 8 Nov 16, 2005 Application Note 3-Phase BLDC Motor Control None /docs/en/application-note/AN1914.pdf English documents 1838197 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1914.pdf 3-Phase BLDC Motor Control with Sensorless Back EMF Zero Crossing Detection Using DSP56F80x /docs/en/application-note/AN1914.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N 3-Phase BLDC Motor Control with Sensorless Back EMF Zero Crossing Detection Using DSP56F80x 1.8 MB AN1914 N R998585621713 /docs/en/application-note/AN1913.pdf 2016-10-31 J989354004739 PSP 9 Nov 16, 2005 Application Note 3-Phase BLDC Motor Control None /docs/en/application-note/AN1913.pdf English documents 1835423 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1913.pdf 3-phase BLDC Motor Control with Sensorless Back-EMF ADC Zero Crossing Detection using DSP 56F80x /docs/en/application-note/AN1913.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N 3-phase BLDC Motor Control with Sensorless Back-EMF ADC Zero Crossing Detection using DSP 56F80x 1.8 MB AN1913 N J989354004739 /docs/en/application-note/AN1918.pdf 2002-08-15 G1029437229762 PSP 10 Nov 16, 2005 Application Note Design of Indirect Power Factor Correction None /docs/en/application-note/AN1918.pdf English documents 378235 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1918.pdf Indirect Power Factor Correction for 3-Phase AC Motor Control with V/Hz Speed Open Loop Application Using DSP56F80x /docs/en/application-note/AN1918.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Indirect Power Factor Correction for 3-Phase AC Motor Control with V/Hz Speed Open Loop Application Using DSP56F80x 378.2 KB AN1918 N G1029437229762 /docs/en/application-note/AN1948.pdf 2016-10-31 G1031935377362 PSP 11 Nov 16, 2005 Application Note PC Master Software Visualization Tool None /docs/en/application-note/AN1948.pdf English documents 798646 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1948.pdf Real Time Development of MC Applications using the PC Master Software Visualization Tool /docs/en/application-note/AN1948.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Real Time Development of MC Applications using the PC Master Software Visualization Tool 798.6 KB AN1948 N G1031935377362 /docs/en/application-note/AN1916.pdf 2016-10-31 U993580316788 PSP 12 Nov 11, 2005 Application Note 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers None /docs/en/application-note/AN1916.pdf English documents 252515 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1916.pdf 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers /docs/en/application-note/AN1916.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N 3-Phase BLDC Motor Control with Hall Sensors Using 56800/E Digital Signal Controllers 252.5 KB AN1916 N U993580316788 /docs/en/application-note/AN1952.pdf 2003-04-02 113skqjy PSP 13 Sep 20, 2005 Application Note Using Program Memory as Data Memory None /docs/en/application-note/AN1952.pdf English documents 357582 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1952.pdf Using Program Memory as Data Memory /docs/en/application-note/AN1952.pdf documents 645036621402383989 Application Note N en None N pdf 0 N Using Program Memory as Data Memory 357.6 KB AN1952 N 113skqjy /docs/en/application-note/AN1912.pdf 2016-10-31 P1020805764617 PSP 14 Sep 20, 2005 Application Note Note describes the design example of a 3-phase SR Switched Reluctance) motor drive. It is based on NXP DSP56F80x dedicated motor control device. The software design takes advantage of the SDK (Software Development Kit) developed by Motorola. Note includes description of NXP DSP features, basic SR motor theory, system design concept, hardware implementation and software design including utilization of the PC master software visualization tool. None /docs/en/application-note/AN1912.pdf English documents 922147 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1912.pdf DSP56F80x 3-Phase SR Motor Control with Hall Sensors using DSP56F80x /docs/en/application-note/AN1912.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N DSP56F80x 3-Phase SR Motor Control with Hall Sensors using DSP56F80x 922.1 KB AN1912 N P1020805764617 /docs/en/application-note/AN1947.pdf 2002-07-22 P1027375352603 PSP 15 Aug 30, 2005 Application Note ADC Specifications None /docs/en/application-note/AN1947.pdf English documents 381698 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1947.pdf DSP56800 ADC /docs/en/application-note/AN1947.pdf documents 645036621402383989 Application Note N en None N pdf 2 N DSP56800 ADC 381.7 KB AN1947 N P1027375352603 /docs/en/application-note/AN1942.pdf 2002-03-13 E1016040393424 PSP 16 Aug 30, 2005 Application Note DSP56F80x Resolver Driver and Hardware Interface None /docs/en/application-note/AN1942.pdf English documents 2173727 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1942.pdf DSP56F80x Resolver Driver and Hardware Interface /docs/en/application-note/AN1942.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56F80x Resolver Driver and Hardware Interface 2.2 MB AN1942 N E1016040393424 /docs/en/application-note/AN1965.pdf 2004-01-08 1073597832087704012595 PSP 17 Jul 29, 2005 Application Note This document describes the design of an Indirect Power Factor Correction (PFC) application. It is based on Our 56F800/E controllers, which are ideal for&#13;&#10;motor control applications.&#13;&#10; None /docs/en/application-note/AN1965.pdf English documents 727979 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1965.pdf AN1965 Design of Indirect Power factor Correction Using the 56F800/E /docs/en/application-note/AN1965.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N AN1965 Design of Indirect Power factor Correction Using the 56F800/E 728.0 KB AN1965 N 1073597832087704012595 /docs/en/application-note/AN1961.pdf 2016-10-31 1063940405236722858843 PSP 18 Jul 29, 2005 Application Note This application note describes the design of a 3-phase BLDC (Brushless DC) motor drive based on NXP&#8217;s 56F800/Econtrollers. The software design takes advantage of Processor Expert<sup>&#174;</sup>TM (PE). None /docs/en/application-note/AN1961.pdf English documents 1234172 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1961.pdf 3-Phase BLDC Motor Control with Quadrature Encoder Using the 56F800/E /docs/en/application-note/AN1961.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N 3-Phase BLDC Motor Control with Quadrature Encoder Using the 56F800/E 1.2 MB AN1961 N 1063940405236722858843 /docs/en/application-note/AN1983.pdf 2003-12-16 1071605184328718044286 PSP 19 Jul 29, 2005 Application Note This document provides general information that will help in porting code from the HCS12/16 microcontroller cores to the&#13;&#10;higher-performance 56800/E cores. The 56800/E hybrid controllers provide a migration path for microcontrollers requiring additional resources and/or signal processing functionality, while maintaining the ease of MCU programmability. None /docs/en/application-note/AN1983.pdf English documents 347353 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1983.pdf HCS12/16 to 56800/E Software Porting Considerations /docs/en/application-note/AN1983.pdf documents 645036621402383989 Application Note N en None N pdf 1 N HCS12/16 to 56800/E Software Porting Considerations 347.4 KB AN1983 N 1071605184328718044286 /docs/en/application-note/AN1932.pdf 2002-09-13 S1031936302532 PSP 20 Feb 28, 2005 Application Note 3-Phase SR Sensorless Motor Control using DSP56F80x None /docs/en/application-note/AN1932.pdf English documents 1093282 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1932.pdf 3-Phase SR Sensorless Motor Control using DSP56F80x /docs/en/application-note/AN1932.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N 3-Phase SR Sensorless Motor Control using DSP56F80x 1.1 MB AN1932 N S1031936302532 /docs/en/application-note/AN1931.pdf 2002-11-25 U1038249279568 PSP 21 Jan 30, 2005 Application Note 3-Phase PM Synchronous Motor Vector Control Using DSP56F80x None /docs/en/application-note/AN1931.pdf English documents 1119146 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1931.pdf 3-Phase PM Synchronous Motor Vector Control /docs/en/application-note/AN1931.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N 3-Phase PM Synchronous Motor Vector Control 1.1 MB AN1931 N U1038249279568 /docs/en/application-note/AN1930.pdf 2016-10-31 T1034094013933 PSP 22 Feb 28, 2004 Application Note 3-Phase AC Induction Motor Vector Control None /docs/en/application-note/AN1930.pdf English documents 1153899 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1930.pdf 3-Phase AC Induction Motor Vector Control Using DSP56F80x /docs/en/application-note/AN1930.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N 3-Phase AC Induction Motor Vector Control Using DSP56F80x 1.2 MB AN1930 N T1034094013933 /docs/en/application-note/AN2263.pdf 2016-10-31 10blXDt4 PSP 23 Dec 17, 2002 Application Note This application note describes the advanced techniques for creating PC master software Control Pages. None /docs/en/application-note/AN2263.pdf English documents 847867 None 645036621402383989 2023-08-07 N /docs/en/application-note/AN2263.pdf PC Master Software: Creation of Advanced Control Pages /docs/en/application-note/AN2263.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N PC Master Software: Creation of Advanced Control Pages 847.9 KB AN2263 N 10blXDt4 /docs/en/application-note/AN2395.pdf 2016-10-31 10blPgWB PSP 24 Dec 17, 2002 Application Note The PC master software is a PC Windows(R)-based application providing various kinds of support for embedded applications. It is a very efficient tool that can be used for debugging, monitoring, and controlling the target application and for demonstrating the board application functionality. None /docs/en/application-note/AN2395.pdf English documents 553290 None 645036621402383989 2023-08-09 N /docs/en/application-note/AN2395.pdf PC Master Software Usage /docs/en/application-note/AN2395.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N PC Master Software Usage 553.3 KB AN2395 N 10blPgWB /docs/en/application-note/AN1920.pdf 2001-06-26 B993581249285 PSP 25 Jun 1, 2001 Application Note Interface techniques to the DSP56800 Embedded DSP Controller family of devices are shown. This includes system interface, memory interface and peripheral interface examples. This document is intended to cover device interfacing for the DSP56F801, DSP56F803, DSP56F805, DSP56F807 and DSP56824 products. None /docs/en/application-note/AN1920.pdf English documents 1090807 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1920.pdf DSP56800 Hardware Interface Techniques /docs/en/application-note/AN1920.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56800 Hardware Interface Techniques 1.1 MB AN1920 N B993581249285 Data Sheet 1 /docs/en/data-sheet/P56F802.pdf 2016-10-31 A1012500737638 PSP 1 Jan 31, 2007 Data Sheet The 56F802 is a member of the 56800 core-based family of processors. The 56F802 includes many peripherals that are especially useful for applications such as motion control, home appliances, encoders, tachometers, limit switches, power supply and control, engine management, and industrial control for power, lighting, automation and HVAC. None /docs/en/data-sheet/P56F802.pdf English documents 1465061 None 980000996212993340 2023-07-13 N /docs/en/data-sheet/P56F802.pdf 56F802 - Data Sheet /docs/en/data-sheet/P56F802.pdf documents 980000996212993340 Data Sheet N en None Y pdf 9 N N 56F802 - Data Sheet 1.5 MB P56F802 N A1012500737638 Errata 1 /docs/en/errata/DSP56F802E.pdf 2002-02-04 V1012847003423 PSP 28 Dec 14, 2005 Errata DSP56F802 16-Bit Signal Processor. This document reports errata information on chip revision A. None /docs/en/errata/DSP56F802E.pdf English documents 73589 None 155452329886410597 2022-12-07 /docs/en/errata/DSP56F802E.pdf Chip Errata DSP56F802 16-Bit Signal Processor /docs/en/errata/DSP56F802E.pdf documents 155452329886410597 Errata N en None N pdf 4 N Chip Errata DSP56F802 16-Bit Signal Processor 73.6 KB DSP56F802E N V1012847003423 Reference Manual 1 /docs/en/reference-manual/DSP56800FM.pdf 2000-08-17 L966575243541 PSP 2 Nov 22, 2005 Reference Manual This manual describes the central processing unit of the DSP56800 family in detail. It is intended to be used with the appropriate DSP56800 family member user's manual None /docs/en/reference-manual/DSP56800FM.pdf English documents 2245762 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSP56800FM.pdf DSP56800 16-Bit Digital Signal Processor Family Manual /docs/en/reference-manual/DSP56800FM.pdf documents 500633505221135046 Reference Manual N en None N pdf 3.1 N DSP56800 16-Bit Digital Signal Processor Family Manual 2.2 MB DSP56800FM N L966575243541 Reliability and Quality Information 1 /secured/assets/documents/en/reliability-and-quality-information/VDE_DSC_ClassB_Test_Report_.pdf 2016-11-15 1285883472892714810629 PSP 29 Sep 15, 2010 Reliability and Quality Information Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the DSC product. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/VDE_DSC_ClassB_Test_Report_.pdf English documents 1697927 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=VDE_DSC_CLASSB_TEST_REPORT_ VDE IEC 60730 Class B test report for the DSC56F8xxx controller /secured/assets/documents/en/reliability-and-quality-information/VDE_DSC_ClassB_Test_Report_.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N VDE IEC 60730 Class B test report for the DSC56F8xxx controller 1.7 MB VDE_DSC_CLASSB_TEST_REPORT_ N 1285883472892714810629 User Guide 2 /docs/en/user-guide/DSP56F801-7UM.pdf 2000-08-17 L966575253967 PSP 26 Mar 13, 2007 User Guide The DSP56F801, DSP56F802, DSP56F803, DSP56F805, and DSP56F807 are members of the DSP56800 core-based family of digital signal controllers(DSCs). Combined on a single chip are the processing power of a DSP and the functionality of a micro controller and a flexible set of peripherals. None /docs/en/user-guide/DSP56F801-7UM.pdf English documents 8847279 None 132339537837198660 2022-12-07 /docs/en/user-guide/DSP56F801-7UM.pdf DSP56F801-7UM 16-Bit Digital Signal Processor Users Manual /docs/en/user-guide/DSP56F801-7UM.pdf documents 132339537837198660 User Guide N en None Y pdf 8 N DSP56F801-7UM 16-Bit Digital Signal Processor Users Manual 8.8 MB DSP56F801-7UM N L966575253967 /docs/en/user-guide/DSP56F8XXBLUM.pdf 2004-03-30 1080690086640709954816 PSP 27 Sep 29, 2005 User Guide The Serial Bootloader has been developed to load and run a proprietary user application presented&#13;&#10;as an S-Record file into the Program and Data memory. None /docs/en/user-guide/DSP56F8XXBLUM.pdf English documents 2940470 None 132339537837198660 2022-12-07 /docs/en/user-guide/DSP56F8XXBLUM.pdf 56F8xx Serial Bootloader User Manual /docs/en/user-guide/DSP56F8XXBLUM.pdf documents 132339537837198660 User Guide N en None Y pdf 2.0 N 56F8xx Serial Bootloader User Manual 2.9 MB DSP56F8XXBLUM N 1080690086640709954816 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 29 documents

Compact List

Application Note (23)
Data Sheet (1)
Errata (1)
Reference Manual (1)
Reliability and Quality Information (1)
User Guide (2)

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?