32-bit Microcontrollers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

N true 0 PSPMPC534en 47 Application Note Application Note t789 33 Application Note Software Application Note Software t783 1 Data Sheet Data Sheet t520 2 Fact Sheet Fact Sheet t523 3 Product Brief Product Brief t532 2 Reference Manual Reference Manual t877 3 Supporting Information Supporting Information t531 1 Technical Notes Technical Notes t521 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 2 1 0 English Devices Affected: MPC533 and MPC534. 1064251092484726531369 PSP 221.6 KB None None documents None 1064251092484726531369 /docs/en/data-sheet/MPC533RMAD.pdf 221595 /docs/en/data-sheet/MPC533RMAD.pdf MPC533RMAD documents N 2003-09-22 Errata to the Preliminary MPC533 Reference Manual and Data Sheet /docs/en/data-sheet/MPC533RMAD.pdf /docs/en/data-sheet/MPC533RMAD.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Sep 21, 2003 980000996212993340 Data Sheet N N Errata to the Preliminary MPC533 Reference Manual and Data Sheet 2 MPC533CVR40 0 English MPC533 and MPC534 reference manual and data sheet. 113Js58h PSP 6.8 MB None None documents None 113Js58h /docs/en/data-sheet/MPC533RM.zip 6767737 /docs/en/data-sheet/MPC533RM.zip MPC533RM documents N N 2016-10-31 MPC533 Preliminary Reference Manual and Data Sheet (Devices Supported: MPC534) /docs/en/data-sheet/MPC533RM.zip /docs/en/data-sheet/MPC533RM.zip Data Sheet N 980000996212993340 2022-12-07 zip N en Mar 31, 2003 980000996212993340 Data Sheet Y N MPC533 Preliminary Reference Manual and Data Sheet (Devices Supported: MPC534) Reference Manual Reference Manual 3 3 3 English Programming Environments Manual for 32-Bit Implementations of the Power Architecture. E966578690432 PSP 6.1 MB Registration without Disclaimer None documents Extended E966578690432 /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf 6125455 /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf MPCFPE32B documents Y N 2016-10-31 Programming Environments Manual for 32-Bit Implementations of the Power Architecture /webapp/Download?colCode=MPCFPE32B /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Oct 17, 2005 500633505221135046 Reference Manual Y N Programming Environments Manual for 32-Bit Implementations of the Power Architecture 4 1 English B993922390761 PSP 2.6 MB Registration without Disclaimer None documents Extended B993922390761 /secured/assets/documents/en/reference-manual/RCPURM_ZIP.zip 2558365 /secured/assets/documents/en/reference-manual/RCPURM_ZIP.zip RCPURM_ZIP documents Y N 2016-10-31 MPC500 Family RCPU Reference Manual /webapp/Download?colCode=RCPURM_ZIP /secured/assets/documents/en/reference-manual/RCPURM_ZIP.zip Reference Manual N 500633505221135046 2022-12-07 zip Y en Jun 28, 2001 500633505221135046 Reference Manual Y N MPC500 Family RCPU Reference Manual 5 1 English MPC500 Family RCPU Reference Manual K966578751824 PSP 8.2 MB Registration without Disclaimer None documents Extended K966578751824 /secured/assets/documents/en/reference-manual/RCPURM.pdf 8157679 /secured/assets/documents/en/reference-manual/RCPURM.pdf RCPURM documents Y N 2016-10-31 MPC500 Family RCPU Reference Manual /webapp/Download?colCode=RCPURM /secured/assets/documents/en/reference-manual/RCPURM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Jun 28, 2001 500633505221135046 Reference Manual Y N MPC500 Family RCPU Reference Manual Application Note Application Note 33 6 1 English This application note provides the adaptation of the standard Dhrystone version 2.1 to the Freescdale MPC500 family. Dhrystone version 2.1 is a publicly-availible standard for benchmarking various CPUs.enter O1037912843618 PSP 435.5 KB None None documents None O1037912843618 /docs/en/application-note/AN2354.pdf 435455 /docs/en/application-note/AN2354.pdf AN2354 documents N 2002-11-21 Running the Dhrystone Benchmark for the MPC500 Family /docs/en/application-note/AN2354.pdf /docs/en/application-note/AN2354.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 20, 2008 645036621402383989 Application Note N N Running the Dhrystone Benchmark for the MPC500 Family 7 0 English The MPC565 was the first publicly available microcontroller to feature a Nexus Interface. It allows debug capabilities and high speed acess to the core. The Nexus standard, as implemented on the MPC56x, is the Real-Time Embedded Application Development Interface (READI). The READI's new features are described here and apply to Rev D of the MPC565, Rev D of the MPC561, and Rev C of the MPC563. 1105459948652719983321 PSP 648.0 KB None None documents None 1105459948652719983321 /docs/en/application-note/AN2693.pdf 648030 /docs/en/application-note/AN2693.pdf AN2693 documents N 2005-01-11 New Features of the MPC56x READI Nexus Interface Module /docs/en/application-note/AN2693.pdf /docs/en/application-note/AN2693.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 11, 2005 645036621402383989 Application Note N N New Features of the MPC56x READI Nexus Interface Module 8 0 English This application note explores some of the capabilities of the MPC500 family BDM interface software initialization requirements and part/revision identification. 1063227520590695095893 PSP 1.3 MB None None documents None 1063227520590695095893 /docs/en/application-note/AN2000.pdf 1292429 /docs/en/application-note/AN2000.pdf AN2000 documents N 2003-09-10 MPC500 Family Background Debug Mode /docs/en/application-note/AN2000.pdf /docs/en/application-note/AN2000.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 10, 2003 645036621402383989 Application Note Y N MPC500 Family Background Debug Mode 9 0 English The DC Motor with Dead-Time Correction &#8211; XOR version (DCmDtXor) TPU function is a version of the DC Motor with Dead-Time Correction (DCmDt) function that uses two TPU channels to generate one PWM output channel. 1056985095806730274839 PSP 692.1 KB None None documents None 1056985095806730274839 /docs/en/application-note/AN2527.pdf 692147 /docs/en/application-note/AN2527.pdf AN2527 documents N 2003-06-30 DC Motor with Dead-Time Correction - XOR version TPU Function Set /docs/en/application-note/AN2527.pdf /docs/en/application-note/AN2527.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N DC Motor with Dead-Time Correction - XOR version TPU Function Set 10 0 English The DC Motor &#8211; XOR version (DCmXor) TPU function is a version of the DC Motor (DCm) function that uses two TPU channels to generate one PWM output channel. 1056984458818718570544 PSP 634.6 KB None None documents None 1056984458818718570544 /docs/en/application-note/AN2525.pdf 634639 /docs/en/application-note/AN2525.pdf AN2525 documents N 2003-06-30 DC Motor - XOR version TPU Function Set /docs/en/application-note/AN2525.pdf /docs/en/application-note/AN2525.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N DC Motor - XOR version TPU Function Set 11 0 English Standard Space Vector Modulation (svmStd) is a technique that is used to implement a straightforward method of switching motor windings in applications such as AC induction motor control and PMSM motor control. 1056985291136722953794 PSP 722.7 KB None None documents None 1056985291136722953794 /docs/en/application-note/AN2528.pdf 722715 /docs/en/application-note/AN2528.pdf AN2528 documents N 2003-06-30 Standard Space Vector Modulation TPU Function Set /docs/en/application-note/AN2528.pdf /docs/en/application-note/AN2528.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N Standard Space Vector Modulation TPU Function Set 12 0 English The DC Motor with Dead-Time Correction (DCmDt) TPU function set extends the functionality of the DC Motor TPU function set (DCm) by incorporating the dead-time correction technique. 1056984254982717305073 PSP 664.6 KB None None documents None 1056984254982717305073 /docs/en/application-note/AN2524.pdf 664575 /docs/en/application-note/AN2524.pdf AN2524 documents N 2003-06-30 DC Motor with Dead-Time Correction TPU Function Set /docs/en/application-note/AN2524.pdf /docs/en/application-note/AN2524.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N DC Motor with Dead-Time Correction TPU Function Set 13 0 English The DC Motor &#8211; 2 outputs version (DCm2) TPU function is a variant of the DCm function, which in unlike the DCm, generates only the top channel signal for each PWM pair. 1056984053354691980273 PSP 516.9 KB None None documents None 1056984053354691980273 /docs/en/application-note/AN2523.pdf 516877 /docs/en/application-note/AN2523.pdf AN2523 documents N 2003-06-30 DC Motor - 2 outputs version TPU Function Set /docs/en/application-note/AN2523.pdf /docs/en/application-note/AN2523.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N DC Motor - 2 outputs version TPU Function Set 14 0 English The 3-Phase Sine Wave Generator &#8211; XOR version (3SinXor) is a version of the 3-Phase Sine Wave Generator (3Sin) function that uses two TPU channels to generate one PWM output channel. 1056982295159695136945 PSP 649.4 KB None None documents None 1056982295159695136945 /docs/en/application-note/AN2516.pdf 649373 /docs/en/application-note/AN2516.pdf AN2516 documents N 2003-06-30 3-Phase Sine Wave Generator - XOR version TPU Function Set /docs/en/application-note/AN2516.pdf /docs/en/application-note/AN2516.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3-Phase Sine Wave Generator - XOR version TPU Function Set 15 0 English The Standard Space Vector Modulation with Dead-Time Correction&#8211;XOR version (svmStdDtXor) is a version of the SSVM with Dead-Time Correction (svmStdDt) function that uses two TPU channels to generate one PWM output channel. 1056985908666698876001 PSP 618.4 KB None None documents None 1056985908666698876001 /docs/en/application-note/AN2531.pdf 618400 /docs/en/application-note/AN2531.pdf AN2531 documents N 2003-06-30 Standard SVM with Dead-Time Correction - XOR version /docs/en/application-note/AN2531.pdf /docs/en/application-note/AN2531.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N Standard SVM with Dead-Time Correction - XOR version 16 0 English The 3-Phase Sine Wave Generator with Dead-Time Correction TPU function set (3SinDt) extends the functionality of the 3-Phase Sine Wave Generator TPU function set (3Sin) by the dead-time correction technique. 1056982656144740981651 PSP 694.8 KB None None documents None 1056982656144740981651 /docs/en/application-note/AN2517.pdf 694798 /docs/en/application-note/AN2517.pdf AN2517 documents N 2003-06-30 3-Phase Sine Wave Generator with Dead-Time Correction TPU Function Set /docs/en/application-note/AN2517.pdf /docs/en/application-note/AN2517.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3-Phase Sine Wave Generator with Dead-Time Correction TPU Function Set 17 0 English BLDC Motor version II (BLDC) is an alternative realization of the algorithm provided by BLDC Motor version I (BLDCm). 1056983499861724403753 PSP 921.2 KB None None documents None 1056983499861724403753 /docs/en/application-note/AN2521.pdf 921224 /docs/en/application-note/AN2521.pdf AN2521 documents N N 2016-10-31 BLDC Motor version II TPU Function Set /docs/en/application-note/AN2521.pdf /docs/en/application-note/AN2521.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 29, 2003 645036621402383989 Application Note Y N BLDC Motor version II TPU Function Set 18 0 English The 3-Phase Sine Wave Generator with Dead-Time Correction &#8211; XOR version (3SinDtXor) is a version of the 3-Phase Sine Wave Generator with Dead-Time Correction (3SinDt) function that uses two TPU channels to generate one PWM output channel. 1056983130522727025313 PSP 754.0 KB None None documents None 1056983130522727025313 /docs/en/application-note/AN2519.pdf 753985 /docs/en/application-note/AN2519.pdf AN2519 documents N 2003-06-30 3Sin with Dead-Time Correction - XOR version TPU Function Set /docs/en/application-note/AN2519.pdf /docs/en/application-note/AN2519.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3Sin with Dead-Time Correction - XOR version TPU Function Set 19 0 English The 3-Phase Sine Wave Generator &#8211; 3 outputs version (3Sin3) is a variant of the 3Sin function that, in contrast to 3Sin, generates only the top channel signal of each PWM pair. 1056982002061694326396 PSP 592.3 KB None None documents None 1056982002061694326396 /docs/en/application-note/AN2515.pdf 592256 /docs/en/application-note/AN2515.pdf AN2515 documents N 2003-06-30 3-Phase Sine Wave Generator - 3 outputs version TPU Function Set /docs/en/application-note/AN2515.pdf /docs/en/application-note/AN2515.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3-Phase Sine Wave Generator - 3 outputs version TPU Function Set 20 0 English The 3-Phase Sine Wave Generator (3Sin) TPU function generates a pulse-width modulated 3-phase sine wave signal for general motor control. 1056981740912726006234 PSP 658.6 KB None None documents None 1056981740912726006234 /docs/en/application-note/AN2514.pdf 658624 /docs/en/application-note/AN2514.pdf AN2514 documents N 2003-06-30 3-Phase Sine Wave Generator TPU Function Set /docs/en/application-note/AN2514.pdf /docs/en/application-note/AN2514.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3-Phase Sine Wave Generator TPU Function Set 21 0 English BLDC Motor version I (BLDCm) TPU function drives a Brush less DC Motor by decoding the Hall sensor signals and generating 3-phase complementary-switched center-aligned PWM signals. 1056983310334711920298 PSP 860.6 KB None None documents None 1056983310334711920298 /docs/en/application-note/AN2520.pdf 860556 /docs/en/application-note/AN2520.pdf AN2520 documents N N 2016-10-31 BLDC Motor version I TPU Function Set /docs/en/application-note/AN2520.pdf /docs/en/application-note/AN2520.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 29, 2003 645036621402383989 Application Note Y N BLDC Motor version I TPU Function Set 22 0 English Standard Space Vector Modulation &#8211; 3 outputs version (svmStd3) is a variant of the svmStd function that, in contrary to svmStd, generates only top channel signal of each PWM pair. 1056986183382714679783 PSP 625.3 KB None None documents None 1056986183382714679783 /docs/en/application-note/AN2532.pdf 625295 /docs/en/application-note/AN2532.pdf AN2532 documents N 2003-06-30 Standard Space Vector Modulation - 3 outputs version TPU Function Set /docs/en/application-note/AN2532.pdf /docs/en/application-note/AN2532.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N Standard Space Vector Modulation - 3 outputs version TPU Function Set 23 0 English The 3-phase Hall Sensor Decoder (3HD) TPU Function is useful for decoding information from a Hall sensor signal in a motion control system. 1056981539601717822233 PSP 599.2 KB None None documents None 1056981539601717822233 /docs/en/application-note/AN2513.pdf 599176 /docs/en/application-note/AN2513.pdf AN2513 documents N 2003-06-30 3-phase Hall Sensor Decoder TPU Function /docs/en/application-note/AN2513.pdf /docs/en/application-note/AN2513.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3-phase Hall Sensor Decoder TPU Function 24 0 English 1-phase Hall Sensor Decoder (1HD) TPU Function is useful for decoding information from a Hall sensor signal in a motion control system. 1056981342566715599952 PSP 328.5 KB None None documents None 1056981342566715599952 /docs/en/application-note/AN2512.pdf 328476 /docs/en/application-note/AN2512.pdf AN2512 documents N 2003-06-30 1-phase Hall Sensor Decoder TPU Function /docs/en/application-note/AN2512.pdf /docs/en/application-note/AN2512.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 1-phase Hall Sensor Decoder TPU Function 25 0 English The 3-Phase Sine Wave Generator &#8211; 3 outputs version &#8211; XOR version (3Sin3Xor) is a version of the 3-Phase Sine Wave Generator &#8211; 3 outputs version (3Sin3) function that uses two TPU channels to generate one PWM output channel. 1056982890477722022773 PSP 598.9 KB None None documents None 1056982890477722022773 /docs/en/application-note/AN2518.pdf 598905 /docs/en/application-note/AN2518.pdf AN2518 documents N 2003-06-30 3-Phase Sine Wave Generator - 3 outputs version - XOR version TPU Function Set /docs/en/application-note/AN2518.pdf /docs/en/application-note/AN2518.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N 3-Phase Sine Wave Generator - 3 outputs version - XOR version TPU Function Set 26 0 English 32-bit Linear Quadrature Decoder (32LQD) TPU Function Set is useful for decoding position, direction and velocity information from encoder signals in motion control systems. 1056980703612738311496 PSP 399.1 KB None None documents None 1056980703612738311496 /docs/en/application-note/AN2511.pdf 399126 /docs/en/application-note/AN2511.pdf AN2511 documents N 2003-06-30 32-Bit Linear Quadrature Decoder TPU Function Set /docs/en/application-note/AN2511.pdf /docs/en/application-note/AN2511.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note N N 32-Bit Linear Quadrature Decoder TPU Function Set 27 0 English Standard Space Vector Modulation &#8211; XOR version (svmStdXor) is a version of the Standard Space Vector Modulation (svmStd) function that uses two TPU channels to generate one PWM output channel. 1056985485829718196122 PSP 629.3 KB None None documents None 1056985485829718196122 /docs/en/application-note/AN2529.pdf 629300 /docs/en/application-note/AN2529.pdf AN2529 documents N 2003-06-30 Standard Space Vector Modulation - XOR version TPU Function Set /docs/en/application-note/AN2529.pdf /docs/en/application-note/AN2529.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N Standard Space Vector Modulation - XOR version TPU Function Set 28 0 English Standard Space Vector Modulation &#8211; 3 outputs version &#8211; XOR version (svmStd3Xor) is a version of the Standard Space Vector Modulation &#8211; 3 output version (svmStd3) function that uses two TPU channels to generate one PWM output channel. 1056986403108729270126 PSP 569.8 KB None None documents None 1056986403108729270126 /docs/en/application-note/AN2533.pdf 569834 /docs/en/application-note/AN2533.pdf AN2533 documents N 2003-06-30 Standard SVM - 3 outputs version - XOR version TPU Function Set /docs/en/application-note/AN2533.pdf /docs/en/application-note/AN2533.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N Standard SVM - 3 outputs version - XOR version TPU Function Set 29 0 English The DC Motor &#8211; 2 outputs version &#8211; XOR version (DCm2Xor) TPU function is a version of the DC Motor &#8211; 2 output version (DCm2) function that uses two TPU channels to generate one PWM output channel. 1056984792868711153951 PSP 529.7 KB None None documents None 1056984792868711153951 /docs/en/application-note/AN2526.pdf 529717 /docs/en/application-note/AN2526.pdf AN2526 documents N 2003-06-30 DC Motor - 2 outputs version - XOR version TPU Function Set /docs/en/application-note/AN2526.pdf /docs/en/application-note/AN2526.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N DC Motor - 2 outputs version - XOR version TPU Function Set 30 0 English The Standard Space Vector Modulation with Dead-Time Correction TPU function set (svmStdDt) extends the functionality of the Standard Space Vector Modulation TPU function set (svmStd) by the dead-time correction technique. 1056985694596709020188 PSP 703.9 KB None None documents None 1056985694596709020188 /docs/en/application-note/AN2530.pdf 703947 /docs/en/application-note/AN2530.pdf AN2530 documents N 2003-06-30 Standard Space Vector Modulation with Dead-Time Correction TPU Function Set /docs/en/application-note/AN2530.pdf /docs/en/application-note/AN2530.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N Standard Space Vector Modulation with Dead-Time Correction TPU Function Set 31 0 English The DC Motor (DCm) TPU function drives a DC Motor, independently of the CPU. 1056983799725724156341 PSP 604.8 KB None None documents None 1056983799725724156341 /docs/en/application-note/AN2522.pdf 604811 /docs/en/application-note/AN2522.pdf AN2522 documents N 2003-06-30 DC Motor TPU Function Set /docs/en/application-note/AN2522.pdf /docs/en/application-note/AN2522.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 29, 2003 645036621402383989 Application Note Y N DC Motor TPU Function Set 32 0 English This application note addresses features of the enhanced interrupt controller (EIC) available on MPC56x/MPC53x devices. It is intended to supplement application note AN2109/D, MPC555 Interrupts. When using this document, AN2109/D should be used as a reference for general terms, supplementary information on interrupts and exceptions, and example interrupt routines. 11D3GhT3 PSP 1.0 MB None None documents None 11D3GhT3 /docs/en/application-note/AN2472.pdf 1034642 /docs/en/application-note/AN2472.pdf AN2472 documents N 2003-05-08 MPC500 Enhanced Interrupt Controller /docs/en/application-note/AN2472.pdf /docs/en/application-note/AN2472.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 8, 2003 645036621402383989 Application Note Y N MPC500 Enhanced Interrupt Controller 33 0.1 English This application note addresses connector options for the MPC561, the MPC563, and the MPC565. 10YzZzfm PSP 666.2 KB None None documents None 10YzZzfm /docs/en/application-note/AN2298.pdf 666207 /docs/en/application-note/AN2298.pdf AN2298 documents N 2002-12-09 Nexus Interface Connector Options for MPC56x Devices /docs/en/application-note/AN2298.pdf /docs/en/application-note/AN2298.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 8, 2003 645036621402383989 Application Note Y N Nexus Interface Connector Options for MPC56x Devices 34 0 English AN2360SW.zip /docs/en/application-note-software/AN2360SW.zip /docs/en/application-note-software/AN2360SW.zip &#10;&#10;&#10;Application Note 10k8TyXw PSP 663.0 KB None None documents None 10k8TyXw /docs/en/application-note/AN2360.pdf 662969 /docs/en/application-note/AN2360.pdf AN2360 documents N 2003-01-14 General TPU C Functions for the MPC500 Family /docs/en/application-note/AN2360.pdf /docs/en/application-note/AN2360.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 20, 2002 645036621402383989 Application Note Y N General TPU C Functions for the MPC500 Family 35 1 English EMC Guidelines for MPC Based Automotive Powertrain Systems.This application note focuses on guidelines for reducing radiated emissions from MPC500-based powertrain systems. These guidelines are not a complete set of all known EMC techniques, instead they are some specific recommendations for MPC500-based systems. This application note should be used in conjunction with other more general sources of EMC guidelines. W996248372752 PSP 1.7 MB None None documents None W996248372752 /docs/en/application-note/AN2127.pdf 1706762 /docs/en/application-note/AN2127.pdf AN2127 documents N 2001-07-27 EMC Guidelines for MPC Based Automotive Powertrain Systems /docs/en/application-note/AN2127.pdf /docs/en/application-note/AN2127.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 11, 2002 645036621402383989 Application Note Y N EMC Guidelines for MPC Based Automotive Powertrain Systems 36 0 English AN2109SW.zip /secured/assets/documents/en/application-note-software/AN2109SW.zip /webapp/Download?colCode=AN2109SW&appType=license&docLang=en MPC555 Interrupts M996247421922 PSP 2.9 MB None None documents None M996247421922 /docs/en/application-note/AN2109.pdf 2943132 /docs/en/application-note/AN2109.pdf AN2109 documents N 2001-07-27 MPC555 Interrupts /docs/en/application-note/AN2109.pdf /docs/en/application-note/AN2109.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 13, 2001 645036621402383989 Application Note N N MPC555 Interrupts 37 0 English This application note presents a way to compress the eight Kbytes of exception vector table (according to the PowerPC architecture) into a 32-bit branch instruction (jump-table), allowing the compiler/linker to use this valuable space in on-chip memory. T994794258399 PSP 695.9 KB None None documents None T994794258399 /docs/en/application-note/AN1821.pdf 695949 /docs/en/application-note/AN1821.pdf AN1821 documents N 2001-07-10 AN1821 /docs/en/application-note/AN1821.pdf /docs/en/application-note/AN1821.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 1, 1999 645036621402383989 Application Note N N AN1821 38 1.0 English AN1776 Stereo Audio Transmission Over The CAN Bus Using The NXP MC68376 With TouCAN Module G966576858838 PSP 1.1 MB None None documents None G966576858838 /docs/en/application-note/AN1776.pdf 1076030 /docs/en/application-note/AN1776.pdf AN1776 documents N 2000-08-17 AN1776/D Stereo Audio Transmission Over The CAN Bus Using The NXP<sup>&#174;</sup> Semiconductors MC68376 With TouCAN Module /docs/en/application-note/AN1776.pdf /docs/en/application-note/AN1776.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 10, 1998 645036621402383989 Application Note Y N AN1776/D Stereo Audio Transmission Over The CAN Bus Using The NXP<sup>&#174;</sup> Semiconductors MC68376 With TouCAN Module User Guide User Guide 1 39 1.2 English MPC564 based evaluation board used for development and test of microcontroller. D1033142033953 PSP 1.7 MB None None documents None D1033142033953 /docs/en/user-guide/MPC564EVBUM.pdf 1706520 /docs/en/user-guide/MPC564EVBUM.pdf MPC564EVBUM documents N 2002-09-27 MPC564EVBUM /docs/en/user-guide/MPC564EVBUM.pdf /docs/en/user-guide/MPC564EVBUM.pdf User Guide N 132339537837198660 2022-12-07 pdf en Mar 1, 2003 132339537837198660 User Guide N N MPC564EVBUM Application Note Software Application Note Software 1 40 0 English Software files for AN2109 M1003531988848 PSP 339.3 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended M1003531988848 /secured/assets/documents/en/application-note-software/AN2109SW.zip 339275 /secured/assets/documents/en/application-note-software/AN2109SW.zip AN2109SW documents Y N 2016-10-31 Software files for AN2109 zipped /webapp/Download?colCode=AN2109SW&appType=license /secured/assets/documents/en/application-note-software/AN2109SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en May 10, 2000 789425793691620447 Application Note Software N Software files for AN2109 zipped Technical Notes Technical Notes 1 41 0 English In some cases of using the MDASM in OPWM mode, when modifying the leading edge to adjust the duty cycle of the PWM signal, the output of the OPWM channel will remain asserted when it is expected to be negated. This engineering note explains how this effect occurs and provides a potential work around. 1075736936389709136574 PSP 263.0 KB None None documents None 1075736936389709136574 /docs/en/engineering-bulletin/EB633.pdf 262968 /docs/en/engineering-bulletin/EB633.pdf EB633 documents N 2004-02-02 MDASM OPWM Software Considerations to Avoid Missing Pulses /docs/en/engineering-bulletin/EB633.pdf /docs/en/engineering-bulletin/EB633.pdf Technical Notes N 389245547230346745 2022-12-07 pdf en Jan 30, 2004 389245547230346745 Technical Notes N N MDASM OPWM Software Considerations to Avoid Missing Pulses Fact Sheet Fact Sheet 3 42 A English 1196293360198715443408 PSP 243.8 KB None None documents None 1196293360198715443408 /docs/en/fact-sheet/USBMLPPCBDMFS.pdf 243824 /docs/en/fact-sheet/USBMLPPCBDMFS.pdf USBMLPPCBDMFS documents N N 2016-10-31 USB-ML-PPCBDM Fact Sheet /docs/en/fact-sheet/USBMLPPCBDMFS.pdf /docs/en/fact-sheet/USBMLPPCBDMFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Nov 27, 2007 736675474163315314 Fact Sheet Y N USB-ML-PPCBDM Fact Sheet 43 1 English The NXP MPC500 family of 32-bit embedded controllers is supported by a comprehensive development environment that encompasses advanced hardware and software tools to meet the needs of any developer. S1005155204032 PSP 321.1 KB None None documents None S1005155204032 /docs/en/fact-sheet/DEVTOOLSFACT.pdf 321144 /docs/en/fact-sheet/DEVTOOLSFACT.pdf DEVTOOLSFACT documents N 2001-11-07 THE MPC500 FAMILY OF 32-BIT EMBEDDED CONTROLLERS - Fact Sheet /docs/en/fact-sheet/DEVTOOLSFACT.pdf /docs/en/fact-sheet/DEVTOOLSFACT.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Oct 4, 2002 736675474163315314 Fact Sheet Y N THE MPC500 FAMILY OF 32-BIT EMBEDDED CONTROLLERS - Fact Sheet 44 2 English Specification Sheet MPC500 Family F1025722186663 PSP 320.0 KB None None documents None F1025722186663 /docs/en/fact-sheet/MPC500FACT.pdf 319960 /docs/en/fact-sheet/MPC500FACT.pdf MPC500FACT documents N 2002-07-03 Specification Sheet MPC500 Family /docs/en/fact-sheet/MPC500FACT.pdf /docs/en/fact-sheet/MPC500FACT.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Jul 3, 2002 736675474163315314 Fact Sheet N N Specification Sheet MPC500 Family Product Brief Product Brief 2 45 0 English This document provides an overview of the MPC533/MPC534 microcontroller, including a block diagram showing the major modular components, sections that list the major features, and differences between the MPC533 and the MPC555. The parts herein will be referred to only as MPC533 unless specific parts need to be referenced. The MPC533 device offers the following features: 512-Kbytes of Flash EEPROM memory and 32-Kbytes of static RAM. 112SCdD9 PSP 342.1 KB None None documents None 112SCdD9 /docs/en/product-brief/MPC533PB.pdf 342117 /docs/en/product-brief/MPC533PB.pdf MPC533PB documents N 2003-03-27 MPC533/MPC534 - Product Brief /docs/en/product-brief/MPC533PB.pdf /docs/en/product-brief/MPC533PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf en Feb 27, 2003 899114358132306053 Product Brief Y N MPC533/MPC534 - Product Brief 46 0.1 English Product Brief S1008347362378 PSP 221.2 KB None None documents None S1008347362378 /docs/en/product-brief/NVMGMDPB.pdf 221193 /docs/en/product-brief/NVMGMDPB.pdf NVMGMDPB documents N N 2016-10-31 General Market Driver (GMD) Flash Program/Erase Software /docs/en/product-brief/NVMGMDPB.pdf /docs/en/product-brief/NVMGMDPB.pdf Product Brief N 899114358132306053 2023-08-09 pdf N en Aug 13, 2002 899114358132306053 Product Brief Y N General Market Driver (GMD) Flash Program/Erase Software Supporting Information Supporting Information 1 47 3 English 11KvYC40 PSP 183.9 KB None None documents None 11KvYC40 /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf 183856 /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf MPC500_MEMORY_MAP documents N 2003-06-03 MPC500 Memory Map /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf Supporting Information N 371282830530968666 2022-12-07 pdf en Mar 1, 2003 371282830530968666 Supporting Information N N MPC500 Memory Map false 0 MPC534 downloads en true 1 Y PSP Application Note 33 /docs/en/application-note/AN2354.pdf 2002-11-21 O1037912843618 PSP 6 Aug 20, 2008 Application Note This application note provides the adaptation of the standard Dhrystone version 2.1 to the Freescdale MPC500 family. Dhrystone version 2.1 is a publicly-availible standard for benchmarking various CPUs.enter None /docs/en/application-note/AN2354.pdf English documents 435455 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2354.pdf Running the Dhrystone Benchmark for the MPC500 Family /docs/en/application-note/AN2354.pdf documents 645036621402383989 Application Note N en None N pdf 1 N Running the Dhrystone Benchmark for the MPC500 Family 435.5 KB AN2354 N O1037912843618 /docs/en/application-note/AN2693.pdf 2005-01-11 1105459948652719983321 PSP 7 Jan 11, 2005 Application Note The MPC565 was the first publicly available microcontroller to feature a Nexus Interface. It allows debug capabilities and high speed acess to the core. The Nexus standard, as implemented on the MPC56x, is the Real-Time Embedded Application Development Interface (READI). The READI's new features are described here and apply to Rev D of the MPC565, Rev D of the MPC561, and Rev C of the MPC563. None /docs/en/application-note/AN2693.pdf English documents 648030 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2693.pdf New Features of the MPC56x READI Nexus Interface Module /docs/en/application-note/AN2693.pdf documents 645036621402383989 Application Note N en None N pdf 0 N New Features of the MPC56x READI Nexus Interface Module 648.0 KB AN2693 N 1105459948652719983321 /docs/en/application-note/AN2000.pdf 2003-09-10 1063227520590695095893 PSP 8 Sep 10, 2003 Application Note This application note explores some of the capabilities of the MPC500 family BDM interface software initialization requirements and part/revision identification. None /docs/en/application-note/AN2000.pdf English documents 1292429 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2000.pdf MPC500 Family Background Debug Mode /docs/en/application-note/AN2000.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N MPC500 Family Background Debug Mode 1.3 MB AN2000 N 1063227520590695095893 /docs/en/application-note/AN2527.pdf 2003-06-30 1056985095806730274839 PSP 9 May 29, 2003 Application Note The DC Motor with Dead-Time Correction &#8211; XOR version (DCmDtXor) TPU function is a version of the DC Motor with Dead-Time Correction (DCmDt) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2527.pdf English documents 692147 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2527.pdf DC Motor with Dead-Time Correction - XOR version TPU Function Set /docs/en/application-note/AN2527.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DC Motor with Dead-Time Correction - XOR version TPU Function Set 692.1 KB AN2527 N 1056985095806730274839 /docs/en/application-note/AN2525.pdf 2003-06-30 1056984458818718570544 PSP 10 May 29, 2003 Application Note The DC Motor &#8211; XOR version (DCmXor) TPU function is a version of the DC Motor (DCm) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2525.pdf English documents 634639 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2525.pdf DC Motor - XOR version TPU Function Set /docs/en/application-note/AN2525.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DC Motor - XOR version TPU Function Set 634.6 KB AN2525 N 1056984458818718570544 /docs/en/application-note/AN2528.pdf 2003-06-30 1056985291136722953794 PSP 11 May 29, 2003 Application Note Standard Space Vector Modulation (svmStd) is a technique that is used to implement a straightforward method of switching motor windings in applications such as AC induction motor control and PMSM motor control. None /docs/en/application-note/AN2528.pdf English documents 722715 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2528.pdf Standard Space Vector Modulation TPU Function Set /docs/en/application-note/AN2528.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Standard Space Vector Modulation TPU Function Set 722.7 KB AN2528 N 1056985291136722953794 /docs/en/application-note/AN2524.pdf 2003-06-30 1056984254982717305073 PSP 12 May 29, 2003 Application Note The DC Motor with Dead-Time Correction (DCmDt) TPU function set extends the functionality of the DC Motor TPU function set (DCm) by incorporating the dead-time correction technique. None /docs/en/application-note/AN2524.pdf English documents 664575 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2524.pdf DC Motor with Dead-Time Correction TPU Function Set /docs/en/application-note/AN2524.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DC Motor with Dead-Time Correction TPU Function Set 664.6 KB AN2524 N 1056984254982717305073 /docs/en/application-note/AN2523.pdf 2003-06-30 1056984053354691980273 PSP 13 May 29, 2003 Application Note The DC Motor &#8211; 2 outputs version (DCm2) TPU function is a variant of the DCm function, which in unlike the DCm, generates only the top channel signal for each PWM pair. None /docs/en/application-note/AN2523.pdf English documents 516877 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2523.pdf DC Motor - 2 outputs version TPU Function Set /docs/en/application-note/AN2523.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DC Motor - 2 outputs version TPU Function Set 516.9 KB AN2523 N 1056984053354691980273 /docs/en/application-note/AN2516.pdf 2003-06-30 1056982295159695136945 PSP 14 May 29, 2003 Application Note The 3-Phase Sine Wave Generator &#8211; XOR version (3SinXor) is a version of the 3-Phase Sine Wave Generator (3Sin) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2516.pdf English documents 649373 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2516.pdf 3-Phase Sine Wave Generator - XOR version TPU Function Set /docs/en/application-note/AN2516.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3-Phase Sine Wave Generator - XOR version TPU Function Set 649.4 KB AN2516 N 1056982295159695136945 /docs/en/application-note/AN2531.pdf 2003-06-30 1056985908666698876001 PSP 15 May 29, 2003 Application Note The Standard Space Vector Modulation with Dead-Time Correction&#8211;XOR version (svmStdDtXor) is a version of the SSVM with Dead-Time Correction (svmStdDt) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2531.pdf English documents 618400 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2531.pdf Standard SVM with Dead-Time Correction - XOR version /docs/en/application-note/AN2531.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Standard SVM with Dead-Time Correction - XOR version 618.4 KB AN2531 N 1056985908666698876001 /docs/en/application-note/AN2517.pdf 2003-06-30 1056982656144740981651 PSP 16 May 29, 2003 Application Note The 3-Phase Sine Wave Generator with Dead-Time Correction TPU function set (3SinDt) extends the functionality of the 3-Phase Sine Wave Generator TPU function set (3Sin) by the dead-time correction technique. None /docs/en/application-note/AN2517.pdf English documents 694798 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2517.pdf 3-Phase Sine Wave Generator with Dead-Time Correction TPU Function Set /docs/en/application-note/AN2517.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3-Phase Sine Wave Generator with Dead-Time Correction TPU Function Set 694.8 KB AN2517 N 1056982656144740981651 /docs/en/application-note/AN2521.pdf 2016-10-31 1056983499861724403753 PSP 17 May 29, 2003 Application Note BLDC Motor version II (BLDC) is an alternative realization of the algorithm provided by BLDC Motor version I (BLDCm). None /docs/en/application-note/AN2521.pdf English documents 921224 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2521.pdf BLDC Motor version II TPU Function Set /docs/en/application-note/AN2521.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N BLDC Motor version II TPU Function Set 921.2 KB AN2521 N 1056983499861724403753 /docs/en/application-note/AN2519.pdf 2003-06-30 1056983130522727025313 PSP 18 May 29, 2003 Application Note The 3-Phase Sine Wave Generator with Dead-Time Correction &#8211; XOR version (3SinDtXor) is a version of the 3-Phase Sine Wave Generator with Dead-Time Correction (3SinDt) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2519.pdf English documents 753985 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2519.pdf 3Sin with Dead-Time Correction - XOR version TPU Function Set /docs/en/application-note/AN2519.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3Sin with Dead-Time Correction - XOR version TPU Function Set 754.0 KB AN2519 N 1056983130522727025313 /docs/en/application-note/AN2515.pdf 2003-06-30 1056982002061694326396 PSP 19 May 29, 2003 Application Note The 3-Phase Sine Wave Generator &#8211; 3 outputs version (3Sin3) is a variant of the 3Sin function that, in contrast to 3Sin, generates only the top channel signal of each PWM pair. None /docs/en/application-note/AN2515.pdf English documents 592256 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2515.pdf 3-Phase Sine Wave Generator - 3 outputs version TPU Function Set /docs/en/application-note/AN2515.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3-Phase Sine Wave Generator - 3 outputs version TPU Function Set 592.3 KB AN2515 N 1056982002061694326396 /docs/en/application-note/AN2514.pdf 2003-06-30 1056981740912726006234 PSP 20 May 29, 2003 Application Note The 3-Phase Sine Wave Generator (3Sin) TPU function generates a pulse-width modulated 3-phase sine wave signal for general motor control. None /docs/en/application-note/AN2514.pdf English documents 658624 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2514.pdf 3-Phase Sine Wave Generator TPU Function Set /docs/en/application-note/AN2514.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3-Phase Sine Wave Generator TPU Function Set 658.6 KB AN2514 N 1056981740912726006234 /docs/en/application-note/AN2520.pdf 2016-10-31 1056983310334711920298 PSP 21 May 29, 2003 Application Note BLDC Motor version I (BLDCm) TPU function drives a Brush less DC Motor by decoding the Hall sensor signals and generating 3-phase complementary-switched center-aligned PWM signals. None /docs/en/application-note/AN2520.pdf English documents 860556 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2520.pdf BLDC Motor version I TPU Function Set /docs/en/application-note/AN2520.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N BLDC Motor version I TPU Function Set 860.6 KB AN2520 N 1056983310334711920298 /docs/en/application-note/AN2532.pdf 2003-06-30 1056986183382714679783 PSP 22 May 29, 2003 Application Note Standard Space Vector Modulation &#8211; 3 outputs version (svmStd3) is a variant of the svmStd function that, in contrary to svmStd, generates only top channel signal of each PWM pair. None /docs/en/application-note/AN2532.pdf English documents 625295 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2532.pdf Standard Space Vector Modulation - 3 outputs version TPU Function Set /docs/en/application-note/AN2532.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Standard Space Vector Modulation - 3 outputs version TPU Function Set 625.3 KB AN2532 N 1056986183382714679783 /docs/en/application-note/AN2513.pdf 2003-06-30 1056981539601717822233 PSP 23 May 29, 2003 Application Note The 3-phase Hall Sensor Decoder (3HD) TPU Function is useful for decoding information from a Hall sensor signal in a motion control system. None /docs/en/application-note/AN2513.pdf English documents 599176 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2513.pdf 3-phase Hall Sensor Decoder TPU Function /docs/en/application-note/AN2513.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3-phase Hall Sensor Decoder TPU Function 599.2 KB AN2513 N 1056981539601717822233 /docs/en/application-note/AN2512.pdf 2003-06-30 1056981342566715599952 PSP 24 May 29, 2003 Application Note 1-phase Hall Sensor Decoder (1HD) TPU Function is useful for decoding information from a Hall sensor signal in a motion control system. None /docs/en/application-note/AN2512.pdf English documents 328476 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2512.pdf 1-phase Hall Sensor Decoder TPU Function /docs/en/application-note/AN2512.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 1-phase Hall Sensor Decoder TPU Function 328.5 KB AN2512 N 1056981342566715599952 /docs/en/application-note/AN2518.pdf 2003-06-30 1056982890477722022773 PSP 25 May 29, 2003 Application Note The 3-Phase Sine Wave Generator &#8211; 3 outputs version &#8211; XOR version (3Sin3Xor) is a version of the 3-Phase Sine Wave Generator &#8211; 3 outputs version (3Sin3) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2518.pdf English documents 598905 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2518.pdf 3-Phase Sine Wave Generator - 3 outputs version - XOR version TPU Function Set /docs/en/application-note/AN2518.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N 3-Phase Sine Wave Generator - 3 outputs version - XOR version TPU Function Set 598.9 KB AN2518 N 1056982890477722022773 /docs/en/application-note/AN2511.pdf 2003-06-30 1056980703612738311496 PSP 26 May 29, 2003 Application Note 32-bit Linear Quadrature Decoder (32LQD) TPU Function Set is useful for decoding position, direction and velocity information from encoder signals in motion control systems. None /docs/en/application-note/AN2511.pdf English documents 399126 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2511.pdf 32-Bit Linear Quadrature Decoder TPU Function Set /docs/en/application-note/AN2511.pdf documents 645036621402383989 Application Note N en None N pdf 0 N 32-Bit Linear Quadrature Decoder TPU Function Set 399.1 KB AN2511 N 1056980703612738311496 /docs/en/application-note/AN2529.pdf 2003-06-30 1056985485829718196122 PSP 27 May 29, 2003 Application Note Standard Space Vector Modulation &#8211; XOR version (svmStdXor) is a version of the Standard Space Vector Modulation (svmStd) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2529.pdf English documents 629300 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2529.pdf Standard Space Vector Modulation - XOR version TPU Function Set /docs/en/application-note/AN2529.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Standard Space Vector Modulation - XOR version TPU Function Set 629.3 KB AN2529 N 1056985485829718196122 /docs/en/application-note/AN2533.pdf 2003-06-30 1056986403108729270126 PSP 28 May 29, 2003 Application Note Standard Space Vector Modulation &#8211; 3 outputs version &#8211; XOR version (svmStd3Xor) is a version of the Standard Space Vector Modulation &#8211; 3 output version (svmStd3) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2533.pdf English documents 569834 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2533.pdf Standard SVM - 3 outputs version - XOR version TPU Function Set /docs/en/application-note/AN2533.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Standard SVM - 3 outputs version - XOR version TPU Function Set 569.8 KB AN2533 N 1056986403108729270126 /docs/en/application-note/AN2526.pdf 2003-06-30 1056984792868711153951 PSP 29 May 29, 2003 Application Note The DC Motor &#8211; 2 outputs version &#8211; XOR version (DCm2Xor) TPU function is a version of the DC Motor &#8211; 2 output version (DCm2) function that uses two TPU channels to generate one PWM output channel. None /docs/en/application-note/AN2526.pdf English documents 529717 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2526.pdf DC Motor - 2 outputs version - XOR version TPU Function Set /docs/en/application-note/AN2526.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DC Motor - 2 outputs version - XOR version TPU Function Set 529.7 KB AN2526 N 1056984792868711153951 /docs/en/application-note/AN2530.pdf 2003-06-30 1056985694596709020188 PSP 30 May 29, 2003 Application Note The Standard Space Vector Modulation with Dead-Time Correction TPU function set (svmStdDt) extends the functionality of the Standard Space Vector Modulation TPU function set (svmStd) by the dead-time correction technique. None /docs/en/application-note/AN2530.pdf English documents 703947 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2530.pdf Standard Space Vector Modulation with Dead-Time Correction TPU Function Set /docs/en/application-note/AN2530.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Standard Space Vector Modulation with Dead-Time Correction TPU Function Set 703.9 KB AN2530 N 1056985694596709020188 /docs/en/application-note/AN2522.pdf 2003-06-30 1056983799725724156341 PSP 31 May 29, 2003 Application Note The DC Motor (DCm) TPU function drives a DC Motor, independently of the CPU. None /docs/en/application-note/AN2522.pdf English documents 604811 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2522.pdf DC Motor TPU Function Set /docs/en/application-note/AN2522.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DC Motor TPU Function Set 604.8 KB AN2522 N 1056983799725724156341 /docs/en/application-note/AN2472.pdf 2003-05-08 11D3GhT3 PSP 32 May 8, 2003 Application Note This application note addresses features of the enhanced interrupt controller (EIC) available on MPC56x/MPC53x devices. It is intended to supplement application note AN2109/D, MPC555 Interrupts. When using this document, AN2109/D should be used as a reference for general terms, supplementary information on interrupts and exceptions, and example interrupt routines. None /docs/en/application-note/AN2472.pdf English documents 1034642 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2472.pdf MPC500 Enhanced Interrupt Controller /docs/en/application-note/AN2472.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N MPC500 Enhanced Interrupt Controller 1.0 MB AN2472 N 11D3GhT3 /docs/en/application-note/AN2298.pdf 2002-12-09 10YzZzfm PSP 33 Feb 8, 2003 Application Note This application note addresses connector options for the MPC561, the MPC563, and the MPC565. None /docs/en/application-note/AN2298.pdf English documents 666207 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2298.pdf Nexus Interface Connector Options for MPC56x Devices /docs/en/application-note/AN2298.pdf documents 645036621402383989 Application Note N en None Y pdf 0.1 N Nexus Interface Connector Options for MPC56x Devices 666.2 KB AN2298 N 10YzZzfm /docs/en/application-note/AN2360.pdf 2003-01-14 10k8TyXw PSP 34 Oct 20, 2002 Application Note &#10;&#10;&#10;Application Note None /docs/en/application-note/AN2360.pdf English documents 662969 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2360.pdf General TPU C Functions for the MPC500 Family /docs/en/application-note/AN2360.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N General TPU C Functions for the MPC500 Family 663.0 KB AN2360 N 10k8TyXw /docs/en/application-note/AN2127.pdf 2001-07-27 W996248372752 PSP 35 Mar 11, 2002 Application Note EMC Guidelines for MPC Based Automotive Powertrain Systems.This application note focuses on guidelines for reducing radiated emissions from MPC500-based powertrain systems. These guidelines are not a complete set of all known EMC techniques, instead they are some specific recommendations for MPC500-based systems. This application note should be used in conjunction with other more general sources of EMC guidelines. None /docs/en/application-note/AN2127.pdf English documents 1706762 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2127.pdf EMC Guidelines for MPC Based Automotive Powertrain Systems /docs/en/application-note/AN2127.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N EMC Guidelines for MPC Based Automotive Powertrain Systems 1.7 MB AN2127 N W996248372752 /docs/en/application-note/AN2109.pdf 2001-07-27 M996247421922 PSP 36 Aug 13, 2001 Application Note MPC555 Interrupts None /docs/en/application-note/AN2109.pdf English documents 2943132 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2109.pdf MPC555 Interrupts /docs/en/application-note/AN2109.pdf documents 645036621402383989 Application Note N en None N pdf 0 N MPC555 Interrupts 2.9 MB AN2109 N M996247421922 /docs/en/application-note/AN1821.pdf 2001-07-10 T994794258399 PSP 37 Jan 1, 1999 Application Note This application note presents a way to compress the eight Kbytes of exception vector table (according to the PowerPC architecture) into a 32-bit branch instruction (jump-table), allowing the compiler/linker to use this valuable space in on-chip memory. None /docs/en/application-note/AN1821.pdf English documents 695949 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1821.pdf AN1821 /docs/en/application-note/AN1821.pdf documents 645036621402383989 Application Note N en None N pdf 0 N AN1821 695.9 KB AN1821 N T994794258399 /docs/en/application-note/AN1776.pdf 2000-08-17 G966576858838 PSP 38 Jul 10, 1998 Application Note AN1776 Stereo Audio Transmission Over The CAN Bus Using The NXP MC68376 With TouCAN Module None /docs/en/application-note/AN1776.pdf English documents 1076030 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1776.pdf AN1776/D Stereo Audio Transmission Over The CAN Bus Using The NXP<sup>&#174;</sup> Semiconductors MC68376 With TouCAN Module /docs/en/application-note/AN1776.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N AN1776/D Stereo Audio Transmission Over The CAN Bus Using The NXP<sup>&#174;</sup> Semiconductors MC68376 With TouCAN Module 1.1 MB AN1776 N G966576858838 Application Note Software 1 /secured/assets/documents/en/application-note-software/AN2109SW.zip 2016-10-31 M1003531988848 PSP 40 May 10, 2000 Application Note Software Software files for AN2109 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2109SW.zip English documents 339275 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN2109SW&appType=license Software files for AN2109 zipped /secured/assets/documents/en/application-note-software/AN2109SW.zip documents 789425793691620447 Application Note Software N en Extended zip 0 Y N Software files for AN2109 zipped 339.3 KB AN2109SW N M1003531988848 Data Sheet 2 /docs/en/data-sheet/MPC533RMAD.pdf 2003-09-22 1064251092484726531369 PSP 1 Sep 21, 2003 Data Sheet Devices Affected: MPC533 and MPC534. None /docs/en/data-sheet/MPC533RMAD.pdf English documents 221595 None 980000996212993340 2022-12-07 /docs/en/data-sheet/MPC533RMAD.pdf Errata to the Preliminary MPC533 Reference Manual and Data Sheet /docs/en/data-sheet/MPC533RMAD.pdf documents 980000996212993340 Data Sheet N en None N pdf 0 N Errata to the Preliminary MPC533 Reference Manual and Data Sheet 221.6 KB MPC533RMAD N 1064251092484726531369 /docs/en/data-sheet/MPC533RM.zip 2016-10-31 113Js58h PSP 2 Mar 31, 2003 Data Sheet MPC533 and MPC534 reference manual and data sheet. None /docs/en/data-sheet/MPC533RM.zip English documents 6767737 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MPC533RM.zip MPC533 Preliminary Reference Manual and Data Sheet (Devices Supported: MPC534) /docs/en/data-sheet/MPC533RM.zip documents 980000996212993340 Data Sheet N en None Y zip 0 N N MPC533 Preliminary Reference Manual and Data Sheet (Devices Supported: MPC534) 6.8 MB MPC533CVR40 MPC533RM N 113Js58h Fact Sheet 3 /docs/en/fact-sheet/USBMLPPCBDMFS.pdf 2016-10-31 1196293360198715443408 PSP 42 Nov 27, 2007 Fact Sheet None /docs/en/fact-sheet/USBMLPPCBDMFS.pdf English documents 243824 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/USBMLPPCBDMFS.pdf USB-ML-PPCBDM Fact Sheet /docs/en/fact-sheet/USBMLPPCBDMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf A N N USB-ML-PPCBDM Fact Sheet 243.8 KB USBMLPPCBDMFS N 1196293360198715443408 /docs/en/fact-sheet/DEVTOOLSFACT.pdf 2001-11-07 S1005155204032 PSP 43 Oct 4, 2002 Fact Sheet The NXP MPC500 family of 32-bit embedded controllers is supported by a comprehensive development environment that encompasses advanced hardware and software tools to meet the needs of any developer. None /docs/en/fact-sheet/DEVTOOLSFACT.pdf English documents 321144 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/DEVTOOLSFACT.pdf THE MPC500 FAMILY OF 32-BIT EMBEDDED CONTROLLERS - Fact Sheet /docs/en/fact-sheet/DEVTOOLSFACT.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N THE MPC500 FAMILY OF 32-BIT EMBEDDED CONTROLLERS - Fact Sheet 321.1 KB DEVTOOLSFACT N S1005155204032 /docs/en/fact-sheet/MPC500FACT.pdf 2002-07-03 F1025722186663 PSP 44 Jul 3, 2002 Fact Sheet Specification Sheet MPC500 Family None /docs/en/fact-sheet/MPC500FACT.pdf English documents 319960 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/MPC500FACT.pdf Specification Sheet MPC500 Family /docs/en/fact-sheet/MPC500FACT.pdf documents 736675474163315314 Fact Sheet N en None N pdf 2 N Specification Sheet MPC500 Family 320.0 KB MPC500FACT N F1025722186663 Product Brief 2 /docs/en/product-brief/MPC533PB.pdf 2003-03-27 112SCdD9 PSP 45 Feb 27, 2003 Product Brief This document provides an overview of the MPC533/MPC534 microcontroller, including a block diagram showing the major modular components, sections that list the major features, and differences between the MPC533 and the MPC555. The parts herein will be referred to only as MPC533 unless specific parts need to be referenced. The MPC533 device offers the following features: 512-Kbytes of Flash EEPROM memory and 32-Kbytes of static RAM. None /docs/en/product-brief/MPC533PB.pdf English documents 342117 None 899114358132306053 2022-12-07 /docs/en/product-brief/MPC533PB.pdf MPC533/MPC534 - Product Brief /docs/en/product-brief/MPC533PB.pdf documents 899114358132306053 Product Brief N en None Y pdf 0 N MPC533/MPC534 - Product Brief 342.1 KB MPC533PB N 112SCdD9 /docs/en/product-brief/NVMGMDPB.pdf 2016-10-31 S1008347362378 PSP 46 Aug 13, 2002 Product Brief Product Brief None /docs/en/product-brief/NVMGMDPB.pdf English documents 221193 None 899114358132306053 2023-08-09 N /docs/en/product-brief/NVMGMDPB.pdf General Market Driver (GMD) Flash Program/Erase Software /docs/en/product-brief/NVMGMDPB.pdf documents 899114358132306053 Product Brief N en None Y pdf 0.1 N N General Market Driver (GMD) Flash Program/Erase Software 221.2 KB NVMGMDPB N S1008347362378 Reference Manual 3 /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf 2016-10-31 E966578690432 PSP 3 Oct 17, 2005 Reference Manual Programming Environments Manual for 32-Bit Implementations of the Power Architecture. Registration without Disclaimer /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf English documents 6125455 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=MPCFPE32B Programming Environments Manual for 32-Bit Implementations of the Power Architecture /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 3 Y N Programming Environments Manual for 32-Bit Implementations of the Power Architecture 6.1 MB MPCFPE32B N E966578690432 /secured/assets/documents/en/reference-manual/RCPURM_ZIP.zip 2016-10-31 B993922390761 PSP 4 Jun 28, 2001 Reference Manual Registration without Disclaimer /secured/assets/documents/en/reference-manual/RCPURM_ZIP.zip English documents 2558365 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=RCPURM_ZIP MPC500 Family RCPU Reference Manual /secured/assets/documents/en/reference-manual/RCPURM_ZIP.zip documents 500633505221135046 Reference Manual N en Extended Y zip 1 Y N MPC500 Family RCPU Reference Manual 2.6 MB RCPURM_ZIP N B993922390761 /secured/assets/documents/en/reference-manual/RCPURM.pdf 2016-10-31 K966578751824 PSP 5 Jun 28, 2001 Reference Manual MPC500 Family RCPU Reference Manual Registration without Disclaimer /secured/assets/documents/en/reference-manual/RCPURM.pdf English documents 8157679 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=RCPURM MPC500 Family RCPU Reference Manual /secured/assets/documents/en/reference-manual/RCPURM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 1 Y N MPC500 Family RCPU Reference Manual 8.2 MB RCPURM N K966578751824 Supporting Information 1 /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf 2003-06-03 11KvYC40 PSP 47 Mar 1, 2003 Supporting Information None /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf English documents 183856 None 371282830530968666 2022-12-07 /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf MPC500 Memory Map /docs/en/supporting-information/MPC500_MEMORY_MAP.pdf documents 371282830530968666 Supporting Information N en None N pdf 3 N MPC500 Memory Map 183.9 KB MPC500_MEMORY_MAP N 11KvYC40 Technical Notes 1 /docs/en/engineering-bulletin/EB633.pdf 2004-02-02 1075736936389709136574 PSP 41 Jan 30, 2004 Technical Notes In some cases of using the MDASM in OPWM mode, when modifying the leading edge to adjust the duty cycle of the PWM signal, the output of the OPWM channel will remain asserted when it is expected to be negated. This engineering note explains how this effect occurs and provides a potential work around. None /docs/en/engineering-bulletin/EB633.pdf English documents 262968 None 389245547230346745 2022-12-07 /docs/en/engineering-bulletin/EB633.pdf MDASM OPWM Software Considerations to Avoid Missing Pulses /docs/en/engineering-bulletin/EB633.pdf documents 389245547230346745 Technical Notes N en None N pdf 0 N MDASM OPWM Software Considerations to Avoid Missing Pulses 263.0 KB EB633 N 1075736936389709136574 User Guide 1 /docs/en/user-guide/MPC564EVBUM.pdf 2002-09-27 D1033142033953 PSP 39 Mar 1, 2003 User Guide MPC564 based evaluation board used for development and test of microcontroller. None /docs/en/user-guide/MPC564EVBUM.pdf English documents 1706520 None 132339537837198660 2022-12-07 /docs/en/user-guide/MPC564EVBUM.pdf MPC564EVBUM /docs/en/user-guide/MPC564EVBUM.pdf documents 132339537837198660 User Guide N en None N pdf 1.2 N MPC564EVBUM 1.7 MB MPC564EVBUM N D1033142033953 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 47 documents

Compact List

Application Note (33)
Application Note Software (1)
Data Sheet (2)
Fact Sheet (3)
Product Brief (2)
Reference Manual (3)
Supporting Information (1)
Technical Notes (1)
User Guide (1)

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?