This function can detect rising or falling input transitions. When the requested number of edges has been detected an interrupt and DMA request is generated. Single shot or continuous mode is introduced. The function can also link to up to 8 channels.
For more information refer to eTPU General Function Set.