Hall Decoder (HD) eTPU Function


The HD eTPU function is intended to process signals generated by Hall sensors in motion control systems. It uses one, two, three, or four channels to decode Hall sensor signals, and to produce position and direction information. HD also provides a capability to commutate motor phases driven by the PWMC function.

For full description refer to AN2841.