General Purpose Input/Output (GPIO) eTPU Function
This function allows the user to configure an eTPU channel as a general purpose input or output. There are 7 function modes supported:
- Input Mode - Update periodically
- Input Mode - Update on Transition - either edge
- Input Mode - Update on Transition - falling edge
- Input Mode - Update on Transition - rising edge
- Input Mode - Update on request/disable transition and match updates
- Output Mode - Output low
- Output Mode - Output high
For full description refer to AN2850.