MIKROE | Partner Profile | NXP Semiconductors Inc.
Company Logo

MIKROE is committed to changing the embedded electronics industry through the use of time-saving industry-standard hardware and software solutions. With unique concepts like Remote Access, One New Product/Day, Multi-Architectural IDE and most recently, the EmbeddedWiki™ platform with more then million ready-for-use projects, MIKROE combines its dev boards, compilers, smart displays, programmers/debuggers and 1600+ Click peripheral boards to dramatically cut development time. mikroBUS™; mikroSDK™

More 
Headquarters
  • Batajnicki drum 23
  • Belgrade
  • 11186
  • Serbia
Contact
Regions
  • Americas
  • APAC
  • EMEA
Partner Category
  • Hardware
Company Website

Products and Tools

83 products and tools

  • placeholderClick to expand
    Development Boards/Designs

    A5000 Plug&Trust Click

    A5000 Plug&Trust Click is a compact add-on board representing a ready-to-use secure IoT authenticator. This board features the A5000, an Edge Lock® Secure Authenticator.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Accel 4 Click

    Accel 4 Click is a compact add-on board that contains an acceleration sensor. This board features the FXLS8974CF, a 12-bit three-axis accelerometer from NXP Semiconductors.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Accel&Pressure Click

    Accel&Pressure Click is a compact add-on board representing a rate-of-climb sensing solution for your application, wtih a 3-axis low-g accelerometer, and precision pressure sensor with altimetry.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Altitude click

    Altitude Click features a MEMS pressure sensor MPL3115A2, which provides accurate pressure/altitude (20-bit) and temperature (12-bit) data. Resolution is down to 30 cm (1.5 Pa). Also, contains automatic internal data processing with data acquisition.

    More
  • placeholderClick to expand
    Development Boards/Designs

    CAN FD 5 Click

    CAN FD 5 Click is a compact add-on board that contains CAN transceiver that supports both CAN and CAN FD protocols.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Click boards - HMI

    If you want to add some HMI capability to your device, then Mikroe Click boards are all you need. These boards can be accessed over a standardized mikroBUS connector and they come with example codes and libraries.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Click boards - Interface

    If you are interested in adding Interface to your product such as Adapter, Port expander, RS232, PWM then our Click boards will do the work. These boards can be accessed over mikroBUS connector and they come with example codes and libraries.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Click boards - Motor Control

    If you are interested in adding a Motor Control device to your product such as Brushed, Stepper or Servo, then Click boards will do the work. These boards can be accessed over mikroBUS connector and they come with example codes and libraries.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Click boards - Sensors

    If you want to add some Sensors to your product such as Motion, Pressure and Temp to your device, then Click boards will do the work. These boards can be accessed over a standardized mikroBUS connector and they come with example codes and libraries.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Click boards - Wireless Connectivity

    If you want to add some wireless connectivity features such as NFC to your device, then Click boards will do the work. These boards can be accessed over a standardized mikroBUS connector and they come with example codes and libraries.

    More
  • placeholderClick to expand
    Software Development Tools

    Click Shields for NXP boards

    To enable faster and easier use of Click boards on NXP boards without mikroBUS socket Mikroe developed several adapters to make it easier for you to use them.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Clicker 2 for Kinetis

    Clicker 2 for Kinetis is ARM Cortex™-M4 development board that carries NXP's K64 family of microcontrollers, optimized for low power applications, while preserving impressive performance across key specifications with two mirkoBUS sockets.

    More
  • placeholderClick to expand
    Development Boards/Designs

    CODEGRIP for ARM

    CODEGRIP for ARM is a fast USB-C and WiFi programmer and hardware debugger. It supports ARM Cortex-M0, M3,M4 and M7 based MCUs. With a set of unique and innovative functionalities, it allows unlimited possibilities for development.

    More
  • placeholderClick to expand
    Software Development Tools

    CODEGRIP for Kinetis

    CODEGRIP for Kinetis is a fast USB-C and WiFi programmer and hardware debugger. It supports NXP's popular ARM Cortex-M4 Kinetis MCUs. With a set of unique and innovative functionalities, it allows unlimited possibilities for development.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Diff Press Click

    Diff Press Click is an accurate pressure sensor Click board™ capable of measuring differential pressure. This Click board™ utilizes a very precise differential pressure sensor from NXP, labeled as MPXV7007DP.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Diff Pressure Click

    Diff pressure Click carries NXP’s MPXV5010DP signal conditioned, temperature compensated and calibrated pressure sensor with two axial ports to accommodate industrial grade tubing.

    More
  • placeholderClick to expand
    Development Boards/Designs

    eINK Click

    eINK Click is an adapter used to interface a compatible eINK display with the host MCU. The most distinctive feature of the eINK displays is their very low power consumption and the ability to retain the information, even after disconnecting.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Expand 10 Click

    Expand 10 Click is a compact add-on board that contains a multi-port I/O expander. This board features the PCAL6524, a 24-bit general-purpose I/O expander providing remote I/O expansion for most MCU’s families via the Fast-mode Plus I2C interface.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Expand 18 Click

    Expand 18 Click is a compact add-on board used for expanding the I/O capabilities of various microcontroller (MCU) systems. This board features the PCAL9714, an ultra-low-voltage 14-bit SPI I/O expand

    Additional Features

    • Schmitt trigger action allows slow input transition and better switching noise immunity
    • 5.5 V tolerant I/O ports and SPI bus pins
    • Noise filter on SPI inputs
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD protection exceeds JESD 22

    Design Resources

    Included with this product:

    • Demo Software
    • Design Concept
    • Development Hardware
    • Evaluation and Development Boards
    • Libraries
    • Adapters, Cables, Sockets

    NXP Supporting Devices

    • PCAL9714: 14-Bit SPI I/O Expander with Agile I/O Features
    Less
  • placeholderClick to expand
    Design Software

    FRDM K64 Click shield

    FRDM-K64F Click shield is an extension for Freescale's FRDM-KL64F development platform. It's a simple shield with two mikroBUS™ sockets for click board connectivity.

    More
  • placeholderClick to expand
    Development Boards/Designs

    FRDM-KL46Z click shield

    FRDM-KL46Z click shield is an extension for FRDM-KL46Z development platform. It's a simple shield with two mikroBUS host sockets that allow you to interface more than 100 different types of click boards with the Kinetis L series KL4x MCU (FRDM-KL46Z)

    More
  • placeholderClick to expand
    Development Boards/Designs

    Fusion for ARM v8

    Fusion for ARM v8 offers universal support for ARM Cortex MO, M3, M4, and M7 Microcontrollers on one board. The development board is equipped with a wide range of superior features that allow more complex projects to be created flawlessly.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Fusion for Kinetis v8

    Fusion for Kinetis v8 offers support for a variety of NXP's popular ARM Cortex-M4 Microcontrollers on one board. The development board is equipped with a wide range of superior features that allow more complex projects to be created flawlessly.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Hall Switch 3 Click

    Hall Switch 3 Click is a compact add-on board representing a magnetic field-activated switch. This board features the NMH1000, a Hall-effect magnetic switch.

    More
  • placeholderClick to expand
    Development Boards/Designs

    I2C Extend 2 Click

    I2C Extend 2 Click is a compact add-on board suitable for I2C communication bus extension. This board features the PCA9615, a 2-channel multipoint differential I2C bus buffer with hot-swap logic.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Inclinometer 4 Click

    Inclinometer 4 Click is a board designed to measure angles of slope or elevation of an object concerning gravity's direction. This board features the FXLS8971CF, a 3-axis low-g MEMS accelerometer.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Joystick 2 Click

    Joystick 2 Click is a smart navigation key concept based on a 4-direction joystick switch with Center-push Function controlled by the port expander, a relatively large number of needed GPIO pins for the joystick switch.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Kinetis Clicker

    Kinetis Clicker is an amazingly compact starter development kit which brings click board connectivity an NXP's Kinetis ARM Cortex™-M4 microcontroller. The board features all you need to get started: a low power ARM Cortex™-M4 32-bit MK22FN512VLH12.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Knob G Click

    Knob G click features a combination of high-quality quadrature rotary encoder, and a LED ring composed of 24 individual green LEDs. Outputs of the rotary encoder are processed by a debouncing circuitry, which ensures reliable switching action.

    More
  • placeholderClick to expand
    Development Boards/Designs

    LED Driver 12 Click

    LED Driver 12 Click is a compact add-on board that simplifies the control of multiple LEDs. This board features the PCA9532, a 16-bit I2C-configurable I/O expander optimized for dimming LEDs in 256 discrete Red/Green/Blue (RGB) steps.

    More
  • placeholderClick to expand
    Development Boards/Designs

    LED Driver 16 Click

    LED Driver 16 Click is a compact add-on board that simplifies the control of multiple LEDs. This board features the PCA9745B, an SPI-configurable sixteen-channel constant current LED driver.

    More
  • placeholderClick to expand
    Development Boards/Designs

    LED Driver 8 Click

    LED Driver 8 Click is a compact add-on board optimized for dimming and blinking 32 mA RGBA LEDs. This board features the PCA9957HNMP, 24-channel SPI-compatible constant current LED driver

    More
  • placeholderClick to expand
    Development Boards/Designs

    LPCXpresso Click Shield

    LPCXpresso Click Shield designed to support multiple NXP development platforms that use Arduino connector and equip them with two mikroBUS sockets.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mag&Accel Click

    Mag&Accel Click is a compact add-on board representing a moving object and magnetic switch as a single solution, with a Hall-effect magnetic field switch, and a 3-axis low-g accelerometer.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD 10 for Kinetis MK60DN512VLQ10

    MCU CARD with MK60DN512VLQ10, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD 2 for Kinetis MK20DN128VFM5

    MCU CARD with MK20DN128VFM5 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD 2 for Kinetis MK20DX128VFM5

    MCU CARD with MK20DX128VFM5 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD 3 for Kinetis MKV58F1M0VLQ24

    MCU CARD with MKV58F1M0VLQ24 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD 4 for Kinetis MK51DN512CLQ10

    MCU CARD with MK51DN512CLQ10, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD 5 for Kinetis MKV42F64VLH16

    MCU CARD with MKV42F64VLH16, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD for Kinetis MK24FN1M0VDC12

    MCU CARD with MK24FN1M0VDC12 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD for Kinetis MK24FN256VDC12

    MCU CARD with MK24FN256VDC12 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD for Kinetis MK64FN1M0VDC12

    MCU CARD with MK64FN1M0VDC12 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MCU CARD for Kinetis MK64FX512VDC12

    MCU CARD with MK64FX512VDC12 MCU, is a standardized add-on board with clever design, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket.

    More
  • placeholderClick to expand
    Software Development Tools

    mikroBasic PRO for ARM

    mikroBasic PRO for ARM® is a full-featured Basic compiler for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers. The feature rich environment you can experience today is the result of 15 years of dedicated work and steady progress.

    More
  • placeholderClick to expand
    Software Development Tools

    mikroC AI for ARM

    mikroC AI for ARM is a full-featured ANSI C compiler supporting cortex M0 - M7 MCUs. It is fully functional on Windows, macOS and Linux. With meMake a support build system, get the most out of your CPU by parallelizing builds to multiple cores.

    More
  • placeholderClick to expand
    Software Development Tools

    mikroC PRO for ARM

    mikroC PRO for ARM® is a full-featured C compiler for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers. The feature rich environment you can experience today is the result of 15 years of dedicated work and steady progress.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 3 for Kinetis Capacitive

    Mikromedia 3 for Kinetis Capacitive is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications. As a fully functional device, it can be implemented directly into any project.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 3 for Kinetis Capacitive FPI with bezel

    Mikromedia 3 for Kinetis Capacitive FPI (FPI stands for Front Panel Integration) with bezel is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 3 for Kinetis Capacitive FPI with frame

    Mikromedia 3 for Kinetis Capacitive FPI (FPI stands for Front Panel Integration) with frame is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 4 for Kinetis Capacitive

    Mikromedia 4 for Kinetis Capacitive is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications. As a fully functional device, it can be implemented directly into any project.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 4 for Kinetis Capacitive FPI with bezel

    Mikromedia 4 for Kinetis Capacitive FPI (FPI stands for Front Panel Integration) with bezel is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 4 for Kinetis Capacitive FPI with frame

    Mikromedia 4 for Kinetis Capacitive FPI (FPI stands for Front Panel Integration) with frame is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 5 for Kinetis Capacitive

    Mikromedia 5 for Kinetis Capacitive is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications. As a fully functional device, it can be implemented directly into any project.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 5 for Kinetis Capacitive FPI with bezel

    Mikromedia 5 for Kinetis Capacitive FPI (FPI stands for Front Panel Integration) with bezel is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 5 for Kinetis Capacitive FPI with frame

    Mikromedia 5 for Kinetis Capacitive FPI (FPI stands for Front Panel Integration) with frame is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 7 Capacitive

    Mikromedia 7 Capacitive is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications. As a fully functional, feature-rich device, it can be implemented directly into any project.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 7 Capacitive FPI with bezel

    Mikromedia 7 Capacitive FPI (FPI stands for Front Panel Integration) with bezel is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Mikromedia 7 Capacitive FPI with frame

    Mikromedia 7 Capacitive FPI (FPI stands for Front Panel Integration) with frame is a compact development board designed as a complete solution for the rapid development of multimedia and GUI-centric applications.

    More
  • placeholderClick to expand
    Software Development Tools

    mikroPascal PRO for ARM

    mikroPascal PRO for ARM® is a full-featured Pascal compiler for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers. The feature rich environment you can experience today is the result of 15 years of dedicated work and steady progress.

    More
  • placeholderClick to expand
    Software Development Tools

    mikroProg for Kinetis

    mikroProg for Kinetis is a fast programmer and hardware debugger for NXP's ARM Cortex™-M microcontrollers from the Kinetis family. mikroProg™ has native support for hardware step-by-step Debugging.

    More
  • placeholderClick to expand
    Development Boards/Designs

    MINI-M4 for Kinetis

    MINI-M4 for Kinetis is an ARM® Cortex™-M4 development board containing MK64FN1M0VDC12 microcontroller. This compact and powerful development board is designed to work as a standalone device or as an MCU card in DIP40 socket.

    More
  • placeholderClick to expand
    Development Boards/Designs

    ML Vibro Sense Click

    ML Vibro Sens Click is a machine learning training tool based on the FXLS8974CF, a 3-axis low-g 12-bit digital accelerometer from NXP. Designed for applications requiring precise motion sensing.

    More
  • placeholderClick to expand
    Software Development Tools

    NECTO Studio

    NECTO Studio is a productive cross-platform environment available on Windows, Linux, and macOS.This revolutionary IDE brings you a powerful editor, Wi-Fi and USB In-circuit debugging support, GUI designer, package manager, advanced project management

    More
  • placeholderClick to expand
    Development Boards/Designs

    NFC 2 Click

    NFC 2 Click is a compact add-on board that contains a highly integrated NFC transceiver for contactless communication. This board features the PN7150, a high-performance full NFC solution with integrated firmware and NCI interface.

    More
  • placeholderClick to expand
    Development Boards/Designs

    NFC 3 Click

    NFC 3 Click is a compact add-on board that contains an NFC transceiver for contactless communication at 13.56MHz.

    More
  • placeholderClick to expand
    Development Boards/Designs

    NFC 7 Click

    NFC 7 Click (I2C) is an add-on board that integrates NFC functionality in various applications. This board features the PN7160 (PN7160A1HN/C100), a Near Field Communication (NFC) controller from NXP.

    More
  • placeholderClick to expand
    Development Boards/Designs

    NFC click

    firmware provides all NFC protocols for performing the contactless communication in charge of the modulation, data processing and error detection | RFID working on 13.54 MHz |

    More
  • placeholderClick to expand
    Development Boards/Designs

    NFC Tag 2 Click

    NFC Tag 2 click carries the NT3H2111 NTAG I2C energy harvesting NFC Forum Type 2 Tag from NXP. The click is designed to run on a 3.3V power supply only. It communicates with the target MCU over I2C interface.

    More
  • placeholderClick to expand
    Development Boards/Designs

    NFC USB Dongle

    NFC USB Dongle is an NFC Reader-Writer based on NXP’s PN7150 high-performance full NFC controller, supporting all NFC Forum modes. The USB NFC Dongle is powered through USB connector.

    More
  • placeholderClick to expand
    Development Boards/Designs

    NTAG 5 Link Click

    NTAG 5 Link Click is a add-on board that acts as a bridge between an NFC-enabled device and any I2C target device, such as a sensor or external memory. The NTP5332 is the NFC IC that creates a secure, standard-based link from the device to the cloud.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Plug&Trust Click

    Plug&Trust Click is a compact add-on board that contains a ready-to-use IoT secure element solution. This board features the SE050C secure element.

    More
  • placeholderClick to expand
    Development Boards/Designs

    PWM Click

    PWM Click is a simple solution for controlling 16 PWM outputs through a single I2C interface. You can use it to control anything from a simple LED strip to a complex robot with a multitude of moving parts. The click board carries the PCA9685PW IC.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Relay 5 Click

    Relay 5 Click is a compact add-on board with general-purpose I2C-controlled relays that any host MCU can control.

    More
  • placeholderClick to expand
    Development Boards/Designs

    RTC 13 Click

    RTC 13 Click is a compact add-on board that accurately keeps the time of a day. This board features the PCF2123, an SPI configurable real-time clock/calendar optimized for low power operations.

    More
  • placeholderClick to expand
    Development Boards/Designs

    SE051 Plug&Trust Click

    SE051 Plug&Trust Click is a compact add-on board representing a ready-to-use IoT security solution whuch features the SE051C2, an updatable extension of the EdgeLock™ SE050.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Servo Click

    Servo click is a 16-channel PWM servo driver with the voltage sensing circuitry. It can be used to simultaneously control 16 servo motors, each with its own programmable PWM signal. The frequency of the control PWM signal can be programmed as well.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Temp-Log 4 Click

    Temp-Log 4 Click is a temperature measuring Click board™ featuring the SE97B IC, an accurate temperature sensor IC with integrated EEPROM. Besides the thermal sensor, this IC is equipped with additional 256 bytes of EEPROM, integrated on the same die

    More
  • placeholderClick to expand
    Development Boards/Designs

    Thermo 4 Click

    THERMO 4 click carries the LM75A digital temperature sensor and thermal watchdog. The sensor has the range from −55 °C to +125 °C.

    More
  • placeholderClick to expand
    Development Boards/Designs

    TouchClamp click

    TouchClamp click features NXP’s MPR121 proximity capacitive touch sensor controller. It has seven plated holes for clamps which can be used to connect any – literally any – conductive object in order to use it as an input button to send an interrupt.

    More
  • placeholderClick to expand
    Development Boards/Designs

    UART I2C/SPI Click

    UART I2C/SPI Click is an all-in-one solution which allows ESD-protected RS-232 connectivity to any embedded application while bridging the UART and I2C/SPI interfaces at the same time. It is equipped with the DE-9 connector, so it can be easily conn.

    More
  • placeholderClick to expand
    Development Boards/Designs

    UART to I2C Click

    UART to I2C Click is a compact add-on board allowing connections to UART controllers and I2C targets for protocol conversion.

    More
  • placeholderClick to expand
    Development Boards/Designs

    Vacuum Click

    Vacuum click is an accurate vacuum pressure sensing click board™, capable of measuring absolute pressure values down to -115kPa. This click board™ utilizes the MPXV6115V, a very accurate vacuum pressure sensor.

    More
Show less

Services

1 services